(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Hardened steel, full length, one/both ends female threaded.

Precision Linear Shafts - Hardened steel, full length, one/both ends female threaded.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

One Ends Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 20mm
[Length range]20mm - 150mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components

PDFP.2019-212

Unit examples related to this product
Full Length Case Hardened Precision Linear Shafts:Related Image
・Materials
TypeD Tol.[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
One End TappedBoth Ends Tapped
SFATSFAWg652100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >> Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
SSFATSSFAWSUS440C(13Cr) Stainless Steel Equivalent
RSFATRSFAW52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating

Specifications

Part Number-L-M-N
SFAT20
SFAW15

-
-
80
100
-
-
M6
M6

-

N10
D Tol.
6-0.004
-0.012
8-0.005
-0.014
10
12-0.006
-0.017
13
15
16
18
20-0.007
-0.020
Part NumberL
1mm Increment
M (Coarse Thread), N (Coarse Thread) C
TypeD
One End Tapped Type

SFAT
SSFAT
RSFAT
Both Ends Tapped Type

SFAW
SSFAW
RSFAW
620~15030.5 or Less
820~150345
1020~1503456
1220~1504568
1325~1504568
1525~150456810
1630~150456810
1830~15045681012
2030~150456810121.0 or Less
[ ! ]L requires Mx2+Nx2≤L.
[ ! ]When Mx2.5+4+Nx2.5+4≥L, tap pilot holes may go through.

Alterations

Full Length Case Hardened Precision Linear Shafts:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RSFAT6-[20-150/1]-M3
RSFAT8-[20-150/1]-M[3,​4,​5]
RSFAT10-[20-150/1]-M[3,​4,​5,​6]
RSFAT10-[20-150/1]-MD6
RSFAT12-[20-150/1]-M[4,​5,​6,​8]
RSFAT12-[20-150/1]-MD[6,​8]
RSFAT12-[20-150/1]-MSC8
RSFAT13-[25-150/1]-M[4,​5,​6,​8]
RSFAT13-[25-150/1]-MD[6,​8]
RSFAT13-[25-150/1]-MSC8
RSFAT15-[25-150/1]-M[4,​5,​6,​8,​10]
RSFAT15-[25-150/1]-MD[6,​8,​10]
RSFAT15-[25-150/1]-MSC[8,​10]
RSFAT16-[30-150/1]-M[4,​5,​6,​8,​10]
RSFAT16-[30-150/1]-MD[6,​8,​10]
RSFAT16-[30-150/1]-MSC[8,​10]
RSFAT18-[30-150/1]-M[4,​5,​6,​8,​10,​12]
RSFAT18-[30-150/1]-MD[6,​8,​10,​12]
RSFAT18-[30-150/1]-MSC[8,​10,​12]
RSFAT20-[30-150/1]-M[4,​5,​6,​8,​10,​12]
RSFAT20-[30-150/1]-MD[6,​8,​10,​12]
RSFAT20-[30-150/1]-MSC[8,​10,​12,​14]
RSFAW6-[20-150/1]-M3-N3
RSFAW8-[20-150/1]-M[3,​4,​5]-N[3,​4,​5]
RSFAW10-[20-150/1]-M[3,​4,​5,​6]-N[3,​4,​5,​6]
RSFAW10-[20-150/1]-M[3,​4,​5,​6]-ND6
RSFAW10-[20-150/1]-MD6-N[3,​4,​5,​6]
RSFAW10-[20-150/1]-MD6-ND6
RSFAW12-[20-150/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
RSFAW12-[20-150/1]-M[4,​5,​6,​8]-ND[6,​8]
RSFAW12-[20-150/1]-M[4,​5,​6,​8]-NSC8
RSFAW12-[20-150/1]-MD[6,​8]-N[4,​5,​6,​8]
RSFAW12-[20-150/1]-MD[6,​8]-ND[6,​8]
RSFAW12-[20-150/1]-MD[6,​8]-NSC8
RSFAW12-[20-150/1]-MSC8-N[4,​5,​6,​8]
RSFAW12-[20-150/1]-MSC8-ND[6,​8]
RSFAW12-[20-150/1]-MSC8-NSC8
RSFAW13-[25-150/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
RSFAW13-[25-150/1]-M[4,​5,​6,​8]-ND[6,​8]
RSFAW13-[25-150/1]-M[4,​5,​6,​8]-NSC8
RSFAW13-[25-150/1]-MD[6,​8]-N[4,​5,​6,​8]
RSFAW13-[25-150/1]-MD[6,​8]-ND[6,​8]
RSFAW13-[25-150/1]-MD[6,​8]-NSC8
RSFAW13-[25-150/1]-MSC8-N[4,​5,​6,​8]
RSFAW13-[25-150/1]-MSC8-ND[6,​8]
RSFAW13-[25-150/1]-MSC8-NSC8
RSFAW15-[25-150/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
RSFAW15-[25-150/1]-M[4,​5,​6,​8,​10]-ND[6,​8,​10]
RSFAW15-[25-150/1]-M[4,​5,​6,​8,​10]-NSC[8,​10]
RSFAW15-[25-150/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]
RSFAW15-[25-150/1]-MD[6,​8,​10]-ND[6,​8,​10]
RSFAW15-[25-150/1]-MD[6,​8,​10]-NSC[8,​10]
RSFAW15-[25-150/1]-MSC[8,​10]-N[4,​5,​6,​8,​10]
RSFAW15-[25-150/1]-MSC[8,​10]-ND[6,​8,​10]
RSFAW15-[25-150/1]-MSC[8,​10]-NSC[8,​10]
RSFAW16-[30-150/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
RSFAW16-[30-150/1]-M[4,​5,​6,​8,​10]-ND[6,​8,​10]
RSFAW16-[30-150/1]-M[4,​5,​6,​8,​10]-NSC[8,​10]
RSFAW16-[30-150/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]
RSFAW16-[30-150/1]-MD[6,​8,​10]-ND[6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
End Shape (Right) Material Surface Finish Length L
(mm)
Coarse Tapped [M] Depth=Mx2
(mm)
Coarse Tapped [N] Depth=Nx2
(mm)
Coarse Tapped [MD] Depth=Mx3
(mm)
Coarse Tapped [ND] Depth=Nx3
(mm)
Fine Tapped [MSC] for M
(mm)
Fine Tapped [NSC] for N
(mm)
1 Piece(s)

17 Days or more

106No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 1503-----
1 Piece(s)

17 Days or more

108No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 1503 ~ 5-----
1 Piece(s)

17 Days or more

1010No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 1503 ~ 6-----
1 Piece(s)

17 Days or more

1010No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 150--6---
1 Piece(s)

17 Days or more

1012No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 1504 ~ 8-----
1 Piece(s)

17 Days or more

1012No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 150--6 ~ 8---
1 Piece(s)

17 Days or more

1012No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 150----8-
1 Piece(s)

17 Days or more

1013No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 1504 ~ 8-----
1 Piece(s)

17 Days or more

1013No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150--6 ~ 8---
1 Piece(s)

17 Days or more

1013No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150----8-
1 Piece(s)

17 Days or more

1015No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 1504 ~ 10-----
1 Piece(s)

17 Days or more

1015No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150--6 ~ 10---
1 Piece(s)

17 Days or more

1015No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150----8 ~ 10-
1 Piece(s)

17 Days or more

1016No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 1504 ~ 10-----
1 Piece(s)

17 Days or more

1016No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 150--6 ~ 10---
1 Piece(s)

17 Days or more

1016No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 150----8 ~ 10-
1 Piece(s)

17 Days or more

1018No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 1504 ~ 12-----
1 Piece(s)

17 Days or more

1018No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 150--6 ~ 12---
1 Piece(s)

17 Days or more

1018No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 150----8 ~ 12-
1 Piece(s)

17 Days or more

1020No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 1504 ~ 12-----
1 Piece(s)

17 Days or more

1020No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 150--6 ~ 12---
1 Piece(s)

17 Days or more

1020No Machining[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 150----8 ~ 14-
1 Piece(s)

17 Days or more

106Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 15033----
1 Piece(s)

17 Days or more

108Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 1503 ~ 53 ~ 5----
1 Piece(s)

17 Days or more

1010Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 1503 ~ 63 ~ 6----
1 Piece(s)

17 Days or more

1010Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 1503 ~ 6--6--
1 Piece(s)

17 Days or more

1010Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 150-3 ~ 66---
1 Piece(s)

17 Days or more

1010Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 150--66--
1 Piece(s)

17 Days or more

1012Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 1504 ~ 84 ~ 8----
1 Piece(s)

17 Days or more

1012Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 1504 ~ 8--6 ~ 8--
1 Piece(s)

17 Days or more

1012Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 1504 ~ 8----8
1 Piece(s)

17 Days or more

1012Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 150-4 ~ 86 ~ 8---
1 Piece(s)

17 Days or more

1012Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 150--6 ~ 86 ~ 8--
1 Piece(s)

17 Days or more

1012Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 150--6 ~ 8--8
1 Piece(s)

17 Days or more

1012Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 150-4 ~ 8--8-
1 Piece(s)

17 Days or more

1012Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 150---6 ~ 88-
1 Piece(s)

17 Days or more

1012Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 150----88
1 Piece(s)

17 Days or more

1013Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 1504 ~ 84 ~ 8----
1 Piece(s)

17 Days or more

1013Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 1504 ~ 8--6 ~ 8--
1 Piece(s)

17 Days or more

1013Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 1504 ~ 8----8
1 Piece(s)

17 Days or more

1013Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150-4 ~ 86 ~ 8---
1 Piece(s)

17 Days or more

1013Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150--6 ~ 86 ~ 8--
1 Piece(s)

17 Days or more

1013Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150--6 ~ 8--8
1 Piece(s)

17 Days or more

1013Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150-4 ~ 8--8-
1 Piece(s)

17 Days or more

1013Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150---6 ~ 88-
1 Piece(s)

17 Days or more

1013Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150----88
1 Piece(s)

17 Days or more

1015Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 1504 ~ 104 ~ 10----
1 Piece(s)

17 Days or more

1015Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 1504 ~ 10--6 ~ 10--
1 Piece(s)

17 Days or more

1015Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 1504 ~ 10----8 ~ 10
1 Piece(s)

17 Days or more

1015Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150-4 ~ 106 ~ 10---
1 Piece(s)

17 Days or more

1015Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150--6 ~ 106 ~ 10--
1 Piece(s)

17 Days or more

1015Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150--6 ~ 10--8 ~ 10
1 Piece(s)

17 Days or more

1015Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150-4 ~ 10--8 ~ 10-
1 Piece(s)

17 Days or more

1015Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150---6 ~ 108 ~ 10-
1 Piece(s)

17 Days or more

1015Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 150----8 ~ 108 ~ 10
1 Piece(s)

17 Days or more

1016Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 1504 ~ 104 ~ 10----
1 Piece(s)

17 Days or more

1016Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 1504 ~ 10--6 ~ 10--
1 Piece(s)

17 Days or more

1016Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 1504 ~ 10----8 ~ 10
1 Piece(s)

17 Days or more

1016Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 150-4 ~ 106 ~ 10---
1 Piece(s)

17 Days or more

1016Tapped[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 150--6 ~ 106 ~ 10--

Loading...

More Information

Full Length Case Hardened Precision Linear Shafts:Related Image

Example

Full Length Case Hardened Precision Linear Shafts:Related Image
 

Basic Information

Basic Shape Straight End Shape (Left) Tapped Shaft End Perpendicularity Perpendicularity (0.2)
Shaft Fits Tolerance g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.