(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Both ends tapped, flats/ precision type.

Precision Linear Shafts - Both ends tapped, flats/ precision type.
  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
Both Ends Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 4mm - 50mm
[Length range]15mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - Both Ends Tapped - with Wrench Flats/Cross Drilled Holes:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
With Wrench FlatsWith Cross-Drilled Hole
Precision TypeStandard
D Tol. g6D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. f8
VFJZSFJZSFUZ-SFHZ-52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent
56HRC~
-
VSFJZSSFJZSSFUZ-SSFHZ-SUS440C(13Cr) Stainless Steel Equivalent
VPFJZPSFJZPSFUZ-PSFHZ-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More
VPSFJZPSSFJZPSSFUZ-PSSFHZ-SUS440C(13Cr) Stainless Steel Equivalent
VRJZRSFJZ--RSFHZ-52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
---PSFGZ-PSGHZ1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More
---PSSFGZ--304 Stainless Steel

Specifications

Part Number-L-M-N-SC-H
VFJZ10
SSFHZ20
-
-
200
500
-
-
M5
M6
-
-
N5
N10
-
 
SC10
 

-

H20
D Tol.
Dg6h5f8
6-0.004
-0.012
0
-0.005
-0.010
-0.028
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Part NumberL
1mm Increment
M (Coarse Thread), N (Coarse Thread)Wrench Flats DimensionsC
TypeDSCW1
Precision Type

(With Wrench Flats)

(D Tolerance g6)
VFJZ
VSFJZ

VPFJZ
VPSFJZ

VRJZ
625~3503        SC=1mm Increment
SC+1≤L
SC≥0
Details of Wrench Flats P.98
580.5 or Less
825~350345      7
1025~4003456     8
1225~400 4568    1010
1325~400 4568    11
1525~400 456810   13
1625~400 456810   14
1825~400 45681012  16
2030~500 45681012  171.0 or Less
2530~500 4568101216 22
3030~500   68101216202715
Part NumberL
1mm Increment
M (Coarse Thread), N (Coarse Thread)Wrench Flats DimensionsCross-Drilled Hole DimensionsC
TypeDSCW1Hd
Standard Type

(With Wrench Flats)

(D Tolerance g6)
SFJZ

SSFJZ
PSFJZ
PSSFJZ
R
SFJZ(D≤30, L≤500)
(D Tolerance f8)
PSF
GZ
PSSFGZ




(D Tolerance h5)
SFUZ
SSFUZ
PSFUZ
PSSFUZ

(With Cross-Drilled Hole) 8≤D≤30, L≤500
(D Tolerance g6)
SFHZ
SSFHZ

PSFHZ
PSSFHZ
RSFHZ

(D Tolerance f8)
PSGHZ
620~8003          SC=1mm Increment
[ ! ]SC+1≤L
[ ! ]SC≥0
[ ! ]Details of Wrench Flats Click here
58--0.5 or Less
820~1000345        7H=1mm Increment
[ ! ]L≥H+d/2+Nx2.5+6
[ ! ]H≥Mx2.5+d/2+6
3
1020~10003456       8
1220~1200 4568      1010
1325~1200 4568      114
1525~1200 456810     13
1630~1200 456810     14
1830~1200 45681012    166
2030~1200 45681012    171.0 or Less
2535~1200 4568101216   227
3035~1500   6810121620  2715
3535~1500    81012162024 30--
4050~1500     1012162024303620
5065~1500      121620243041

Alterations

Precision Linear Shafts - Both Ends Tapped - with Wrench Flats/Cross Drilled Holes:Related Image
Alteration Details >> Click here
For details, see Shaft Alteration Overview >> Click here
[ ! ]Please see Shaft Alteration Overview for details if provided. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFGZ6-[20-600/1]-M3-N3-SC[0-592/1]
PSFGZ8-[20-800/1]-M[3,​4,​5]-N[3,​4,​5]-SC[0-792/1]
PSFGZ10-[20-800/1]-M[3,​4,​5,​6]-N[3,​4,​5,​6]-SC[0-792/1]
PSFGZ10-[20-800/1]-M[3,​4,​5,​6]-ND6-SC[0-792/1]
PSFGZ10-[20-800/1]-MD6-N[3,​4,​5,​6]-SC[0-792/1]
PSFGZ10-[20-800/1]-MD6-ND6-SC[0-792/1]
PSFGZ12-[20-1000/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]-SC[0-990/1]
PSFGZ12-[20-1000/1]-M[4,​5,​6,​8]-ND[6,​8]-SC[0-990/1]
PSFGZ12-[20-1000/1]-M[4,​5,​6,​8]-NSC8-SC[0-990/1]
PSFGZ12-[20-1000/1]-MD[6,​8]-N[4,​5,​6,​8]-SC[0-990/1]
PSFGZ12-[20-1000/1]-MD[6,​8]-ND[6,​8]-SC[0-990/1]
PSFGZ12-[20-1000/1]-MD[6,​8]-NSC8-SC[0-990/1]
PSFGZ12-[20-1000/1]-MSC8-N[4,​5,​6,​8]-SC[0-990/1]
PSFGZ12-[20-1000/1]-MSC8-ND[6,​8]-SC[0-990/1]
PSFGZ12-[20-1000/1]-MSC8-NSC8-SC[0-990/1]
PSFGZ13-[25-1000/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]-SC[0-990/1]
PSFGZ13-[25-1000/1]-M[4,​5,​6,​8]-ND[6,​8]-SC[0-990/1]
PSFGZ13-[25-1000/1]-M[4,​5,​6,​8]-NSC8-SC[0-990/1]
PSFGZ13-[25-1000/1]-MD[6,​8]-N[4,​5,​6,​8]-SC[0-990/1]
PSFGZ13-[25-1000/1]-MD[6,​8]-ND[6,​8]-SC[0-990/1]
PSFGZ13-[25-1000/1]-MD[6,​8]-NSC8-SC[0-990/1]
PSFGZ13-[25-1000/1]-MSC8-N[4,​5,​6,​8]-SC[0-990/1]
PSFGZ13-[25-1000/1]-MSC8-ND[6,​8]-SC[0-990/1]
PSFGZ13-[25-1000/1]-MSC8-NSC8-SC[0-990/1]
PSFGZ15-[25-1000/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]-SC[0-990/1]
PSFGZ15-[25-1000/1]-M[4,​5,​6,​8,​10]-ND[6,​8,​10]-SC[0-990/1]
PSFGZ15-[25-1000/1]-M[4,​5,​6,​8,​10]-NSC[8,​10]-SC[0-990/1]
PSFGZ15-[25-1000/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]-SC[0-990/1]
PSFGZ15-[25-1000/1]-MD[6,​8,​10]-ND[6,​8,​10]-SC[0-990/1]
PSFGZ15-[25-1000/1]-MD[6,​8,​10]-NSC[8,​10]-SC[0-990/1]
PSFGZ15-[25-1000/1]-MSC[8,​10]-N[4,​5,​6,​8,​10]-SC[0-990/1]
PSFGZ15-[25-1000/1]-MSC[8,​10]-ND[6,​8,​10]-SC[0-990/1]
PSFGZ15-[25-1000/1]-MSC[8,​10]-NSC[8,​10]-SC[0-990/1]
PSFGZ16-[30-1200/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]-SC[0-1190/1]
PSFGZ16-[30-1200/1]-M[4,​5,​6,​8,​10]-ND[6,​8,​10]-SC[0-1190/1]
PSFGZ16-[30-1200/1]-M[4,​5,​6,​8,​10]-NSC[8,​10]-SC[0-1190/1]
PSFGZ16-[30-1200/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]-SC[0-1190/1]
PSFGZ16-[30-1200/1]-MD[6,​8,​10]-ND[6,​8,​10]-SC[0-1190/1]
PSFGZ16-[30-1200/1]-MD[6,​8,​10]-NSC[8,​10]-SC[0-1190/1]
PSFGZ16-[30-1200/1]-MSC[8,​10]-N[4,​5,​6,​8,​10]-SC[0-1190/1]
PSFGZ16-[30-1200/1]-MSC[8,​10]-ND[6,​8,​10]-SC[0-1190/1]
PSFGZ16-[30-1200/1]-MSC[8,​10]-NSC[8,​10]-SC[0-1190/1]
PSFGZ18-[30-1200/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]-SC[0-1190/1]
PSFGZ18-[30-1200/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]-SC[0-1190/1]
PSFGZ18-[30-1200/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12]-SC[0-1190/1]
PSFGZ18-[30-1200/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]-SC[0-1190/1]
PSFGZ18-[30-1200/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]-SC[0-1190/1]
PSFGZ18-[30-1200/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12]-SC[0-1190/1]
PSFGZ18-[30-1200/1]-MSC[8,​10,​12]-N[4,​5,​6,​8,​10,​12]-SC[0-1190/1]
PSFGZ18-[30-1200/1]-MSC[8,​10,​12]-ND[6,​8,​10,​12]-SC[0-1190/1]
PSFGZ18-[30-1200/1]-MSC[8,​10,​12]-NSC[8,​10,​12]-SC[0-1190/1]
PSFGZ20-[30-1200/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]-SC[0-1190/1]
PSFGZ20-[30-1200/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]-SC[0-1190/1]
PSFGZ20-[30-1200/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12,​14]-SC[0-1190/1]
PSFGZ20-[30-1200/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]-SC[0-1190/1]
PSFGZ20-[30-1200/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]-SC[0-1190/1]
PSFGZ20-[30-1200/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12,​14]-SC[0-1190/1]
PSFGZ20-[30-1200/1]-MSC[8,​10,​12,​14]-N[4,​5,​6,​8,​10,​12]-SC[0-1190/1]
PSFGZ20-[30-1200/1]-MSC[8,​10,​12,​14]-ND[6,​8,​10,​12]-SC[0-1190/1]
PSFGZ20-[30-1200/1]-MSC[8,​10,​12,​14]-NSC[8,​10,​12,​14]-SC[0-1190/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Shaft End Perpendicularity Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
Tightening Tool Type Coarse Tapped [M] Depth=Mx2
(mm)
Coarse Tapped [N] Depth=Nx2
(mm)
Coarse Tapped [MD] Depth=Mx3
(mm)
Coarse Tapped [ND] Depth=Nx3
(mm)
Fine Tapped [MSC] for M Fine Tapped [NSC] for N
(mm)
H
(mm)
SC
(mm)
1 Piece(s)

9 Days or more

106Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 600With Wrench Flats33-----0 ~ 592
1 Piece(s)

9 Days or more

108Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 800With Wrench Flats3 ~ 53 ~ 5-----0 ~ 792
1 Piece(s)

9 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 800With Wrench Flats3 ~ 63 ~ 6-----0 ~ 792
1 Piece(s)

9 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 800With Wrench Flats3 ~ 6--6---0 ~ 792
1 Piece(s)

9 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 800With Wrench Flats-3 ~ 66----0 ~ 792
1 Piece(s)

9 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 800With Wrench Flats--66---0 ~ 792
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 1000With Wrench Flats4 ~ 84 ~ 8-----0 ~ 990
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 1000With Wrench Flats4 ~ 8--6 ~ 8---0 ~ 990
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 1000With Wrench Flats4 ~ 8----8-0 ~ 990
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 1000With Wrench Flats-4 ~ 86 ~ 8----0 ~ 990
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 1000With Wrench Flats--6 ~ 86 ~ 8---0 ~ 990
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 1000With Wrench Flats--6 ~ 8--8-0 ~ 990
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 1000With Wrench Flats-4 ~ 8--8--0 ~ 990
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 1000With Wrench Flats---6 ~ 88--0 ~ 990
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 1000With Wrench Flats----88-0 ~ 990
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats4 ~ 84 ~ 8-----0 ~ 990
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats4 ~ 8--6 ~ 8---0 ~ 990
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats4 ~ 8----8-0 ~ 990
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats-4 ~ 86 ~ 8----0 ~ 990
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats--6 ~ 86 ~ 8---0 ~ 990
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats--6 ~ 8--8-0 ~ 990
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats-4 ~ 8--8--0 ~ 990
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats---6 ~ 88--0 ~ 990
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats----88-0 ~ 990
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats4 ~ 104 ~ 10-----0 ~ 990
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats4 ~ 10--6 ~ 10---0 ~ 990
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats4 ~ 10----8 ~ 10-0 ~ 990
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats-4 ~ 106 ~ 10----0 ~ 990
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats--6 ~ 106 ~ 10---0 ~ 990
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats--6 ~ 10--8 ~ 10-0 ~ 990
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats-4 ~ 10--8 ~ 10--0 ~ 990
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats---6 ~ 108 ~ 10--0 ~ 990
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats----8 ~ 108 ~ 10-0 ~ 990
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats4 ~ 104 ~ 10-----0 ~ 1190
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats4 ~ 10--6 ~ 10---0 ~ 1190
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats4 ~ 10----8 ~ 10-0 ~ 1190
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats-4 ~ 106 ~ 10----0 ~ 1190
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats--6 ~ 106 ~ 10---0 ~ 1190
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats--6 ~ 10--8 ~ 10-0 ~ 1190
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats-4 ~ 10--8 ~ 10--0 ~ 1190
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats---6 ~ 108 ~ 10--0 ~ 1190
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats----8 ~ 108 ~ 10-0 ~ 1190
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats4 ~ 124 ~ 12-----0 ~ 1190
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats4 ~ 12--6 ~ 12---0 ~ 1190
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats4 ~ 12----8 ~ 12-0 ~ 1190
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats-4 ~ 126 ~ 12----0 ~ 1190
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats--6 ~ 126 ~ 12---0 ~ 1190
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats--6 ~ 12--8 ~ 12-0 ~ 1190
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats-4 ~ 12--8 ~ 12--0 ~ 1190
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats---6 ~ 128 ~ 12--0 ~ 1190
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats----8 ~ 128 ~ 12-0 ~ 1190
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats4 ~ 124 ~ 12-----0 ~ 1190
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats4 ~ 12--6 ~ 12---0 ~ 1190
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats4 ~ 12----8 ~ 14-0 ~ 1190
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats-4 ~ 126 ~ 12----0 ~ 1190
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats--6 ~ 126 ~ 12---0 ~ 1190
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats--6 ~ 12--8 ~ 14-0 ~ 1190
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats-4 ~ 12--8 ~ 14--0 ~ 1190
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats---6 ~ 128 ~ 14--0 ~ 1190
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats----8 ~ 148 ~ 14-0 ~ 1190

Loading...

More Information

[ ! ]Annealing may lower hardness at wrench flats, cross-drilled hole and shaft end machined areas (effective thread length + approx. 10mm).>> Click here
[ ! ]Cross-drilled hole areas may be out of O.D. tolerances due to annealing-induced deformation.
[ ! ]Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> Click here
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here

Example

Precision Linear Shafts - Both Ends Tapped - with Wrench Flats/Cross Drilled Holes:Related Image
 

Basic Information

Basic Shape Straight End Shape (Left) Tapped End Shape (Right) Tapped

Additional Products in this Category

Complementary Products

Tech Support