(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - One end tapped with wrench flat / precision type.

Precision Linear Shafts - One end tapped with wrench flat / precision type.
  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One end Taped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 4mm - 50mm
[Length range]15mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - One End Tapped with Wrench Flat - Precision Type:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
With Wrench FlatsWith Cross-Drilled Hole
Precision TypeStandard
D Tol. g6D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. f8
VFJCSFJCSFUC-SFHC-52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
VSFJCSSFJCSSFUC-SSFHC-SUS440C(13Cr) Stainless Steel Equivalent
VPFJCPSFJCPSFUC-PSFHC-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More
VPSFJCPSSFJCPSSFUC-PSSFHC-SUS440C(13Cr) Stainless Steel Equivalent
VRJCRSFJC--RSFHC-52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
---PSFGC-PSGHC1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More
---PSSFGC--304 Stainless Steel

Specifications

Part Number-L-M-SC-H
VFJC10-200-M5-SC6  
SFHC20-425-M8  -H20
D Tol.
Dg6h5f8
6-0.004
-0.012
0
-0.005
-0.010
-0.028
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Part NumberL
1mm Increment
M (Coarse Thread)Wrench Flats DimensionsC
TypeDSCW1
Precision Type

(With Wrench Flats)
(D Tolerance g6)
VFJC
VSFJC
VPFJC
VPS
FJC
VRJC
625~3503        SC=1mm Increment
[ ! ]SC+1≤L
[ ! ]SC≥0
[ ! ]Details of Wrench Flats Click here
580.5 or Less
825~350345      7
1025~4003456     8
1225~400 4568    1010
1325~400 4568    11
1525~400 456810   13
1625~400 456810   14
1825~400 45681012  16
2030~500 45681012  171.0 or Less
2530~500 4568101216 22
3030~500   68101216202715
Part NumberL
1mm Increment
M (Coarse Thread)Wrench Flats DimensionsCross-Drilled Hole DimensionsC
TypeDSCW1Hd
Standard Type620~8003          SC=1mm Increment
[ ! ]SC+1≤L
[ ! ]SC≥0
[ ! ]Details of Wrench Flats Click here
58--0.5 or Less
(With Wrench Flats)
(D Tolerance g6)
SFJC
SSFJ
C
PSFJC
PSSFJC

RSFJC(D≤30, L≤500)
(D Tolerance f8)
PSFGC
PSSFGC
(D Tolerance h5)
SFUC
SSFU
C
PSFUC
PSSFUC


 
(With Cross-Drilled Hole)
8≤D≤30, L≤500
(D Tolerance g6)
SFHC
SSFHC
P
SFHC
PSSFHC
RSFHC

(D Tolerance f8)
PSGHC
 
820~1000345        7H=1mm Increment
[ ! ]L≥H+d/2+2
[ ! ]H≥Mx2.5+d/2+6
3
1020~10003456       8
1220~1200 4568      1010
1325~1200 4568      114
1525~1200 456810     13
1630~1200 456810     14
1830~1200 45681012    166
2030~1200 45681012    171.0 or Less
2535~1200 4568101216   227
3035~1500   6810121620  2715
3535~1500    81012162024 30--
4050~1500     1012162024303620
5065~1500      121620243041

Alterations

Precision Linear Shafts - One End Tapped with Wrench Flat - Precision Type:Related Image
Alteration Details >> Click here
For details, see Shaft Alteration Overview >> Click here
[ ! ]Please see Shaft Alteration Overview for details if provided. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFGC6-[20-600/1]-M3-SC[0-592/1]
PSFGC8-[20-800/1]-M[3,​4,​5]-SC[0-792/1]
PSFGC10-[20-800/1]-M[3,​4,​5,​6]-SC[0-792/1]
PSFGC10-[20-800/1]-MD6-SC[0-792/1]
PSFGC12-[20-1000/1]-M[4,​5,​6,​8]-SC[0-990/1]
PSFGC12-[20-1000/1]-MD[6,​8]-SC[0-990/1]
PSFGC12-[20-1000/1]-MSC8-SC[0-990/1]
PSFGC13-[25-1000/1]-M[4,​5,​6,​8]-SC[0-990/1]
PSFGC13-[25-1000/1]-MD[6,​8]-SC[0-990/1]
PSFGC13-[25-1000/1]-MSC8-SC[0-990/1]
PSFGC15-[25-1000/1]-M[4,​5,​6,​8,​10]-SC[0-990/1]
PSFGC15-[25-1000/1]-MD[6,​8,​10]-SC[0-990/1]
PSFGC15-[25-1000/1]-MSC[8,​10]-SC[0-990/1]
PSFGC16-[30-1200/1]-M[4,​5,​6,​8,​10]-SC[0-1190/1]
PSFGC16-[30-1200/1]-MD[6,​8,​10]-SC[0-1190/1]
PSFGC16-[30-1200/1]-MSC[8,​10]-SC[0-1190/1]
PSFGC18-[30-1200/1]-M[4,​5,​6,​8,​10,​12]-SC[0-1190/1]
PSFGC18-[30-1200/1]-MD[6,​8,​10,​12]-SC[0-1190/1]
PSFGC18-[30-1200/1]-MSC[8,​10,​12]-SC[0-1190/1]
PSFGC20-[30-1200/1]-M[4,​5,​6,​8,​10,​12]-SC[0-1190/1]
PSFGC20-[30-1200/1]-MD[6,​8,​10,​12]-SC[0-1190/1]
PSFGC20-[30-1200/1]-MSC[8,​10,​12,​14]-SC[0-1190/1]
PSFGC25-[35-1200/1]-M[4,​5,​6,​8,​10,​12,​16]-SC[0-1190/1]
PSFGC25-[35-1200/1]-MD[6,​8,​10,​12,​16]-SC[0-1190/1]
PSFGC25-[35-1200/1]-MSC[8,​10,​12,​14,​18]-SC[0-1190/1]
PSFGC30-[35-1500/1]-M[6,​8,​10,​12,​16,​20]-SC[0-1485/1]
PSFGC30-[35-1500/1]-MD[6,​8,​10,​12,​16,​20]-SC[0-1485/1]
PSFGC30-[35-1500/1]-MSC[8,​10,​12,​14,​18]-SC[0-1485/1]
PSFGC35-[35-1500/1]-M[8,​10,​12,​16,​20,​24]-SC[0-1485/1]
PSFGC35-[35-1500/1]-MSC[8,​10,​12,​14,​18]-SC[0-1485/1]
PSFGC40-[50-1500/1]-M[10,​12,​16,​20,​24,​30]-SC[0-1480/1]
PSFGC40-[50-1500/1]-MSC[10,​12,​14,​18]-SC[0-1480/1]
PSFGC50-[65-1500/1]-M[12,​16,​20,​24,​30]-SC[0-1480/1]
PSFGC50-[65-1500/1]-MSC[12,​14,​18]-SC[0-1480/1]
PSFHC8-[20-500/1]-M[3,​4,​5]-H[0-496/1]
PSFHC10-[20-500/1]-M[3,​4,​5,​6]-H[0-496/1]
PSFHC10-[20-500/1]-MD6-H[0-496/1]
PSFHC12-[20-500/1]-M[4,​5,​6,​8]-H[0-496/1]
PSFHC12-[20-500/1]-MD[6,​8]-H[0-496/1]
PSFHC12-[20-500/1]-MSC8-H[0-496/1]
PSFHC13-[25-500/1]-M[4,​5,​6,​8]-H[0-496/1]
PSFHC13-[25-500/1]-MD[6,​8]-H[0-496/1]
PSFHC13-[25-500/1]-MSC8-H[0-496/1]
PSFHC15-[25-500/1]-M[4,​5,​6,​8,​10]-H[0-496/1]
PSFHC15-[25-500/1]-MD[6,​8,​10]-H[0-496/1]
PSFHC15-[25-500/1]-MSC[8,​10]-H[0-496/1]
PSFHC16-[30-500/1]-M[4,​5,​6,​8,​10]-H[0-496/1]
PSFHC16-[30-500/1]-MD[6,​8,​10]-H[0-496/1]
PSFHC16-[30-500/1]-MSC[8,​10]-H[0-496/1]
PSFHC18-[30-500/1]-M[4,​5,​6,​8,​10,​12]-H[0-495/1]
PSFHC18-[30-500/1]-MD[6,​8,​10,​12]-H[0-495/1]
PSFHC18-[30-500/1]-MSC[8,​10,​12]-H[0-495/1]
PSFHC20-[30-500/1]-M[4,​5,​6,​8,​10,​12]-H[0-495/1]
PSFHC20-[30-500/1]-MD[6,​8,​10,​12]-H[0-495/1]
PSFHC20-[30-500/1]-MSC[8,​10,​12,​14]-H[0-495/1]
PSFHC25-[35-500/1]-M[4,​5,​6,​8,​10,​12,​16]-H[0-494/1]
PSFHC25-[35-500/1]-MD[6,​8,​10,​12,​16]-H[0-494/1]
PSFHC25-[35-500/1]-MSC[8,​10,​12,​14,​18]-H[0-494/1]
PSFHC30-[35-500/1]-M[6,​8,​10,​12,​16,​20]-H[0-494/1]
PSFHC30-[35-500/1]-MD[6,​8,​10,​12,​16,​20]-H[0-494/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Shaft End Perpendicularity Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
Tightening Tool Type Coarse Tapped [M] Depth=Mx2
(mm)
Coarse Tapped [MD] Depth=Mx3
(mm)
Fine Tapped [MSC] for M H
(mm)
SC
(mm)
1 Piece(s)

9 Days or more

106Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 600With Wrench Flats3---0 ~ 592
1 Piece(s)

9 Days or more

108Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 800With Wrench Flats3 ~ 5---0 ~ 792
1 Piece(s)

9 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 800With Wrench Flats3 ~ 6---0 ~ 792
1 Piece(s)

9 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 800With Wrench Flats-6--0 ~ 792
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 1000With Wrench Flats4 ~ 8---0 ~ 990
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 1000With Wrench Flats-6 ~ 8--0 ~ 990
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 1000With Wrench Flats--8-0 ~ 990
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats4 ~ 8---0 ~ 990
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats-6 ~ 8--0 ~ 990
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats--8-0 ~ 990
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats4 ~ 10---0 ~ 990
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats-6 ~ 10--0 ~ 990
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000With Wrench Flats--8 ~ 10-0 ~ 990
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats4 ~ 10---0 ~ 1190
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats-6 ~ 10--0 ~ 1190
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats--8 ~ 10-0 ~ 1190
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats4 ~ 12---0 ~ 1190
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats-6 ~ 12--0 ~ 1190
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats--8 ~ 12-0 ~ 1190
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats4 ~ 12---0 ~ 1190
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats-6 ~ 12--0 ~ 1190
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200With Wrench Flats--8 ~ 14-0 ~ 1190
1 Piece(s)

9 Days or more

1025Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 1200With Wrench Flats4 ~ 16---0 ~ 1190
1 Piece(s)

9 Days or more

1025Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 1200With Wrench Flats-6 ~ 16--0 ~ 1190
1 Piece(s)

9 Days or more

1025Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 1200With Wrench Flats--8 ~ 18-0 ~ 1190
1 Piece(s)

9 Days or more

1030Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 1500With Wrench Flats6 ~ 20---0 ~ 1485
1 Piece(s)

9 Days or more

1030Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 1500With Wrench Flats-6 ~ 20--0 ~ 1485
1 Piece(s)

9 Days or more

1030Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 1500With Wrench Flats--8 ~ 18-0 ~ 1485
1 Piece(s)

10 Days or more

1035Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 1500With Wrench Flats8 ~ 24---0 ~ 1485
1 Piece(s)

10 Days or more

1035Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 1500With Wrench Flats--8 ~ 18-0 ~ 1485
1 Piece(s)

10 Days or more

1040Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef850 ~ 1500With Wrench Flats10 ~ 30---0 ~ 1480
1 Piece(s)

10 Days or more

1040Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef850 ~ 1500With Wrench Flats--10 ~ 18-0 ~ 1480
1 Piece(s)

10 Days or more

1050Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef865 ~ 1500With Wrench Flats12 ~ 30---0 ~ 1480
1 Piece(s)

10 Days or more

1050Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef865 ~ 1500With Wrench Flats--12 ~ 18-0 ~ 1480
1 Piece(s)

9 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg620 ~ 500With Cross-Drilled Hole3 ~ 5--0 ~ 496-
1 Piece(s)

9 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg620 ~ 500With Cross-Drilled Hole3 ~ 6--0 ~ 496-
1 Piece(s)

9 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg620 ~ 500With Cross-Drilled Hole-6-0 ~ 496-
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg620 ~ 500With Cross-Drilled Hole4 ~ 8--0 ~ 496-
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg620 ~ 500With Cross-Drilled Hole-6 ~ 8-0 ~ 496-
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg620 ~ 500With Cross-Drilled Hole--80 ~ 496-
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 500With Cross-Drilled Hole4 ~ 8--0 ~ 496-
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 500With Cross-Drilled Hole-6 ~ 8-0 ~ 496-
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 500With Cross-Drilled Hole--80 ~ 496-
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 500With Cross-Drilled Hole4 ~ 10--0 ~ 496-
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 500With Cross-Drilled Hole-6 ~ 10-0 ~ 496-
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 500With Cross-Drilled Hole--8 ~ 100 ~ 496-
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg630 ~ 500With Cross-Drilled Hole4 ~ 10--0 ~ 496-
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg630 ~ 500With Cross-Drilled Hole-6 ~ 10-0 ~ 496-
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg630 ~ 500With Cross-Drilled Hole--8 ~ 100 ~ 496-
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg630 ~ 500With Cross-Drilled Hole4 ~ 12--0 ~ 495-
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg630 ~ 500With Cross-Drilled Hole-6 ~ 12-0 ~ 495-
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg630 ~ 500With Cross-Drilled Hole--8 ~ 120 ~ 495-
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg630 ~ 500With Cross-Drilled Hole4 ~ 12--0 ~ 495-
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg630 ~ 500With Cross-Drilled Hole-6 ~ 12-0 ~ 495-
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg630 ~ 500With Cross-Drilled Hole--8 ~ 140 ~ 495-
1 Piece(s)

9 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg635 ~ 500With Cross-Drilled Hole4 ~ 16--0 ~ 494-
1 Piece(s)

9 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg635 ~ 500With Cross-Drilled Hole-6 ~ 16-0 ~ 494-
1 Piece(s)

9 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg635 ~ 500With Cross-Drilled Hole--8 ~ 180 ~ 494-
1 Piece(s)

9 Days or more

1030Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg635 ~ 500With Cross-Drilled Hole6 ~ 20--0 ~ 494-
1 Piece(s)

9 Days or more

1030Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg635 ~ 500With Cross-Drilled Hole-6 ~ 20-0 ~ 494-

Loading...

More Information

Annealing may lower hardness at wrench flats, cross-drilled hole and shaft end machined areas (effective thread length + approx. 10mm).>>  Click here
Cross-drilled hole areas may be out of O.D. tolerances due to annealing-induced deformation.
Circularity, Straightness, Perpendicularity Concentricity, Changes in Hardness >>  Click here
Shafts may have centering holes at end faces.
Features of Low Temp. Black Chrome Plating >> Click here

Example

Precision Linear Shafts - One End Tapped with Wrench Flat - Precision Type:Related Image
 

Basic Information

Basic Shape Straight End Shape (Left) Tapped End Shape (Right) No Machining

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.