(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - One end female threaded.

Precision Linear Shafts - One end female threaded.
  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One end Taped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 4mm - 50mm
[Length range]20mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - One End Tapped:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
Precision TypeStandard
D Tol. g6D Tol. g6D Tol. h5D Tol. f8
VFJTSFJTSFUT-52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
VSFJTSSFJTSSFUT-SUS440C(13Cr) Stainless Steel Equivalent
VPFJTPSFJTPSFUT-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More
VPSFJTPSSFJTPSSFUT-SUS440C(13Cr) Stainless Steel Equivalent
VRJTRSFJT--52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
---PSFGT1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More
---PSSFGT304 Stainless Steel

Specifications

Part Number-L-M
VFJT8-200-M4
RSFJT20-325-M8
D Tol.
Dg6h5f8
4-0.004
-0.012
0
-0.005
-
5
6-0.010
-0.028
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Part NumberL
1mm Increment
M (Coarse Thread)C
TypeD
Precision Type
(D Tolerance g6)
VFJT
VSFJT

VPFJT
VPSFJT

VRJT
425~2002          0.2 or Less
525~300 2.63        
625~350  3        0.5 or Less
825~350  345      
1025~400  3456     
1225~400   4568    
1325~400   4568    
1525~400   456810   
1625~400   456810   
1825~400   45681012  
2030~500   45681012  1.0 or Less
2530~500   4568101216 
3030~500     6810121620
Part NumberL
1mm Increment
M (Coarse Thread)C
TypeD
Standard Type
(D Tolerance g6)
SFJT
SSFJT

PSFJT
PSS
FJT
RSFJT (D≤30, L≤500)
(D Tolerance f8)
PSFGT
(D≥6)
PSSFGT (D≥6)

(D Tolerance h5)
SFUT
SSFUT
PSFUT
PSS
FUT



420~ 3002            0.2 or Less
520~ 400 2.63          
620~ 800  3          0.5 or Less
820~ 1000  345        
1020~ 1000  3456       
1220~1200   4568      
1325~1200   4568      
1525~1200   456810     
1630~1200   456810     
1830~1200   45681012    
2030~1200   45681012    1.0 or Less
2535~1200   4568101216   
3035~1500     6810121620  
3535~1500      81012162024 
4050~1500       101216202430
5065~1500        1216202430

Alterations

Precision Linear Shafts - One End Tapped:Related Image
Alteration Details >> Click here
For details, seeShaft AlterationOverview>> Click here
[ ! ]Please see Shaft Alteration Overview for details if provided. >> Click here
[ ! ]When selecting multiple alteration additions, the distance between machined areas should be greater than 2mm. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFGT6-[20-600/1]-M3
PSFGT8-[20-800/1]-M[3,​4,​5]
PSFGT10-[20-800/1]-M[3,​4,​5,​6]
PSFGT10-[20-800/1]-MD6
PSFGT12-[20-1000/1]-M[4,​5,​6,​8]
PSFGT12-[20-1000/1]-MD[6,​8]
PSFGT12-[20-1000/1]-MSC8
PSFGT13-[25-1000/1]-M[4,​5,​6,​8]
PSFGT13-[25-1000/1]-MD[6,​8]
PSFGT13-[25-1000/1]-MSC8
PSFGT15-[25-1000/1]-M[4,​5,​6,​8,​10]
PSFGT15-[25-1000/1]-MD[6,​8,​10]
PSFGT15-[25-1000/1]-MSC[8,​10]
PSFGT16-[30-1200/1]-M[4,​5,​6,​8,​10]
PSFGT16-[30-1200/1]-MD[6,​8,​10]
PSFGT16-[30-1200/1]-MSC[8,​10]
PSFGT18-[30-1200/1]-M[4,​5,​6,​8,​10,​12]
PSFGT18-[30-1200/1]-MD[6,​8,​10,​12]
PSFGT18-[30-1200/1]-MSC[8,​10,​12]
PSFGT20-[30-1200/1]-M[4,​5,​6,​8,​10,​12]
PSFGT20-[30-1200/1]-MD[6,​8,​10,​12]
PSFGT20-[30-1200/1]-MSC[8,​10,​12,​14]
PSFGT25-[35-1200/1]-M[4,​5,​6,​8,​10,​12,​16]
PSFGT25-[35-1200/1]-MD[6,​8,​10,​12,​16]
PSFGT25-[35-1200/1]-MSC[8,​10,​12,​14,​18]
PSFGT30-[35-1500/1]-M[6,​8,​10,​12,​16,​20]
PSFGT30-[35-1500/1]-MD[6,​8,​10,​12,​16,​20]
PSFGT30-[35-1500/1]-MSC[8,​10,​12,​14,​18]
PSFGT35-[35-1500/1]-M[8,​10,​12,​16,​20,​24]
PSFGT35-[35-1500/1]-MSC[8,​10,​12,​14,​18]
PSFGT40-[50-1500/1]-M[10,​12,​16,​20,​24,​30]
PSFGT40-[50-1500/1]-MSC[10,​12,​14,​18]
PSFGT50-[65-1500/1]-M[12,​16,​20,​24,​30]
PSFGT50-[65-1500/1]-MSC[12,​14,​18]
PSFJT4-[20-300/1]-M2
PSFJT5-[20-400/1]-M[2.6,​3]
PSFJT6-[20-600/1]-M3
PSFJT8-[20-800/1]-M[3,​4,​5]
PSFJT10-[20-800/1]-M[3,​4,​5,​6]
PSFJT10-[20-800/1]-MD6
PSFJT12-[20-1000/1]-M[4,​5,​6,​8]
PSFJT12-[20-1000/1]-MD[6,​8]
PSFJT12-[20-1000/1]-MSC8
PSFJT13-[25-1000/1]-M[4,​5,​6,​8]
PSFJT13-[25-1000/1]-MD[6,​8]
PSFJT13-[25-1000/1]-MSC8
PSFJT15-[25-1000/1]-M[4,​5,​6,​8,​10]
PSFJT15-[25-1000/1]-MD[6,​8,​10]
PSFJT15-[25-1000/1]-MSC[8,​10]
PSFJT16-[30-1200/1]-M[4,​5,​6,​8,​10]
PSFJT16-[30-1200/1]-MD[6,​8,​10]
PSFJT16-[30-1200/1]-MSC[8,​10]
PSFJT18-[30-1200/1]-M[4,​5,​6,​8,​10,​12]
PSFJT18-[30-1200/1]-MD[6,​8,​10,​12]
PSFJT18-[30-1200/1]-MSC[8,​10,​12]
PSFJT20-[30-1200/1]-M[4,​5,​6,​8,​10,​12]
PSFJT20-[30-1200/1]-MD[6,​8,​10,​12]
PSFJT20-[30-1200/1]-MSC[8,​10,​12,​14]
PSFJT25-[35-1200/1]-M[4,​5,​6,​8,​10,​12,​16]
PSFJT25-[35-1200/1]-MD[6,​8,​10,​12,​16]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Shaft End Perpendicularity Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
Coarse Tapped [M] Depth=Mx2
(mm)
Coarse Tapped [MD] Depth=Mx3
(mm)
Fine Tapped [MSC] for M
1 Piece(s)

9 Days or more

106Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 6003--
1 Piece(s)

9 Days or more

108Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 8003 ~ 5--
1 Piece(s)

9 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 8003 ~ 6--
1 Piece(s)

9 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 800-6-
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 10004 ~ 8--
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 1000-6 ~ 8-
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 1000--8
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 10004 ~ 8--
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000-6 ~ 8-
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000--8
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 10004 ~ 10--
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000-6 ~ 10-
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000--8 ~ 10
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 12004 ~ 10--
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200-6 ~ 10-
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200--8 ~ 10
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 12004 ~ 12--
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200-6 ~ 12-
1 Piece(s)

9 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200--8 ~ 12
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 12004 ~ 12--
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200-6 ~ 12-
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200--8 ~ 14
1 Piece(s)

9 Days or more

1025Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 12004 ~ 16--
1 Piece(s)

9 Days or more

1025Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 1200-6 ~ 16-
1 Piece(s)

9 Days or more

1025Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 1200--8 ~ 18
1 Piece(s)

9 Days or more

1030Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 15006 ~ 20--
1 Piece(s)

9 Days or more

1030Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 1500-6 ~ 20-
1 Piece(s)

9 Days or more

1030Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 1500--8 ~ 18
1 Piece(s)

8 Days or more

1035Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 15008 ~ 24--
1 Piece(s)

8 Days or more

1035Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 1500--8 ~ 18
1 Piece(s)

8 Days or more

1040Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef850 ~ 150010 ~ 30--
1 Piece(s)

8 Days or more

1040Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef850 ~ 1500--10 ~ 18
1 Piece(s)

8 Days or more

1050Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef865 ~ 150012 ~ 30--
1 Piece(s)

8 Days or more

1050Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef865 ~ 1500--12 ~ 18
1 Piece(s)

7 Days or more

104Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 3002--
1 Piece(s)

7 Days or more

105Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 4002.6 ~ 3--
1 Piece(s)

9 Days or more

106Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 6003--
1 Piece(s)

9 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 8003 ~ 5--
1 Piece(s)

9 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 8003 ~ 6--
1 Piece(s)

9 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 800-6-
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 10004 ~ 8--
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 1000-6 ~ 8-
1 Piece(s)

9 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 1000--8
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 10004 ~ 8--
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1000-6 ~ 8-
1 Piece(s)

9 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1000--8
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 10004 ~ 10--
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1000-6 ~ 10-
1 Piece(s)

9 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1000--8 ~ 10
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 12004 ~ 10--
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 1200-6 ~ 10-
1 Piece(s)

9 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 1200--8 ~ 10
1 Piece(s)

7 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 12004 ~ 12--
1 Piece(s)

7 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 1200-6 ~ 12-
1 Piece(s)

7 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 1200--8 ~ 12
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 12004 ~ 12--
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 1200-6 ~ 12-
1 Piece(s)

9 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 1200--8 ~ 14
1 Piece(s)

9 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg635 ~ 12004 ~ 16--
1 Piece(s)

9 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg635 ~ 1200-6 ~ 16-

Loading...

More Information

Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm). >> Click here
Full Length Hardness Guaranteed Shafts >> Click here
Circularity, Straightness, Perpendicularity and Changes in Hardness >> Click here
Shafts may have centering holes at end faces.
Features of Low Temp. Black Chrome Plating >> Click here

Example

Precision Linear Shafts - One End Tapped:Related Image
 

Basic Information

Basic Shape Straight End Shape (Left) Tapped End Shape (Right) No Machining

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.