(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Core Pin with Gas Release Filter

Core Pin with Gas Release Filter

[Addition of standard]
Total length L 15mm~ can be specified! (Not in PDF catalog)


[Features]
A core pin with a gas vent filter pressed into the pin tip.
The gas in the mold escapes from the ventilation groove of the filter section.
Ventilation grooves are concentrically arranged, so gas from any direction can easily escape, and the influence of pin orientation during installation on molding defects can be reduced.

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

PDF

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GVFC3-[15-100/0.01]
GVFC4-[15-100/0.01]
GVFC5-[15-100/0.01]
GVFC6-[15-100/0.01]
GVFCM3-[15-100/0.01]
GVFCM4-[15-100/0.01]
GVFCM5-[15-100/0.01]
GVFCM6-[15-100/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship D/P (Shaft diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)

12 Days or more

315 ~ 100
1 Piece(s)

12 Days or more

415 ~ 100
1 Piece(s)

12 Days or more

515 ~ 100
1 Piece(s)

12 Days or more

615 ~ 100
1 Piece(s)

12 Days or more

315 ~ 100
1 Piece(s)

12 Days or more

415 ~ 100
1 Piece(s)

12 Days or more

515 ~ 100
1 Piece(s)

12 Days or more

615 ~ 100

Loading...

  1. 1

Dimension




Specification Table


Filter Part Details>>click here

Basic Information

Shape type Gas release Material SKH51 Quenching Hardening steel
Shaft diameter tolerance -0.01/-0.02 L dimension tolerance +0.02/0 Head thickness 4mm(T4)

Additional Products in this Category

Complementary Products

Tech Support