(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Jig (MISUMI)

Pipe Jig (MISUMI)
  • Volume Discount

• Application :
・Use to remove the plasticizing cylinders and etc. of Injection Molding Machine manufactured by Sodick.
・If the nut cannot be loosened using the extend socket, insert the pipe type jig into the handle and turn the jig.

(i)Caution

  • When performing maintenance on the molding machine, check the Sodick's instruction manual and implement appropriate safety measures against burns and electric shock, etc.
  • Perform the necessary preparations for removing the plasticizing cylinder, such as removing the plasticizing motor and non-return unit.
  • The jig can also be used for various other applications, but be especially careful during use to prevent jigs and tools from slipping off or being damaged.

PDF

Part Number

Configured Part Number is shown.

M-SJP-20A


㈱ソディック社監修の元、規格化しました。

ソディック 治具パイプ外形図

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
M-SJP-20A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1
■使用用途
 ・エクステンドソケットのみでナットがゆるまない場合は、治具パイプM-SJP-20Aをハンドルに挿入し回してください。

 可塑化モータ、逆止ユニットの取り外しなど、可塑化シリンダ取り外し作業に必要な準備を実施してください。
 成形機をメンテナンスする際は、ソディックの取扱説明書を確認した上で、火傷対策や感電防止など安全に十分注意してください。
 その他さまざまな用途にご利用できますが、特に使用時は治具・工具のはずれや破損に十分注意して作業してください。

Basic Information

L(mm) About 600 degrees Material Steel pipe STPG370 equivalent SurfaceTreatment Black iron oxide film

Please check the type/dimensions/specifications of the part M-SJP-20A in the Pipe Jig (MISUMI) series.

Additional Products in this Category

Complementary Products

Tech Support