(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turbo Lap (MISUMI)

Turbo Lap (MISUMI)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
・ A vertical amplitude type.

PDF

Part Number

Configured Part Number is shown.

Part Number
M-UTR-20
M-UTR-30
M-UTR-70
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

1 Piece(s)Available

10 Days or more

1 Piece(s)Available

10 Days or more

Loading...

  1. 1
Part NumberStrokeMaximum
amplitude speed
Total lengthOuter dia.Body weight
UTR-200.15mm35,000spm200mmΦ28190g
UTR-300.3mm30,000spm220g
UTR-700.7mm28,000spm220g

*A high coupler plug is included.
【Acessories】Air hose (1.3 m), muffler, adapter, quick joint, hex key, φ3 and 1 mm collet, 1 mm slot holder, adjusting tool holder

Additional Products in this Category

Complementary Products

Tech Support