(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Resistant Strap Belt(600℃)

Heat Resistant Strap Belt(600℃)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
・ Convenient for fixing the exterior of the heater, the outer circumference of the heat insulation jacket, and the insulation cover.

• Material : Glass fiber
• Operating temperature: 600°C

(i)Caution

  • This product will be discontinued in March 2023. There are no recommended alternative products.

PDF

Part Number

Configured Part Number is shown.

Part Number
M-TR-24
M-TR-36
M-TR-48
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
1 Piece(s)Available

10 Days or more

600
1 Piece(s)Available

10 Days or more

900
1 Piece(s)Available

10 Days or more

1200

Loading...

  1. 1

Example to Use


Basic Information

Material Glass fiber Width(mm) 25

Additional Products in this Category

Complementary Products

Tech Support