(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Heater (MISUMI)

Flexible Heater (MISUMI)

It is a freely bendable heater. For example, by digging a groove in a mold and inserting it while inserting a heater, it is possible to cope with the heating target with a small space.

(i)Caution

  • Dig a groove in the object to be heated, and insert it gently with a rubber hammer etc. while keeping the product along. Damage caused by inset can not be guaranteed.

Part Number

Configured Part Number is shown.

MSCHS-[100-2000/10]-V200-W[100-3000/10]

 
Part Number
MSCHS-[100-2000/10]-V200-W[100-3000/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship W (Wattage)
(W)
L(Heater Length)
(mm)
1 Piece(s)

15 Days or more

100 ~ 3000100 ~ 2000

Loading...

  1. 1

■Specifications
Watt densityProduct codeLV(Voltage)W(Wattage)
(W/cm2)Type1mm incrementsSelection10W increments
2≦W/cm2≦30
W/cm2=W/{D×(L-12)×3.14/100}
MSCHS100~200200,220100~3000
201~300
301~400
401~500
501~600
601~700
701~800
801~900
901~1000
1001~1100
1101~1200
1201~1300
1301~1400
1401~1500
1501~1600
1601~1700
1701~1800
1801~1900
1901~2000

Basic Information

With/without flange No V (Voltage)(V) 200

Additional Products in this Category

Complementary Products

Tech Support