(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Brackets - Screw Mounting Type-

Suction Brackets - Screw Mounting Type-

Click this image to zoom it.

  • Volume Discount

[Applications]
· Attach the suction pad VC-HSP, VC-SP to the tip
· When installing the suction bracket screw part to the slide bracket (FP-SLBCM), the position can be easily adjusted by sliding between the long holes.

PDF

Suction Brackets - Screw Mounting Type: Related Image

 

TypePartsMaterialSurface Treatment
VC−KNG1. BodyA6061White Anodized Aluminum
2. SpringsCarbon Steel
3. Fitting/PlugSUM22 EquivalentElectroless Nickel Plated

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VC-KNG7-ST5
VC-KNG7-ST30
VC-KNG11-ST5
VC-KNG11-ST30
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke ST
(mm)
Suction Cup Mounting Diameter D
(mm)
1 Piece(s)Available

8 Days or more

57
1 Piece(s)Available

8 Days or more

307
1 Piece(s)Available

8 Days or more

511
1 Piece(s)Available

8 Days or more

3011

Loading...

  1. 1

Specification Table

Part NumberST
VC−KNG11ST20

 

Applicable
Cup
Compatible Tube
OD ×ID
Weight
(g)*1
LEFGJKQNHdCTIncluded FittingPart NumberStroke
TypeDST
VC−SP6×484151222.5513151258.52.5Pipe Fitting: 1 pcs
Compatible Tube
( 4×2.5 )
VC−KNG75
94610
105620
116630
VC−HSP84484.2816115
94910
105920
116930

*1 The weight is an approximate value. Consider it only as a guideline. E Check with WOS for quantities over display.
The suction bracket can be fitted with a φ5 fitting (connected to tube outer diameter 6×4). Fitting φ3.6 is also included, allowing replacement according to the specifications.

Usage Example

Suction Brackets - Screw Mounting Type: Related Image

Basic Information

Component Parts 1. Body, 2. Spring, 3. Fitting/Plug

Additional Products in this Category

Complementary Products

Tech Support