(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounting Clamp (20 mm Square Frame Type)

Mounting Clamp (20 mm Square Frame Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Connection Frame: Square Aluminum Extrusion
•Compatible Base Plate Mounting Hole Size Dimension D1 (φ): 5.5

PDF

Mounting Clamp (20 mm Square Frame Type): Related Image

 

TypeMaterialSurface Treatment
AT−FRCLSA6061 EquivalentWhite Anodized Aluminum

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AT-FRCLS2020-D5.5
AT-FRCLS2020-D5.5-BPT5
AT-FRCLS2020-D5.5-BPT12
AT-FRCLS2020-D6.6
AT-FRCLS2020-D6.6-BPT5
AT-FRCLS2020-D6.6-BPT12
AT-FRCLS2020-D9
AT-FRCLS2020-D9-BPT5
AT-FRCLS2020-D9-BPT12
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Bolt Set Applicable Base Plate Thickness T
(mm)
Compatible Base Plate Mounting Hole Size D (φ)
1 Piece(s)Available

8 Days or more

None-5.5
1 Piece(s)Available

8 Days or more

Yes55.5
1 Piece(s)Available

8 Days or more

Yes125.5
1 Piece(s)Available

8 Days or more

None-6.6
1 Piece(s)Available

8 Days or more

Yes56.6
1 Piece(s)Available

8 Days or more

Yes126.6
1 Piece(s)Available

8 Days or more

None-9
1 Piece(s)Available

8 Days or more

Yes59
1 Piece(s)Available

8 Days or more

Yes129

Loading...

  1. 1

Specification Table

Part NumberDMounting Bolt
AT−FRCLS2020D5.5  
AT−FRCLS2020D6.6BPT12

 

■Mounting Clamp

Connection FrameABCEFGJD1KSquare Aluminum Extrusion
Fastening Bolts
Weight
(g) *1
Part NumberMounting Hole
Size
D
TypeNo.
HFS5-2020
(Square Aluminum Extrusion)
36202018229.55.45.56M5 Length 20
2 (Accessory)
36AT-FRCLS20205.5
361822666.6
381924779

*1 The weight is an approximate value.  Consider it only as a guideline.
Check with WOS for quantities over display.

 

■Mounting Clamp (Mounting Bolt Set Product)

Part NumberMounting Hole
Size
D
Mounting Bolt
TypeNo.
AT-FRCLS20205.5BPT5
BPT12
6.6
9

Check with WOS for quantities over display.

 

■Bolt Set Product Details

Mounting Clamp Part Number
(Bolt Set Product)
Applicable Base Plate
(AT-BPL) Thickness T
Mounting Bolt Details
AT-FRCLS2020-D5.5-BPT55
(AT-BPL□□-T5)
M5×P0.8-25(CB5-25): 1 pc
AT-FRCLS2020-D6.6-BPT5M6×P1.0-25(CB6-25) : 1 pc
AT-FRCLS2020-D9-BPT5M8×P1.25-25(CB8-25) : 1 pc
AT-FRCLS2020-D5.5-BPT1212
(AT-BPL□□-T12)
M5×P0.8-30(CB5-30) : 1 pc
AT-FRCLS2020-D6.6-BPT12M6×P1.0-30(CB6-30) : 1 pc
AT-FRCLS2020-D9-BPT12M8×P1.25-30(CB8-30) : 1 pc

Usage Example

Mounting Clamp (20 mm Square Frame Type): Related Image

Basic Information

Connection Frame Square Aluminum Extrusion Compatible Base Plate Mounting Hole Size D1 (φ) 5.5

Additional Products in this Category

Complementary Products

Tech Support