(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Applications]
This product is to be used in combination with parts for chuck plates listed in this catalog.
Note that it may not be compatible to assemble with other products.
Part Number
Configured Part Number is shown.
Type | Material | Surface Treatment |
AT-BPLN (Without Mounting Hole) | A6061 Equivalent | White Anodized Aluminum |
AT-BPL (With Mounting Hole) |
This product is to be used in combination with the parts for chuck plate listed in this catalog.
Note that assembly with other products may not be possible.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
AT-BPL042020-T5 |
AT-BPL050020-T5 |
AT-BPL050027-T5 |
AT-BPL070040-T5 |
AT-BPL080040-T5 |
AT-BPL120060-T5 |
AT-BPL130040-T5 |
AT-BPLN150070-T5 |
AT-BPLN150130-T5 |
Loading...
Part Number | - | T |
AT-BPLN150070 | - | T5 |
AT-BPL120060 | - | T12 |
Installation Number of Holes | A | B | D | X | Y | T | X1 | Y1 | M | X2 | Y2 | D1 | B1 | Y3 | Weight (g) *1 | Part Number | T | |
Type | No. | |||||||||||||||||
No hole | - | - | - | 150 | 70 | 12 | 126 | 46 | M5 | - | - | - | - | - | 141 | AT-BPLN (Without Mounting Hole) | 150070 | 5 |
338 | 12 | |||||||||||||||||
130 | 106 | M8 | 260 | 150130 | 5 | |||||||||||||
625 | 12 | |||||||||||||||||
4 holes | 42 | 20 | 5.5 | 70 | 46 | M5 | 140 | AT-BPL (With Mounting Hole) | 042020 | 5 | ||||||||
336 | 12 | |||||||||||||||||
50 | 20 | 6.6 | 139 | 050020 | 5 | |||||||||||||
333 | 12 | |||||||||||||||||
50 | 27 | 5.5 | 140 | 050027 | 5 | |||||||||||||
336 | 12 | |||||||||||||||||
70 | 40 | 6.6 | 139 | 070040 | 5 | |||||||||||||
333 | 12 | |||||||||||||||||
8 holes | 80 | 40 | 6.6 | 130 | 106 | M8 | 50 | 27 | 5.5 | 45 | 45 | 259 | 080040 | 5 | ||||
621 |
Length X(mm) | 150 | Thickness T(mm) | 5 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy