(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pellet Tank
  • Volume Discount

Pellet Tank

Standard Unit Price(USD):
-
Days to Ship :
10 Days or more

[Applications]
· A tank for storing materials.
[Features]
· It is space-saving as it can be stacked. (Up to 3 empty tanks can be stacked together)
· The casters have a locking function.
· Since the pickup wand can be inserted fully, it allows extraction with no material residue.

(i)Caution

  • From June 2023, the grip will be removed from the handle.
  • M-RB75LX was discontinued in March 2023. There are no recommended alternative products.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Days or more
-

  • Volume Discount
Part Number : M-RB150LX
Days to Ship 10 Days or more
Standard Unit Price(USD) -

Specification title

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Pellet Tank: Related Image

Specifications

Specification Table

Part NumberWW1LlHLoad Weight
(kg)
Product Weight
(kg)
M-RB150LX
613
380
735
380
970
71
35

More Information

Specifications/Overview

Function Description

[Port Cover]

Pellet Tank: Related Image

A cover with a zipper. When the pickup wand is not used, impurities such as dust will not enter as long as the zipper is closed.

[Lid Storage Pocket]

Pellet Tank: Related Image

The tank lid can be stored.

Usage Example

Pellet Tank: Related Image

Additional Products in this Category

Complementary Products

Tech Support