(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Hopper Loader

Click this image to zoom it.

Move the mouse over the image to zoom

Air Hopper Loader

Standard Unit Price(USD):
-
Days to Ship :
10 Days or more

[Applications]
Used to transfer materials from material tank to hopper. It is connected with an air compressor.

(i)Caution

  • U-shaped Material was changed from Aluminum to SUS. Please order to add [-USUS] at the end of Part Number.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Days or more
-

Part Number : M-HOPVAC95308-USUS
Days to Ship 10 Days or more
Standard Unit Price(USD) -

Specification title

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Air Hopper Loader: Related Image


Specifications

Specification Table

Air Hopper Loader: Related Image

Air Hopper Loader: Related Image

 


More Information

Specifications/Overview

Connectable Items

Air Amplifier:
Raw material storage unit such as a material tank (an air amplifier is installed at the bottom of the material tank)
SUS U-shaped Tube:
Injection molding machine hopper (the U-shape part is hooked on the hopper)

Usage

  1. 1. Connect air piping to the air supply port. Air pressure: 0.55 MPa (pressure gauge is not supplied with this product).
  2. 2. Position the air amplifier downward, set it in the material tank, and hook the U-shaped SUS tube on the opposite side to the hopper.
  3. 3. Confirm that the material is in the material tank and open the ball valve stopper next to the air supply port.
  4. 4. Material transfer begins. The transfer speed can be adjusted by opening/closing the valve.

Additional Products in this Category

Complementary Products

Tech Support