(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Copper Gauze

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Copper Gauze

Standard Unit Price(USD):
-
Days to Ship :
Same day or more

[Applications]
Used to accommodate the removal of caked resin from the screw.
[Features]
· Copper Gauze can be wrapped around the screw in a large contact area, comparing to brush, resulting in more effectiveness.  Furthermore, the Copper Gauze can be used during the polishing process, after applying Wax for Screw Maintenanc (M-HGMX) to ensure that the Wax is applied thoroughly.

Basic Specifications

  • Size
    Width: 13 cm
  • Material
    Copper

Details

Part Number
Total Length(m)

Refine by

  • 2
  • 5
  • 10
  • 30
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2
8 Days or more
-

  • Volume Discount
Part Number : M-RCG-2
Days to Ship 8 Days or more
Standard Unit Price(USD) -

Specification title

  • Size
    Width: 13 cm
  • Material
    Copper
  • Total Length(m)
    2
5
Same day

Stock

-

  • Volume Discount
Part Number : M-RCG-5
Days to Ship : Same day

Stock

Standard Unit Price(USD) -

Specification title

  • Size
    Width: 13 cm
  • Material
    Copper
  • Total Length(m)
    5
10
8 Days or more
-

  • Volume Discount
Part Number : M-RCG-10
Days to Ship 8 Days or more
Standard Unit Price(USD) -

Specification title

  • Size
    Width: 13 cm
  • Material
    Copper
  • Total Length(m)
    10
30
8 Days or more
-

  • Volume Discount
Part Number : M-RCG-30
Days to Ship 8 Days or more
Standard Unit Price(USD) -

Specification title

  • Size
    Width: 13 cm
  • Material
    Copper
  • Total Length(m)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specifications

Specification Table

Copper Gauze: Related Image

 

Copper Gauze: Related Image

 

Copper Gauze: Related Image


More Information

Usage Example

Click here for video

  1. 1. Prepare the screws removed from the molding machine.
  2. 2. Remove the resin on the screws that can be easily removed with a brush, etc.
  3. 3. Apply M-HGMX in an appropriate amount to the resin that cannot be removed with a brush.
    * If the screw is hot, M-HGMX will melt quickly, allowing more effective use.
  4. 4. Over the attached M-HGMX, peel off the stuck resin with a screw polisher (such as Copper Gauze M-RCG or brush)
  5. 5. Repeat steps 3 to 4 until the resin is removed.
  6. 6. After work, wipe with a dry waste cloth so that there is no resin residue on the screw.

Usage Example

Usage

  1. 1. Wrap around resin adhered to the screw and polish.
  2. 2. Better polishing effects can be achieved by folding it to double or triple thickness.
 Copper Gauze: Related Image
 Copper Gauze: Related Image

Precautions for Use

Since this is an operation when the screw is in high temperature, please wear equipment such as gloves for Injection to prevent getting burned


Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.