(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sheathed Thermocouples -Spring Attachment Type-

Sheathed Thermocouples -Spring Attachment Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sheathed Thermocouples -Spring Attachment Type-
  • Sheathed Thermocouples -Spring Attachment Type-
  • Sheathed Thermocouples -Spring Attachment Type-
  • Sheathed Thermocouples -Spring Attachment Type-
  • Volume Discount

•How Mount: Spring attachment
•Max. temperature (?): 300

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSMH4.9
SSMHJ4.9
Part NumberMinimum order quantityVolume DiscountDays to Ship Thermocouples type
1 Piece(s)Available

Same day

Stock

K type
1 Piece(s)Available

8 Days or more

J type

Loading...

  1. 1
 

Basic Information

How to mount Spring attachment Max. temperature(℃) 300

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.