(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cavity Inserts For Gas Release

Cavity Inserts For Gas Release

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cavity Inserts For Gas Release
  • Cavity Inserts For Gas Release

For complete product overview and details on Cavity Inserts For Gas Release see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGV4040-[12,​20,​40]-S[0.03,​0.05]
BGV4050-[12,​20,​40]-S[0.03,​0.05]
BGV4060-[12,​20,​40]-S[0.03,​0.05]
BGV8060-[60,​80]-S[0.03,​0.05]
BGV8070-[60,​80]-S[0.03,​0.05]
BGV8080-[60,​80]-S[0.03,​0.05]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA (External shape)
(mm)
B (External shape)
(mm)
T (Thickness)
(mm)
S (Grooves for gas release)
(mm)
1 Piece(s)

10 Days or more

10404012 ~ 400.03 ~ 0.05
1 Piece(s)

10 Days or more

10405012 ~ 400.03 ~ 0.05
1 Piece(s)

10 Days or more

10406012 ~ 400.03 ~ 0.05
1 Piece(s)

10 Days or more

10806060 ~ 800.03 ~ 0.05
1 Piece(s)

10 Days or more

10807060 ~ 800.03 ~ 0.05
1 Piece(s)

10 Days or more

10808060 ~ 800.03 ~ 0.05

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.