(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coil Springs -Ultra High Deflection- SWY

Coil Springs -Ultra High Deflection- SWY
  • On Sale Till 15/12/2024
  • Volume Discount

•Heat Resistance Temperature: 200℃
•Wire Type: Flat

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NT-SWY11-20
NT-SWY11-25
NT-SWY11-30
NT-SWY11-35
NT-SWY11-40
NT-SWY11-45
NT-SWY11-50
NT-SWY11-55
NT-SWY11-60
NT-SWY11-65
NT-SWY11-70
NT-SWY11-75
NT-SWY11-80
NT-SWY11-90
NT-SWY11-100
NT-SWY12.5-20
NT-SWY12.5-25
NT-SWY12.5-30
NT-SWY12.5-35
NT-SWY12.5-40
NT-SWY12.5-45
NT-SWY12.5-50
NT-SWY12.5-55
NT-SWY12.5-60
NT-SWY12.5-65
NT-SWY12.5-70
NT-SWY12.5-75
NT-SWY12.5-80
NT-SWY12.5-90
NT-SWY12.5-100
NT-SWY12.5-110
NT-SWY12.5-120
NT-SWY12.5-125
NT-SWY16.5-20
NT-SWY16.5-25
NT-SWY16.5-30
NT-SWY16.5-35
NT-SWY16.5-40
NT-SWY16.5-45
NT-SWY16.5-50
NT-SWY16.5-55
NT-SWY16.5-60
NT-SWY16.5-65
NT-SWY16.5-70
NT-SWY16.5-75
NT-SWY16.5-80
NT-SWY16.5-90
NT-SWY16.5-100
NT-SWY16.5-110
NT-SWY16.5-120
NT-SWY16.5-125
NT-SWY16.5-150
NT-SWY20.5-30
NT-SWY20.5-35
NT-SWY20.5-40
NT-SWY20.5-45
NT-SWY20.5-50
NT-SWY20.5-55
NT-SWY20.5-60
NT-SWY20.5-65
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Diameter)
(mm)
L (L dimension)
(mm)
d (Inner diameter - flat type only) Spring constant
(N/mm)
Load
(N)
Allowable deflection
(mm)
With/without paint peeling
1 Piece(s)Available

12 Days or more

10112072.2629.413.0Yes
1 Piece(s)Available

12 Days or more

10112571.8129.416.3Yes
1 Piece(s)Available

12 Days or more

10113071.5129.419.5Yes
1 Piece(s)Available

12 Days or more

10113571.2929.422.8Yes
1 Piece(s)Available

12 Days or more

10114071.1329.426Yes
1 Piece(s)Available

12 Days or more

10114571.0129.429.3Yes
1 Piece(s)Available

12 Days or more

10115070.9129.432.5Yes
1 Piece(s)Available

12 Days or more

10115570.8229.435.8Yes
1 Piece(s)Available

12 Days or more

10116070.7529.439Yes
1 Piece(s)Available

12 Days or more

10116570.7029.442.3Yes
1 Piece(s)Available

12 Days or more

10117070.6529.445.5Yes
1 Piece(s)Available

12 Days or more

10117570.6029.448.8Yes
1 Piece(s)Available

12 Days or more

10118070.5729.452.0Yes
1 Piece(s)Available

12 Days or more

10119070.529.458.5Yes
1 Piece(s)Available

12 Days or more

101110070.4529.465.0Yes
1 Piece(s)Available

12 Days or more

1012.5208.53.0940.213.0Yes
1 Piece(s)Available

12 Days or more

1012.5258.52.4740.216.3Yes
1 Piece(s)Available

12 Days or more

1012.5308.52.0640.219.5Yes
1 Piece(s)Available

12 Days or more

1012.5358.51.7740.222.8Yes
1 Piece(s)Available

12 Days or more

1012.5408.51.5540.226Yes
1 Piece(s)Available

12 Days or more

1012.5458.51.3740.229.3Yes
1 Piece(s)Available

12 Days or more

1012.5508.51.2440.232.5Yes
1 Piece(s)Available

12 Days or more

1012.5558.51.1240.235.8Yes
1 Piece(s)Available

12 Days or more

1012.5608.51.0340.239Yes
1 Piece(s)Available

12 Days or more

1012.5658.50.9540.242.3Yes
1 Piece(s)Available

12 Days or more

1012.5708.50.8840.245.5Yes
1 Piece(s)Available

12 Days or more

1012.5758.50.8240.248.8Yes
1 Piece(s)Available

12 Days or more

1012.5808.50.7740.252.0Yes
1 Piece(s)Available

12 Days or more

1012.5908.50.6940.258.5Yes
1 Piece(s)Available

12 Days or more

1012.51008.50.6240.265.0Yes
1 Piece(s)Available

12 Days or more

1012.51108.50.5640.271.5Yes
1 Piece(s)Available

12 Days or more

1012.51208.50.5240.278.0Yes
1 Piece(s)Available

12 Days or more

1012.51258.50.4940.281.3Yes
1 Piece(s)Available

12 Days or more

1016.52010.57.0291.213.0Yes
1 Piece(s)Available

12 Days or more

1016.52510.55.6191.216.3Yes
1 Piece(s)Available

12 Days or more

1016.53010.54.6891.219.5Yes
1 Piece(s)Available

12 Days or more

1016.53510.54.0191.222.8Yes
1 Piece(s)Available

12 Days or more

1016.54010.53.5191.226Yes
1 Piece(s)Available

12 Days or more

1016.54510.53.1291.229.3Yes
1 Piece(s)Available

12 Days or more

1016.55010.52.8191.232.5Yes
1 Piece(s)Available

12 Days or more

1016.55510.52.5591.235.8Yes
1 Piece(s)Available

12 Days or more

1016.56010.52.3491.239Yes
1 Piece(s)Available

12 Days or more

1016.56510.52.1691.242.3Yes
1 Piece(s)Available

12 Days or more

1016.57010.5291.245.5Yes
1 Piece(s)Available

12 Days or more

1016.57510.51.8791.248.8Yes
1 Piece(s)Available

12 Days or more

1016.58010.51.7591.252.0Yes
1 Piece(s)Available

12 Days or more

1016.59010.51.5691.258.5Yes
1 Piece(s)Available

12 Days or more

1016.510010.51.4091.265.0Yes
1 Piece(s)Available

12 Days or more

1016.511010.51.2891.271.5Yes
1 Piece(s)Available

12 Days or more

1016.512010.51.1791.278.0Yes
1 Piece(s)Available

12 Days or more

1016.512510.51.1291.281.3Yes
1 Piece(s)Available

12 Days or more

1016.515010.50.9491.297.5Yes
1 Piece(s)Available

12 Days or more

1020.53013.55.58108.919.5Yes
1 Piece(s)Available

12 Days or more

1020.53513.54.78108.922.8Yes
1 Piece(s)Available

12 Days or more

1020.54013.54.19108.926Yes
1 Piece(s)Available

12 Days or more

1020.54513.53.72108.929.3Yes
1 Piece(s)Available

12 Days or more

1020.55013.53.35108.932.5Yes
1 Piece(s)Available

12 Days or more

1020.55513.53.04108.935.8Yes
1 Piece(s)Available

12 Days or more

1020.56013.52.79108.939Yes
1 Piece(s)Available

12 Days or more

1020.56513.52.58108.942.3Yes

Loading...

 

Basic Information

Wire type Flat Heat resistance temperature 200℃

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.