(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Heat-Proof Wire Springs -WLH (50% Deflection)-

Heat-Proof Wire Springs -WLH (50% Deflection)-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Heat-Proof Wire Springs -WLH (50% Deflection)-
  • Heat-Proof Wire Springs -WLH (50% Deflection)-
  • Heat-Proof Wire Springs -WLH (50% Deflection)-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WLH4-5
WLH4-10
WLH4-15
WLH4-20
WLH4-25
WLH4-30
WLH4-35
WLH4-40
WLH5-5
WLH5-10
WLH5-15
WLH5-20
WLH5-25
WLH5-30
WLH5-35
WLH5-40
WLH5-45
WLH5-50
WLH6-5
WLH6-10
WLH6-15
WLH6-20
WLH6-25
WLH6-30
WLH6-35
WLH6-40
WLH6-45
WLH6-50
WLH6-55
WLH6-60
WLH6-65
WLH6-70
WLH6-80
WLH8-10
WLH8-15
WLH8-20
WLH8-25
WLH8-30
WLH8-35
WLH8-40
WLH8-45
WLH8-50
WLH8-55
WLH8-60
WLH8-65
WLH8-70
WLH8-80
WLH10-10
WLH10-15
WLH10-20
WLH10-25
WLH10-30
WLH10-35
WLH10-40
WLH10-45
WLH10-50
WLH10-55
WLH10-60
WLH10-65
WLH10-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Diameter)
(mm)
L (L dimension)
(mm)
Spring constant
(N/mm)
Load
(N)
Allowable deflection
(mm)
1 Piece(s)Available

8 Days or more

10451.02.52.5
1 Piece(s)Available

8 Days or more

104101.04.95
1 Piece(s)Available

Same day

Stock

104151.07.47.5
1 Piece(s)Available

Same day

Stock

104201.09.810
1 Piece(s)Available

8 Days or more

104251.012.312.5
1 Piece(s)Available

8 Days or more

104301.014.715
1 Piece(s)Available

8 Days or more

104351.017.217.5
1 Piece(s)Available

8 Days or more

104401.019.620
1 Piece(s)Available

8 Days or more

10551.02.52.5
1 Piece(s)Available

8 Days or more

105101.04.95
1 Piece(s)Available

8 Days or more

105151.07.47.5
1 Piece(s)Available

8 Days or more

105201.09.810
1 Piece(s)Available

8 Days or more

105251.012.312.5
1 Piece(s)Available

8 Days or more

105301.014.715
1 Piece(s)Available

8 Days or more

105351.017.217.5
1 Piece(s)Available

8 Days or more

105401.019.620
1 Piece(s)Available

8 Days or more

105451.022.122.5
1 Piece(s)Available

8 Days or more

105501.024.525
1 Piece(s)Available

8 Days or more

10651.02.92.5
1 Piece(s)Available

8 Days or more

106101.04.95
1 Piece(s)Available

8 Days or more

106151.07.87.5
1 Piece(s)Available

8 Days or more

106201.09.810
1 Piece(s)Available

8 Days or more

106251.012.712.5
1 Piece(s)Available

8 Days or more

106301.014.715
1 Piece(s)Available

8 Days or more

106351.017.717.5
1 Piece(s)Available

8 Days or more

106401.019.620
1 Piece(s)Available

8 Days or more

106451.022.622.5
1 Piece(s)Available

8 Days or more

106501.024.525
1 Piece(s)Available

8 Days or more

106551.027.027.5
1 Piece(s)Available

8 Days or more

106601.029.430
1 Piece(s)Available

8 Days or more

106651.031.932.5
1 Piece(s)Available

8 Days or more

106701.034.335
1 Piece(s)Available

8 Days or more

106801.039.240
1 Piece(s)Available

8 Days or more

108101.04.95
1 Piece(s)Available

8 Days or more

108151.07.87.5
1 Piece(s)Available

8 Days or more

108201.09.810
1 Piece(s)Available

8 Days or more

108251.012.712.5
1 Piece(s)Available

8 Days or more

108301.014.715
1 Piece(s)Available

8 Days or more

108351.017.717.5
1 Piece(s)Available

8 Days or more

108401.019.620
1 Piece(s)Available

8 Days or more

108451.022.622.5
1 Piece(s)Available

8 Days or more

108501.024.525
1 Piece(s)Available

8 Days or more

108551.027.027.5
1 Piece(s)Available

8 Days or more

108601.029.430
1 Piece(s)Available

8 Days or more

108651.031.932.5
1 Piece(s)Available

8 Days or more

108701.034.335
1 Piece(s)Available

8 Days or more

108801.039.240
1 Piece(s)Available

Same day

Stock

1010101.04.95
1 Piece(s)Available

8 Days or more

1010151.07.87.5
1 Piece(s)Available

8 Days or more

1010201.09.810
1 Piece(s)Available

8 Days or more

1010251.012.712.5
1 Piece(s)Available

8 Days or more

1010301.014.715
1 Piece(s)Available

8 Days or more

1010351.017.717.5
1 Piece(s)Available

8 Days or more

1010401.019.620
1 Piece(s)Available

8 Days or more

1010451.022.622.5
1 Piece(s)Available

8 Days or more

1010501.024.525
1 Piece(s)Available

8 Days or more

1010551.027.027.5
1 Piece(s)Available

8 Days or more

1010601.029.430
1 Piece(s)Available

8 Days or more

1010651.031.932.5
1 Piece(s)Available

8 Days or more

1010701.034.335

Loading...

 

Basic Information

Heat resistance temperature 200℃

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.