(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head Cap Screws

Small Head Cap Screws

Click this image to zoom it.

  • Volume Discount

•Thread Pitch: Coarse
For complete product overview and details on Small Head Cap Screws see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBHS3-5
CBHS3-6
CBHS3-8
CBHS3-10
CBHS3-12
CBHS3-15
CBHS3-20
CBHS3-25
CBHS4-5
CBHS4-6
CBHS4-8
CBHS4-10
CBHS4-12
CBHS4-15
CBHS4-20
CBHS4-25
CBHS4-30
CBHS4-35
CBHS5-8
CBHS5-10
CBHS5-12
CBHS5-15
CBHS5-20
CBHS5-25
CBHS5-30
CBHS5-35
CBHS5-40
CBHS5-45
CBHS6-10
CBHS6-12
CBHS6-15
CBHS6-20
CBHS6-25
CBHS6-30
CBHS6-35
CBHS6-40
CBHS6-45
CBHS6-50
CBHS8-15
CBHS8-20
CBHS8-25
CBHS8-30
CBHS8-35
CBHS8-40
CBHS8-45
CBHS8-50
CBHS8-55
CBHS8-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Nominal Diameter) Thread range L (L dimension)
(mm)
1 Piece(s)Available

8 Days or more

103Full thread5
1 Piece(s)Available

8 Days or more

103Full thread6
1 Piece(s)Available

8 Days or more

103Full thread8
1 Piece(s)Available

8 Days or more

103Full thread10
1 Piece(s)Available

8 Days or more

103Full thread12
1 Piece(s)Available

8 Days or more

103Full thread15
1 Piece(s)Available

8 Days or more

103Full thread20
1 Piece(s)Available

8 Days or more

103With incomplete threaded part25
1 Piece(s)Available

8 Days or more

104Full thread5
1 Piece(s)Available

8 Days or more

104Full thread6
1 Piece(s)Available

8 Days or more

104Full thread8
1 Piece(s)Available

8 Days or more

104Full thread10
1 Piece(s)Available

8 Days or more

104Full thread12
1 Piece(s)Available

8 Days or more

104Full thread15
1 Piece(s)Available

8 Days or more

104Full thread20
1 Piece(s)Available

8 Days or more

104Full thread25
1 Piece(s)Available

8 Days or more

104With incomplete threaded part30
1 Piece(s)Available

8 Days or more

104With incomplete threaded part35
1 Piece(s)Available

8 Days or more

105Full thread8
1 Piece(s)Available

8 Days or more

105Full thread10
1 Piece(s)Available

8 Days or more

105Full thread12
1 Piece(s)Available

8 Days or more

105Full thread15
1 Piece(s)Available

8 Days or more

105Full thread20
1 Piece(s)Available

8 Days or more

105Full thread25
1 Piece(s)Available

8 Days or more

105With incomplete threaded part30
1 Piece(s)Available

8 Days or more

105With incomplete threaded part35
1 Piece(s)Available

8 Days or more

105With incomplete threaded part40
1 Piece(s)Available

8 Days or more

105With incomplete threaded part45
1 Piece(s)Available

8 Days or more

106Full thread10
1 Piece(s)Available

8 Days or more

106Full thread12
1 Piece(s)Available

8 Days or more

106Full thread15
1 Piece(s)Available

8 Days or more

106Full thread20
1 Piece(s)Available

8 Days or more

106Full thread25
1 Piece(s)Available

8 Days or more

106Full thread30
1 Piece(s)Available

8 Days or more

106With incomplete threaded part35
1 Piece(s)Available

8 Days or more

106With incomplete threaded part40
1 Piece(s)Available

8 Days or more

106With incomplete threaded part45
1 Piece(s)Available

8 Days or more

106With incomplete threaded part50
1 Piece(s)Available

8 Days or more

108Full thread15
1 Piece(s)Available

8 Days or more

108Full thread20
1 Piece(s)Available

8 Days or more

108Full thread25
1 Piece(s)Available

8 Days or more

108Full thread30
1 Piece(s)Available

8 Days or more

108Full thread35
1 Piece(s)Available

8 Days or more

108With incomplete threaded part40
1 Piece(s)Available

8 Days or more

108With incomplete threaded part45
1 Piece(s)Available

8 Days or more

108With incomplete threaded part50
1 Piece(s)Available

8 Days or more

108With incomplete threaded part55
1 Piece(s)Available

8 Days or more

108With incomplete threaded part60
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Nominal Diameter) Thread range L (L dimension)
(mm)

Loading...

  1. 1

Basic Information

Thread pitch Coarse

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.