(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Insulation Sheets -Paper Bakelite (JIS PL-PEM) Grade/Dimension Selection・Dimension Designation・Boring Type-

Heat Insulation Sheets -Paper Bakelite (JIS PL-PEM) Grade/Dimension Selection・Dimension Designation・Boring Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Grade: Paper bakelite
For complete product overview and details on Heat Insulation Sheets - Paper Bakelite (JIS PL-PEM) Grade, Configurable Dimensions, Boring see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HIPP-[300-800/100]-[300,​400,​500]-[3,​5,​10,​15]
HIPPS-4H-A[45-800/1]-B[45-600/1]-T[5,​10,​15]-D[0,​20,​25,​32,​45,​50,​60,​100,​110,​120,​150]-E[19-785/0.5]-S[19-785/0.5]
HIPPS-6H-A[45-800/1]-B[45-600/1]-T[5,​10,​15]-D[0,​20,​25,​32,​45,​50,​60,​100,​110,​120,​150]-E[38-785/0.5]-S[27-581/0.5]
HIPPS-A[20-800/1]-B[20-600/1]-T[3,​5,​10,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBolt hole machining A (Width)
(mm)
B (Length)
(mm)
T (Thickness)
(mm)
Ejector rod boring Style D (Holes for ejector rods diameter)
(mm)
E (Bolt holes for insulation sheet fixation pitch)
(mm)
S (Bolt holes for insulation sheet fixation pitch)
(mm)
1 Piece(s)

7 Days or more

10No300 ~ 800300 ~ 5003 ~ 150DDimension selection type---
1 Piece(s)

10 Days or more

104-hole type45 ~ 80045 ~ 6005 ~ 151DBolt hole type0 ~ 15019 ~ 78519 ~ 785
1 Piece(s)

10 Days or more

106-hole type45 ~ 80045 ~ 6005 ~ 151DBolt hole type0 ~ 15038 ~ 78527 ~ 581
1 Piece(s)

7 Days or more

10No20 ~ 80020 ~ 6003 ~ 150DDimension designation type---

Loading...

  1. 1
 

Basic Information

Grade Paper bakelite

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.