(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cartridge Heaters -L Dimension・W Dimension・Flange Selection・With Lead Protection Cover-

Cartridge Heaters -L Dimension・W Dimension・Flange Selection・With Lead Protection Cover-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Straight
•Root Shape: With protection cover
•Heating Type: Default

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MJCHA8-[50-400/1]-V[200,​220]-W[50-1100/10]
MJCHA10-[50-400/1]-V[200,​220]-W[50-1600/10]
MJCHA12-[50-400/1]-V[200,​220]-W[50-1800/10]
MJCHA16-[50-600/1]-V[200,​220]-W[50-2000/10]
MJCHB8-[50-400/1]-V[200,​220]-W[50-1100/10]
MJCHB10-[50-400/1]-V[200,​220]-W[50-1600/10]
MJCHB12-[50-400/1]-V[200,​220]-W[50-1800/10]
MJCHN8-[50-400/1]-V[200,​220]-W[50-1100/10]
MJCHN10-[50-400/1]-V[200,​220]-W[50-1600/10]
MJCHN12-[50-400/1]-V[200,​220]-W[50-1800/10]
MJCHN16-[50-600/1]-V[200,​220]-W[50-2000/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship With/without flange D (Heater diameter)
(mm)
V (Voltage)
(V)
W (Wattage)
(W)
Flange shape L (Heater length)
(mm)
1 Piece(s)

12 Days or more

Yes8200 ~ 22050 ~ 1100A50 ~ 400
1 Piece(s)

12 Days or more

Yes10200 ~ 22050 ~ 1600A50 ~ 400
1 Piece(s)

12 Days or more

Yes12200 ~ 22050 ~ 1800A50 ~ 400
1 Piece(s)

12 Days or more

Yes16200 ~ 22050 ~ 2000A50 ~ 600
1 Piece(s)

12 Days or more

Yes8200 ~ 22050 ~ 1100B50 ~ 400
1 Piece(s)

12 Days or more

Yes10200 ~ 22050 ~ 1600B50 ~ 400
1 Piece(s)

12 Days or more

Yes12200 ~ 22050 ~ 1800B50 ~ 400
1 Piece(s)

12 Days or more

No8200 ~ 22050 ~ 1100No50 ~ 400
1 Piece(s)

12 Days or more

No10200 ~ 22050 ~ 1600No50 ~ 400
1 Piece(s)

12 Days or more

No12200 ~ 22050 ~ 1800No50 ~ 400
1 Piece(s)

12 Days or more

No16200 ~ 22050 ~ 2000No50 ~ 600

Loading...

  1. 1
 

Basic Information

Shape Straight Root shape With protection cover Heating type Default

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.