(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Simple Flow Checkers For Cooling Water

Simple Flow Checkers For Cooling Water

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Simple Flow Checkers for Cooling Water see the sections below:

Main body Brass C3604(C36000)(CU-ZN) Scale pipe PC (Polycarbonate resin)    Usage temperature range 10°C~60°C
 
FLM-F
Simple Flow Checkers For Cooling Water:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLM-F3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Specifications

Simple Flow Checkers For Cooling Water:Related Image
•Dimension Table
Allen side(1)
Rc (PT)
(2)
Rc (PT)
LPart Number
Simple Flow Checkers For Cooling Water:Related ImageH1Simple Flow Checkers For Cooling Water:Related ImageH2TypeNo.
Simple Flow Checkers For Cooling Water:Related Image23Simple Flow Checkers For Cooling Water:Related Image263/83/889FLM-F3

More Information

Maximum usage pressure kPa{kgf/cm2}500 { 5.0}
Withstanding pressure kPa{kgf/cm2}800 { 8.0}
Recommended maximum tightening torque N•cm{kgf/cm2}1195 {122}
Max. flow rate18ℓ/min

● Characteristics of simplified flow checker for cooling water
•The flow rate of cooling water can be confirmed with the scale, and it becomes a standard at the cooling condition setting by the workers.
• Flow control valve is built-in, which allows free molding conditioning for each machine.
• Easy maintenance due to simple structure.
• Screw tightening becomes easier in mold installation thanks to rotary. (Only FLM-F)

Example

Simple Flow Checkers For Cooling Water:Related Image
 

Basic Information

L (L dimension)(mm) 89

Please check the type/dimensions/specifications of the part FLM-F3 in the Simple Flow Checkers For Cooling Water series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.