(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick-Fitting Joints For Mold Cooling -Separate Plugs・Sockets/Socket Screw-

Quick-Fitting Joints For Mold Cooling -Separate Plugs・Sockets/Socket Screw-
  • Volume Discount

•Material: Brass + Nickel plated
•Connecting Part: Hose
•Heat Proof: 120℃
•Includes Valve: No valve
•Shape: Straight

QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/SOCKET  SCREW-:Related Image
Brass C3604(C36000)(CU-ZN)+ Nickel plating
    JIS B 0203 tapered thread for tubing R (PT)
    *Thread part is applied with sealant.

Use in normal pressure 300kPa (3kgf/cm2) or lower.
M-AK:Keep water temperature under 120°C.
Set the surge pressure (the pressure that acts instantaneously due to an impact flow) so that it does not exceed the maximum working pressure (300 kPa).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
M-AK08-01S
M-AK08-02S
M-AK10-01S
M-AK10-02S
M-AK10-03S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSR/(PT)
(Nominal)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

101/818.5
1 Piece(s)Available

8 Days or more

101/420
1 Piece(s)Available

8 Days or more

101/821
1 Piece(s)Available

8 Days or more

101/423
1 Piece(s)Available

8 Days or more

103/823

Loading...

  1. 1

Specifications

QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/SOCKET  SCREW-:Related Image
•Dimension Table
DVAllen wrench hole
QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/SOCKET  SCREW-:Related Imaged
Laℓ1R(PT)Part Number
TypeNo.
1513QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/SOCKET  SCREW-:Related Image 518.54.681/8M-AK08-01S
QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/SOCKET  SCREW-:Related Image 620111/408-02S
1815.5QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/SOCKET  SCREW-:Related Image 5215.381/810-01S
QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/SOCKET  SCREW-:Related Image 823111/410-02S
123/810-03S
 

Basic Information

Material Brass + Nickel plated Connecting parts Hose Heat proof 120℃
With/without valve No valve Shape Straight Spanner installation section No
Type Socket screw

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.