(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Opening Prevention Plates -Cut-Out L Dimension Designation Type-

Mold Opening Prevention Plates -Cut-Out L Dimension Designation Type-

Click this image to zoom it.

•Product Type: Cut-out L dimension designation type
•Designation: Hole pitch + Width

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DPPFN25-[30-95/1]-S[0-77/1]-[N,​R,​Y]
DPPFN38-[50-115/1]-S[0-87/1]-[N,​R,​Y]
DPPFN50-[60-145/1]-S[0-101/1]-[N,​R,​Y]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL (paso del agujero)
(mm)
B (Width)
(mm)
Safety coloring S (Slotted hole pitch)
(mm)
1 Piece(s)

10 Days or more

1030 ~ 9525Red / Yellow / Black0 ~ 77
1 Piece(s)

10 Days or more

1050 ~ 11538Red / Yellow / Black0 ~ 87
1 Piece(s)

10 Days or more

1060 ~ 14550Red / Yellow / Black0 ~ 101

Loading...

  1. 1
 

Basic Information

Product type Cut-out L dimension designation type Designation Hole pitch + Width

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.