(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Return Pins -L Dimension Designation ・Tap Hole Type-

Return Pins -L Dimension Designation ・Tap Hole Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Return Pins -L Dimension Designation ・Tap Hole Type-
  • Return Pins -L Dimension Designation ・Tap Hole Type-

•Shape Type: With tapped nose
•D Dimension Tolerance: Df6
•Material: SUJ2

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RP4TLM8-[35-250/0.1]-M4
RP4TLM10-[35-300/0.1]-M[4,​5]
RP4TLM12-[35-300/0.1]-M[4,​5]
RP4TLM13-[35-300/0.1]-M[5,​6]
RP4TLM15-[35-350/0.1]-M[5,​6]
RP4TLM16-[35-350/0.1]-M[6,​8]
RP4TLM20-[50-400/0.1]-M[6,​8,​10,​12]
RP4TLM25-[50-450/0.1]-M[8,​10,​12,​16]
RP4TLM30-[50-450/0.1]-M[8,​10,​12,​16]
RP4TLM32-[50-450/0.1]-M[8,​10,​12,​16]
RP4TVM8-[35-250/0.1]-M4
RP4TVM10-[35-300/0.1]-M[4,​5]
RP4TVM12-[35-300/0.1]-M[4,​5]
RP4TVM13-[35-300/0.1]-M[5,​6]
RP4TVM15-[35-350/0.1]-M[5,​6]
RP4TVM16-[35-350/0.1]-M[6,​8]
RP4TVM20-[50-400/0.1]-M[6,​8,​10,​12]
RP4TVM25-[50-450/0.1]-M[8,​10,​12,​16]
RP4TVM30-[50-450/0.1]-M[8,​10,​12,​16]
RP4TVM32-[50-450/0.1]-M[8,​10,​12,​16]
RP4TZM8-[35-250/0.01]-M4
RP4TZM10-[35-300/0.01]-M[4,​5]
RP4TZM12-[35-300/0.01]-M[4,​5]
RP4TZM13-[35-300/0.01]-M[5,​6]
RP4TZM15-[35-350/0.01]-M[5,​6]
RP4TZM16-[35-350/0.01]-M[6,​8]
RP4TZM20-[50-400/0.01]-M[6,​8,​10,​12]
RP4TZM25-[50-450/0.01]-M[8,​10,​12,​16]
RP4TZM30-[50-450/0.01]-M[8,​10,​12,​16]
RP4TZM32-[50-450/0.01]-M[8,​10,​12,​16]
RP8TLM10-[35-300/0.1]-M[4,​5]
RP8TLM12-[35-300/0.1]-M[4,​5]
RP8TLM13-[35-300/0.1]-M[5,​6]
RP8TLM15-[35-350/0.1]-M[5,​6]
RP8TLM16-[35-350/0.1]-M[6,​8]
RP8TLM20-[50-600/0.1]-M[6,​8,​10,​12]
RP8TLM25-[50-600/0.1]-M[8,​10,​12,​16]
RP8TLM30-[50-650/0.1]-M[8,​10,​12,​16]
RP8TLM32-[50-650/0.1]-M[8,​10,​12,​16]
RP8TLM35-[100-700/0.1]-M[8,​10,​12,​16]
RP8TLM40-[100-700/0.1]-M[8,​10,​12,​16]
RP8TLM50-[100-700/0.1]-M[8,​10,​12,​16]
RP8TVM10-[35-300/0.1]-M[4,​5]
RP8TVM12-[35-300/0.1]-M[4,​5]
RP8TVM13-[35-300/0.1]-M[5,​6]
RP8TVM15-[35-350/0.1]-M[5,​6]
RP8TVM16-[35-350/0.1]-M[6,​8]
RP8TVM20-[50-600/0.1]-M[6,​8,​10,​12]
RP8TVM25-[50-600/0.1]-M[8,​10,​12,​16]
RP8TVM30-[50-650/0.1]-M[6,​8,​10,​12]
RP8TVM32-[50-650/0.1]-M[6,​8,​10,​12]
RP8TZM10-[35-300/0.01]-M[4,​5]
RP8TZM12-[35-300/0.01]-M[4,​5]
RP8TZM13-[35-300/0.01]-M[5,​6]
RP8TZM15-[35-350/0.01]-M[5,​6]
RP8TZM16-[35-350/0.01]-M[6,​8]
RP8TZM20-[50-400/0.01]-M[6,​8,​10,​12]
RP8TZM25-[50-450/0.01]-M[8,​10,​12,​16]
RP8TZM30-[50-450/0.01]-M[8,​10,​12,​16]
RP8TZM32-[50-450/0.01]-M[8,​10,​12,​16]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSt (Head thickness)
(mm)
Head squareness D (Shaft diameter)
(mm)
L (L dimension)
(mm)
M (Tap diameter)
(mm)
1 Piece(s)

8 Days or more

1040.1835 ~ 2504
1 Piece(s)

8 Days or more

1040.11035 ~ 3004 ~ 5
1 Piece(s)

8 Days or more

1040.11235 ~ 3004 ~ 5
1 Piece(s)

8 Days or more

1040.11335 ~ 3005 ~ 6
1 Piece(s)

8 Days or more

1040.11535 ~ 3505 ~ 6
1 Piece(s)

8 Days or more

1040.11635 ~ 3506 ~ 8
1 Piece(s)

8 Days or more

1040.12050 ~ 4006 ~ 12
1 Piece(s)

8 Days or more

1040.12550 ~ 4508 ~ 16
1 Piece(s)

8 Days or more

1040.13050 ~ 4508 ~ 16
1 Piece(s)

8 Days or more

1040.13250 ~ 4508 ~ 16
1 Piece(s)

8 Days or more

1040.05835 ~ 2504
1 Piece(s)

8 Days or more

1040.051035 ~ 3004 ~ 5
1 Piece(s)

8 Days or more

1040.051235 ~ 3004 ~ 5
1 Piece(s)

8 Days or more

1040.051335 ~ 3005 ~ 6
1 Piece(s)

8 Days or more

1040.051535 ~ 3505 ~ 6
1 Piece(s)

8 Days or more

1040.051635 ~ 3506 ~ 8
1 Piece(s)

8 Days or more

1040.052050 ~ 4006 ~ 12
1 Piece(s)

8 Days or more

1040.052550 ~ 4508 ~ 16
1 Piece(s)

8 Days or more

1040.053050 ~ 4508 ~ 16
1 Piece(s)

8 Days or more

1040.053250 ~ 4508 ~ 16
1 Piece(s)

8 Days or more

1040.02835 ~ 2504
1 Piece(s)

8 Days or more

1040.021035 ~ 3004 ~ 5
1 Piece(s)

8 Days or more

1040.021235 ~ 3004 ~ 5
1 Piece(s)

8 Days or more

1040.021335 ~ 3005 ~ 6
1 Piece(s)

8 Days or more

1040.021535 ~ 3505 ~ 6
1 Piece(s)

8 Days or more

1040.021635 ~ 3506 ~ 8
1 Piece(s)

8 Days or more

1040.022050 ~ 4006 ~ 12
1 Piece(s)

8 Days or more

1040.022550 ~ 4508 ~ 16
1 Piece(s)

8 Days or more

1040.023050 ~ 4508 ~ 16
1 Piece(s)

8 Days or more

1040.023250 ~ 4508 ~ 16
1 Piece(s)

8 Days or more

1080.11035 ~ 3004 ~ 5
1 Piece(s)

8 Days or more

1080.11235 ~ 3004 ~ 5
1 Piece(s)

8 Days or more

1080.11335 ~ 3005 ~ 6
1 Piece(s)

8 Days or more

1080.11535 ~ 3505 ~ 6
1 Piece(s)

8 Days or more

1080.11635 ~ 3506 ~ 8
1 Piece(s)

8 Days or more

1080.12050 ~ 6006 ~ 12
1 Piece(s)

8 Days or more

1080.12550 ~ 6008 ~ 16
1 Piece(s)

8 Days or more

1080.13050 ~ 6508 ~ 16
1 Piece(s)

8 Days or more

1080.13250 ~ 6508 ~ 16
1 Piece(s)

8 Days or more

1080.135100 ~ 7008 ~ 16
1 Piece(s)

8 Days or more

1080.140100 ~ 7008 ~ 16
1 Piece(s)

8 Days or more

1080.150100 ~ 7008 ~ 16
1 Piece(s)

8 Days or more

1080.051035 ~ 3004 ~ 5
1 Piece(s)

8 Days or more

1080.051235 ~ 3004 ~ 5
1 Piece(s)

8 Days or more

1080.051335 ~ 3005 ~ 6
1 Piece(s)

8 Days or more

1080.051535 ~ 3505 ~ 6
1 Piece(s)

8 Days or more

1080.051635 ~ 3506 ~ 8
1 Piece(s)

8 Days or more

1080.052050 ~ 6006 ~ 12
1 Piece(s)

8 Days or more

1080.052550 ~ 6008 ~ 16
1 Piece(s)

8 Days or more

1080.053050 ~ 6506 ~ 12
1 Piece(s)

8 Days or more

1080.053250 ~ 6506 ~ 12
1 Piece(s)

8 Days or more

1080.021035 ~ 3004 ~ 5
1 Piece(s)

8 Days or more

1080.021235 ~ 3004 ~ 5
1 Piece(s)

8 Days or more

1080.021335 ~ 3005 ~ 6
1 Piece(s)

8 Days or more

1080.021535 ~ 3505 ~ 6
1 Piece(s)

8 Days or more

1080.021635 ~ 3506 ~ 8
1 Piece(s)

8 Days or more

1080.022050 ~ 4006 ~ 12
1 Piece(s)

8 Days or more

1080.022550 ~ 4508 ~ 16
1 Piece(s)

8 Days or more

1080.023050 ~ 4508 ~ 16
1 Piece(s)

8 Days or more

1080.023250 ~ 4508 ~ 16

Loading...

 

Basic Information

Shape type With tapped nose D dimension tolerance Df6 Material SUJ2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.