(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Positioning Straight Block Sets -PL Installation・L Dimension Short Type- (TTSB40-10)

Positioning Straight Block Sets -PL Installation・L Dimension Short Type- TTSB40-10

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Component: Set (Pin + Bushing)
•Shape Type: Block
•Tapered Straight: Straight shape
•Ext. dia./External Tolerance: 0/-0.005

Part Number

Configured Part Number is shown.

TTSB40-10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TTSB40-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSClearance of straight shape Symmetry against straight/tapered section A (External shape)
(mm)
E (Convex length)
(mm)
1 Piece(s)Available

8 Days or more

100.005 to 0.0150.003 or less4010

Loading...

  1. 1
 

Basic Information

Components Set (Pin + Bushing) Shape type Block Tapered or straight Straight shape
Ext. dia./External tolerance 0/-0.005

Please check the type/dimensions/specifications of the part TTSB40-10 in the Positioning Straight Block Sets -PL Installation・L Dimension Short Type- series.

Products like this...

Part Number
TTSB20-6
TTSB25-8
TTSB30-8
TTSB40-15
TTSB50-15
VTTSB20-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSClearance of straight shape Symmetry against straight/tapered section A (External shape)
(mm)
E (Convex length)
(mm)
1 Piece(s)Available

8 Days or more

100.005 to 0.0150.003 or less206
1 Piece(s)Available

8 Days or more

100.005 to 0.0150.003 or less258
1 Piece(s)Available

8 Days or more

100.005 to 0.0150.003 or less308
1 Piece(s)Available

8 Days or more

100.005 to 0.0150.003 or less4015
1 Piece(s)Available

8 Days or more

100.005 to 0.0150.003 or less5015
1 Piece(s)Available

8 Days or more

100 to 0.006Match mark206

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.