(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leader Pins For Rubber Mold

Leader Pins For Rubber Mold

Click this image to zoom it.

Move the mouse over the image to zoom

  • Leader Pins For Rubber Mold
  • Leader Pins For Rubber Mold
  • Volume Discount

For complete product overview and details on Leader Pins for Rubber Mold see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GMR16-19
GMR20-19
GMT16-14-14
GMT16-19-14
GMT16-19-19
GMT20-14-14
GMT20-14-19
GMT20-14-24
GMT20-14-29
GMT20-14-34
GMT20-19-14
GMT20-19-19
GMT20-19-24
GMT20-19-29
GMT20-19-34
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLeader pin tip shape D (Outer diameter)
(mm)
N (Press-fit length)
(mm)
E (Tip shape length)
(mm)
1 Piece(s)Available

8 Days or more

10Spherical type1619-
1 Piece(s)Available

8 Days or more

10Spherical type2019-
1 Piece(s)Available

8 Days or more

10Tapered type161414
1 Piece(s)Available

8 Days or more

10Tapered type161914
1 Piece(s)Available

8 Days or more

10Tapered type161919
1 Piece(s)Available

8 Days or more

10Tapered type201414
1 Piece(s)Available

8 Days or more

10Tapered type201419
1 Piece(s)Available

8 Days or more

10Tapered type201424
1 Piece(s)Available

8 Days or more

10Tapered type201429
1 Piece(s)Available

8 Days or more

10Tapered type201434
1 Piece(s)Available

8 Days or more

10Tapered type201914
1 Piece(s)Available

8 Days or more

10Tapered type201919
1 Piece(s)Available

8 Days or more

10Tapered type201924
1 Piece(s)Available

8 Days or more

10Tapered type201929
1 Piece(s)Available

8 Days or more

10Tapered type201934

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support