(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Leader Bushings For High Temperature Use-Head Type/Special Copper Alloy-

Oil-Free Leader Bushings For High Temperature Use-Head Type/Special Copper Alloy-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Copper alloy
•Embedded Lubricant: MoS2
•Head: With Head
•Heat Resistance Temperature: 250℃ or lower

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GBHKZ10-20
GBHKZ10-25
GBHKZ12-20
GBHKZ12-25
GBHKZ13-20
GBHKZ13-25
GBHKZ13-30
GBHKZ13-35
GBHKZ13-40
GBHKZ16-20
GBHKZ16-25
GBHKZ16-30
GBHKZ16-35
GBHKZ16-40
GBHKZ16-50
GBHKZ20-25
GBHKZ20-30
GBHKZ20-35
GBHKZ20-40
GBHKZ20-50
GBHKZ20-60
GBHKZ25-25
GBHKZ25-30
GBHKZ25-35
GBHKZ25-40
GBHKZ25-50
GBHKZ25-60
GBHKZ30-25
GBHKZ30-30
GBHKZ30-35
GBHKZ30-40
GBHKZ30-50
GBHKZ30-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Inner diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)Available

8 Days or more

101020
1 Piece(s)Available

8 Days or more

101025
1 Piece(s)Available

8 Days or more

101220
1 Piece(s)Available

8 Days or more

101225
1 Piece(s)Available

8 Days or more

101320
1 Piece(s)Available

8 Days or more

101325
1 Piece(s)Available

8 Days or more

101330
1 Piece(s)Available

8 Days or more

101335
1 Piece(s)Available

8 Days or more

101340
1 Piece(s)Available

8 Days or more

101620
1 Piece(s)Available

8 Days or more

101625
1 Piece(s)Available

8 Days or more

101630
1 Piece(s)Available

8 Days or more

101635
1 Piece(s)Available

8 Days or more

101640
1 Piece(s)Available

8 Days or more

101650
1 Piece(s)Available

8 Days or more

102025
1 Piece(s)Available

8 Days or more

102030
1 Piece(s)Available

8 Days or more

102035
1 Piece(s)Available

8 Days or more

102040
1 Piece(s)Available

8 Days or more

102050
1 Piece(s)Available

8 Days or more

102060
1 Piece(s)Available

8 Days or more

102525
1 Piece(s)Available

8 Days or more

102530
1 Piece(s)Available

8 Days or more

102535
1 Piece(s)Available

8 Days or more

102540
1 Piece(s)Available

8 Days or more

102550
1 Piece(s)Available

8 Days or more

102560
1 Piece(s)Available

8 Days or more

103025
1 Piece(s)Available

8 Days or more

103030
1 Piece(s)Available

8 Days or more

103035
1 Piece(s)Available

8 Days or more

103040
1 Piece(s)Available

8 Days or more

103050
1 Piece(s)Available

8 Days or more

103060

Loading...

  1. 1
 

Basic Information

Material Copper alloy Embedded lubricant MoS2 Head With Head
Heat resistance temperature 250℃ or lower

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.