(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Leader Bushings For High Temperature Use -Straight Type/Special Copper Alloy-

Oil-Free Leader Bushings For High Temperature Use -Straight Type/Special Copper Alloy-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Copper alloy
•Embedded Lubricant: MoS2
•Head: Straight
•Heat Resistance Temperature: 250℃ or lower

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GBSKZ13-20
GBSKZ13-25
GBSKZ13-30
GBSKZ16-20
GBSKZ16-25
GBSKZ16-30
GBSKZ16-35
GBSKZ20-20
GBSKZ20-25
GBSKZ20-30
GBSKZ20-35
GBSKZ20-40
GBSKZ25-20
GBSKZ25-25
GBSKZ25-30
GBSKZ25-35
GBSKZ25-40
GBSKZ25-50
GBSKZ30-20
GBSKZ30-25
GBSKZ30-30
GBSKZ30-35
GBSKZ30-40
GBSKZ30-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Inner diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)Available

8 Days or more

101320
1 Piece(s)Available

8 Days or more

101325
1 Piece(s)Available

8 Days or more

101330
1 Piece(s)Available

8 Days or more

101620
1 Piece(s)Available

8 Days or more

101625
1 Piece(s)Available

8 Days or more

101630
1 Piece(s)Available

8 Days or more

101635
1 Piece(s)Available

8 Days or more

102020
1 Piece(s)Available

8 Days or more

102025
1 Piece(s)Available

8 Days or more

102030
1 Piece(s)Available

8 Days or more

102035
1 Piece(s)Available

8 Days or more

102040
1 Piece(s)Available

8 Days or more

102520
1 Piece(s)Available

8 Days or more

102525
1 Piece(s)Available

8 Days or more

102530
1 Piece(s)Available

8 Days or more

102535
1 Piece(s)Available

8 Days or more

102540
1 Piece(s)Available

8 Days or more

102550
1 Piece(s)Available

8 Days or more

103020
1 Piece(s)Available

8 Days or more

103025
1 Piece(s)Available

8 Days or more

103030
1 Piece(s)Available

8 Days or more

103035
1 Piece(s)Available

8 Days or more

103040
1 Piece(s)Available

8 Days or more

103050

Loading...

  1. 1
 

Basic Information

Material Copper alloy Embedded lubricant MoS2 Head Straight
Heat resistance temperature 250℃ or lower

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.