(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Support Pins -Oil Groove・Press-Fit Length Designation Type-

Support Pins -Oil Groove・Press-Fit Length Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Oil Groove
For complete product overview and details on Support Pins - Oil Groove, Configurable Press-Fit Length see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPP-OC13-[60-120/5]-N[8-30/1]
SPP-OC13-LC[61-119/1]-N[8-30/1]
SPP-OC16-[80-210/5]-N[8-30/1]
SPP-OC16-LC[81-209/1]-N[8-30/1]
SPP-OC20-[90-300/5]-N[8-30/1]
SPP-OC20-LC[91-299/1]-N[8-30/1]
SPP-OC25-[100-300/5]-N[8-40/1]
SPP-OC25-LC[101-299/1]-N[8-40/1]
SPP-OC28-[100-300/5]-N[8-50/1]
SPP-OC28-LC[101-299/1]-N[8-50/1]
SPP-OC30-[150-350/5]-N[8-50/1]
SPP-OC30-LC[151-349/1]-N[8-50/1]
SPP-OC32-[150-350/5]-N[8-50/1]
SPP-OC32-LC[151-349/1]-N[8-50/1]
SPP-OC35-[150-350/5]-N[8-50/1]
SPP-OC35-LC[151-349/1]-N[8-50/1]
SPP-OC36-[150-350/5]-N[8-50/1]
SPP-OC36-LC[151-349/1]-N[8-50/1]
SPP-OC40-[150-350/5]-N[8-60/1]
SPP-OC40-LC[151-349/1]-N[8-60/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
N (Press-fit length)
(mm)
1 Piece(s)

10 Days or more

101360 ~ 120-8 ~ 30
1 Piece(s)

10 Days or more

1013-61 ~ 1198 ~ 30
1 Piece(s)

10 Days or more

101680 ~ 210-8 ~ 30
1 Piece(s)

10 Days or more

1016-81 ~ 2098 ~ 30
1 Piece(s)

10 Days or more

102090 ~ 300-8 ~ 30
1 Piece(s)

10 Days or more

1020-91 ~ 2998 ~ 30
1 Piece(s)

10 Days or more

1025100 ~ 300-8 ~ 40
1 Piece(s)

10 Days or more

1025-101 ~ 2998 ~ 40
1 Piece(s)

10 Days or more

1028100 ~ 300-8 ~ 50
1 Piece(s)

10 Days or more

1028-101 ~ 2998 ~ 50
1 Piece(s)

10 Days or more

1030150 ~ 350-8 ~ 50
1 Piece(s)

10 Days or more

1030-151 ~ 3498 ~ 50
1 Piece(s)

10 Days or more

1032150 ~ 350-8 ~ 50
1 Piece(s)

10 Days or more

1032-151 ~ 3498 ~ 50
1 Piece(s)

10 Days or more

1035150 ~ 350-8 ~ 50
1 Piece(s)

10 Days or more

1035-151 ~ 3498 ~ 50
1 Piece(s)

10 Days or more

1036150 ~ 350-8 ~ 50
1 Piece(s)

10 Days or more

1036-151 ~ 3498 ~ 50
1 Piece(s)

10 Days or more

1040150 ~ 350-8 ~ 60
1 Piece(s)

10 Days or more

1040-151 ~ 3498 ~ 60

Loading...

  1. 1
 

Basic Information

Oil groove Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.