(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Leader Pins - Head / Helical Groove / Press-Fit Length Designation Type_Press-Fit Diameter・Length Designation Type-

Precision Leader Pins - Head / Helical Groove / Press-Fit Length Designation Type_Press-Fit Diameter・Length Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Standard
•Head: With head
•Oil Groove: Spiral groove
•How Mount: Head type

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPH-XLOC8-[30-80/5]-N[10-60/1]-DK[8-8.05/0.001]
GPH-XLOC8-LC[31-79/1]-N[10-60/1]-DK[8-8.05/0.001]
GPH-XLOC10-[30-80/5]-N[10-60/1]-DK[10-10.05/0.001]
GPH-XLOC10-LC[31-79/1]-N[10-60/1]-DK[10-10.05/0.001]
GPH-XLOC12-[30-200/5]-N[10-80/1]-DK[12-12.05/0.001]
GPH-XLOC12-LC[31-199/1]-N[10-80/1]-DK[12-12.05/0.001]
GPH-XLOC13-[30-200/5]-N[10-80/1]-DK[13-13.05/0.001]
GPH-XLOC13-LC[31-199/1]-N[10-80/1]-DK[13-13.05/0.001]
GPH-XLOC16-[30-250/5]-N[13-80/1]-DK[16-16.05/0.001]
GPH-XLOC16-LC[31-249/1]-N[13-80/1]-DK[16-16.05/0.001]
GPH-XLOC20-[30-300/5]-N[13-100/1]-DK[20-20.05/0.001]
GPH-XLOC20-LC[31-299/1]-N[13-100/1]-DK[20-20.05/0.001]
GPH-XLOC25-[40-350/5]-N[13-120/1]-DK[25-25.05/0.001]
GPH-XLOC25-LC[41-349/1]-N[13-120/1]-DK[25-25.05/0.001]
GPH-XLOC28-[50-300/5]-N[13-120/1]-DK[28-28.05/0.001]
GPH-XLOC28-LC[51-299/1]-N[13-120/1]-DK[28-28.05/0.001]
GPH-XLOC30-[50-400/5]-N[13-130/1]-DK[30-30.05/0.001]
GPH-XLOC30-LC[51-399/1]-N[13-130/1]-DK[30-30.05/0.001]
GPH-XLOC32-[50-350/5]-N[13-130/1]-DK[32-32.05/0.001]
GPH-XLOC32-LC[51-349/1]-N[13-130/1]-DK[32-32.05/0.001]
GPH-XLOC35-[60-450/5]-N[13-130/1]-DK[35-35.05/0.001]
GPH-XLOC35-LC[61-449/1]-N[13-130/1]-DK[35-35.05/0.001]
GPH-XLOC40-[80-500/5]-N[15-200/1]-DK[40-40.05/0.001]
GPH-XLOC40-LC[81-499/1]-N[15-200/1]-DK[40-40.05/0.001]
GPH-XLOC50-[100-550/5]-N[17-200/1]-DK[50-50.05/0.001]
GPH-XLOC50-LC[101-549/1]-N[17-200/1]-DK[50-50.05/0.001]
GPH-XLOC60-[200-550/5]-N[20-200/1]-DK[60-60.05/0.001]
GPH-XLOC60-LC[201-549/1]-N[20-200/1]-DK[60-60.05/0.001]
GPH-XLOF8-[30-80/5]-N[10-60/1]-F[15-70/1]-DK[8-8.05/0.001]
GPH-XLOF8-LC[31-79/1]-N[10-60/1]-F[15-70/1]-DK[8-8.05/0.001]
GPH-XLOF10-[30-80/5]-N[10-60/1]-F[15-70/1]-DK[10-10.05/0.001]
GPH-XLOF10-LC[31-79/1]-N[10-60/1]-F[15-70/1]-DK[10-10.05/0.001]
GPH-XLOF12-[30-200/5]-N[10-80/1]-F[15-190/1]-DK[12-12.05/0.001]
GPH-XLOF12-LC[31-199/1]-N[10-80/1]-F[15-190/1]-DK[12-12.05/0.001]
GPH-XLOF13-[30-200/5]-N[10-80/1]-F[15-190/1]-DK[13-13.05/0.001]
GPH-XLOF13-LC[31-199/1]-N[10-80/1]-F[15-190/1]-DK[13-13.05/0.001]
GPH-XLOF16-[30-250/5]-N[13-80/1]-F[15-237/1]-DK[16-16.05/0.001]
GPH-XLOF16-LC[31-249/1]-N[13-80/1]-F[15-237/1]-DK[16-16.05/0.001]
GPH-XLOF20-[30-300/5]-N[13-100/1]-F[15-282/1]-DK[20-20.05/0.001]
GPH-XLOF20-LC[31-299/1]-N[13-100/1]-F[15-282/1]-DK[20-20.05/0.001]
GPH-XLOF25-[40-350/5]-N[13-120/1]-F[15-337/1]-DK[25-25.05/0.001]
GPH-XLOF25-LC[41-349/1]-N[13-120/1]-F[15-337/1]-DK[25-25.05/0.001]
GPH-XLOF28-[50-300/5]-N[13-120/1]-F[15-287/1]-DK[28-28.05/0.001]
GPH-XLOF28-LC[51-299/1]-N[13-120/1]-F[15-287/1]-DK[28-28.05/0.001]
GPH-XLOF30-[50-400/5]-N[13-130/1]-F[15-387/1]-DK[30-30.05/0.001]
GPH-XLOF30-LC[51-399/1]-N[13-130/1]-F[15-387/1]-DK[30-30.05/0.001]
GPH-XLOF32-[50-350/5]-N[13-130/1]-F[15-387/1]-DK[32-32.05/0.001]
GPH-XLOF32-LC[51-349/1]-N[13-130/1]-F[15-387/1]-DK[32-32.05/0.001]
GPH-XLOF35-[60-450/5]-N[13-130/1]-F[15-487/1]-DK[35-35.05/0.001]
GPH-XLOF35-LC[61-449/1]-N[13-130/1]-F[15-487/1]-DK[35-35.05/0.001]
GPH-XLOF40-[80-500/5]-N[15-200/1]-F[23-585/1]-DK[40-40.05/0.001]
GPH-XLOF40-LC[81-499/1]-N[15-200/1]-F[23-585/1]-DK[40-40.05/0.001]
GPH-XLOF50-[100-550/5]-N[17-200/1]-F[23-533/1]-DK[50-50.05/0.001]
GPH-XLOF50-LC[101-549/1]-N[17-200/1]-F[23-533/1]-DK[50-50.05/0.001]
GPH-XLOF60-[200-550/5]-N[20-200/1]-F[33-530/1]-DK[60-60.05/0.001]
GPH-XLOF60-LC[201-549/1]-N[20-200/1]-F[33-530/1]-DK[60-60.05/0.001]
GPHLOC8-[30-80/5]-N[5-60/1]
GPHLOC8-LC[31-79/1]-N[5-60/1]
GPHLOC10-[30-80/5]-N[5-60/1]
GPHLOC10-LC[31-79/1]-N[5-60/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Sliding part)
(mm)
L (L dimension)
(mm)
Press-fit section designation method Spiral groove length designation N (Press-fit length)
(mm)
DK (Press-fit diameter)
(mm)
F (Spiral groove length)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)

12 Days or more

10830 ~ 80Free designationStatic type10 ~ 608 ~ 8.05--
1 Piece(s)

12 Days or more

108-Free designationStatic type10 ~ 608 ~ 8.05-31 ~ 79
1 Piece(s)

12 Days or more

101030 ~ 80Free designationStatic type10 ~ 6010 ~ 10.05--
1 Piece(s)

12 Days or more

1010-Free designationStatic type10 ~ 6010 ~ 10.05-31 ~ 79
1 Piece(s)

12 Days or more

101230 ~ 200Free designationStatic type10 ~ 8012 ~ 12.05--
1 Piece(s)

12 Days or more

1012-Free designationStatic type10 ~ 8012 ~ 12.05-31 ~ 199
1 Piece(s)

12 Days or more

101330 ~ 200Free designationStatic type10 ~ 8013 ~ 13.05--
1 Piece(s)

12 Days or more

1013-Free designationStatic type10 ~ 8013 ~ 13.05-31 ~ 199
1 Piece(s)

12 Days or more

101630 ~ 250Free designationStatic type13 ~ 8016 ~ 16.05--
1 Piece(s)

12 Days or more

1016-Free designationStatic type13 ~ 8016 ~ 16.05-31 ~ 249
1 Piece(s)

12 Days or more

102030 ~ 300Free designationStatic type13 ~ 10020 ~ 20.05--
1 Piece(s)

12 Days or more

1020-Free designationStatic type13 ~ 10020 ~ 20.05-31 ~ 299
1 Piece(s)

12 Days or more

102540 ~ 350Free designationStatic type13 ~ 12025 ~ 25.05--
1 Piece(s)

12 Days or more

1025-Free designationStatic type13 ~ 12025 ~ 25.05-41 ~ 349
1 Piece(s)

12 Days or more

102850 ~ 300Free designationStatic type13 ~ 12028 ~ 28.05--
1 Piece(s)

12 Days or more

1028-Free designationStatic type13 ~ 12028 ~ 28.05-51 ~ 299
1 Piece(s)

12 Days or more

103050 ~ 400Free designationStatic type13 ~ 13030 ~ 30.05--
1 Piece(s)

12 Days or more

1030-Free designationStatic type13 ~ 13030 ~ 30.05-51 ~ 399
1 Piece(s)

12 Days or more

103250 ~ 350Free designationStatic type13 ~ 13032 ~ 32.05--
1 Piece(s)

12 Days or more

1032-Free designationStatic type13 ~ 13032 ~ 32.05-51 ~ 349
1 Piece(s)

12 Days or more

103560 ~ 450Free designationStatic type13 ~ 13035 ~ 35.05--
1 Piece(s)

12 Days or more

1035-Free designationStatic type13 ~ 13035 ~ 35.05-61 ~ 449
1 Piece(s)

12 Days or more

104080 ~ 500Free designationStatic type15 ~ 20040 ~ 40.05--
1 Piece(s)

12 Days or more

1040-Free designationStatic type15 ~ 20040 ~ 40.05-81 ~ 499
1 Piece(s)

12 Days or more

1050100 ~ 550Free designationStatic type17 ~ 20050 ~ 50.05--
1 Piece(s)

12 Days or more

1050-Free designationStatic type17 ~ 20050 ~ 50.05-101 ~ 549
1 Piece(s)

12 Days or more

1060200 ~ 550Free designationStatic type20 ~ 20060 ~ 60.05--
1 Piece(s)

12 Days or more

1060-Free designationStatic type20 ~ 20060 ~ 60.05-201 ~ 549
1 Piece(s)

12 Days or more

10830 ~ 80Free designationFree designation10 ~ 608 ~ 8.0515 ~ 70-
1 Piece(s)

12 Days or more

108-Free designationFree designation10 ~ 608 ~ 8.0515 ~ 7031 ~ 79
1 Piece(s)

12 Days or more

101030 ~ 80Free designationFree designation10 ~ 6010 ~ 10.0515 ~ 70-
1 Piece(s)

12 Days or more

1010-Free designationFree designation10 ~ 6010 ~ 10.0515 ~ 7031 ~ 79
1 Piece(s)

12 Days or more

101230 ~ 200Free designationFree designation10 ~ 8012 ~ 12.0515 ~ 190-
1 Piece(s)

12 Days or more

1012-Free designationFree designation10 ~ 8012 ~ 12.0515 ~ 19031 ~ 199
1 Piece(s)

12 Days or more

101330 ~ 200Free designationFree designation10 ~ 8013 ~ 13.0515 ~ 190-
1 Piece(s)

12 Days or more

1013-Free designationFree designation10 ~ 8013 ~ 13.0515 ~ 19031 ~ 199
1 Piece(s)

12 Days or more

101630 ~ 250Free designationFree designation13 ~ 8016 ~ 16.0515 ~ 237-
1 Piece(s)

12 Days or more

1016-Free designationFree designation13 ~ 8016 ~ 16.0515 ~ 23731 ~ 249
1 Piece(s)

12 Days or more

102030 ~ 300Free designationFree designation13 ~ 10020 ~ 20.0515 ~ 282-
1 Piece(s)

12 Days or more

1020-Free designationFree designation13 ~ 10020 ~ 20.0515 ~ 28231 ~ 299
1 Piece(s)

12 Days or more

102540 ~ 350Free designationFree designation13 ~ 12025 ~ 25.0515 ~ 337-
1 Piece(s)

12 Days or more

1025-Free designationFree designation13 ~ 12025 ~ 25.0515 ~ 33741 ~ 349
1 Piece(s)

12 Days or more

102850 ~ 300Free designationFree designation13 ~ 12028 ~ 28.0515 ~ 287-
1 Piece(s)

12 Days or more

1028-Free designationFree designation13 ~ 12028 ~ 28.0515 ~ 28751 ~ 299
1 Piece(s)

12 Days or more

103050 ~ 400Free designationFree designation13 ~ 13030 ~ 30.0515 ~ 387-
1 Piece(s)

12 Days or more

1030-Free designationFree designation13 ~ 13030 ~ 30.0515 ~ 38751 ~ 399
1 Piece(s)

12 Days or more

103250 ~ 350Free designationFree designation13 ~ 13032 ~ 32.0515 ~ 387-
1 Piece(s)

12 Days or more

1032-Free designationFree designation13 ~ 13032 ~ 32.0515 ~ 38751 ~ 349
1 Piece(s)

12 Days or more

103560 ~ 450Free designationFree designation13 ~ 13035 ~ 35.0515 ~ 487-
1 Piece(s)

12 Days or more

1035-Free designationFree designation13 ~ 13035 ~ 35.0515 ~ 48761 ~ 449
1 Piece(s)

12 Days or more

104080 ~ 500Free designationFree designation15 ~ 20040 ~ 40.0523 ~ 585-
1 Piece(s)

12 Days or more

1040-Free designationFree designation15 ~ 20040 ~ 40.0523 ~ 58581 ~ 499
1 Piece(s)

12 Days or more

1050100 ~ 550Free designationFree designation17 ~ 20050 ~ 50.0523 ~ 533-
1 Piece(s)

12 Days or more

1050-Free designationFree designation17 ~ 20050 ~ 50.0523 ~ 533101 ~ 549
1 Piece(s)

12 Days or more

1060200 ~ 550Free designationFree designation20 ~ 20060 ~ 60.0533 ~ 530-
1 Piece(s)

12 Days or more

1060-Free designationFree designation20 ~ 20060 ~ 60.0533 ~ 530201 ~ 549
1 Piece(s)

12 Days or more

10830 ~ 80Static typeStatic type5 ~ 60---
1 Piece(s)

12 Days or more

108-Static typeStatic type5 ~ 60--31 ~ 79
1 Piece(s)

12 Days or more

101030 ~ 80Static typeStatic type5 ~ 60---
1 Piece(s)

12 Days or more

1010-Static typeStatic type5 ~ 60--31 ~ 79

Loading...

 

Basic Information

Product Type Standard Head With head Oil groove Spiral groove
With/without diameter of recess No How to mount Head type Applicable to joint or not No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.