(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Runner Lock Pin Collars

Runner Lock Pin Collars
  • Volume Discount

•Product Name: Runner lock pin collars
•Head Diameter: Normal

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RLC2
RLC3
RLC4
RLC5
RLC6
RLC8
RLC10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable runner lock pin diameter
(mm)
1 Piece(s)Available

10 Days or more

102
1 Piece(s)Available

10 Days or more

103
1 Piece(s)Available

10 Days or more

104
1 Piece(s)Available

10 Days or more

105
1 Piece(s)Available

10 Days or more

106
1 Piece(s)Available

10 Days or more

108
1 Piece(s)Available

10 Days or more

1010

Loading...

  1. 1
 

Basic Information

Product name Runner lock pin collars Head diameter Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.