(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Runner Lock Pins -Straight/Hard Lock Type-

Runner Lock Pins -Straight/Hard Lock Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Name: Runner lock pin
•Tip Matching Shape: Straight type
•Tip shape: Hard lock

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RLH2-15
RLH2-20
RLH2-25
RLH2-30
RLH2-35
RLH2-40
RLH3-15
RLH3-20
RLH3-25
RLH3-30
RLH3-35
RLH3-40
RLH3-45
RLH3-50
RLH4-20
RLH4-25
RLH4-30
RLH4-35
RLH4-40
RLH4-45
RLH4-50
RLH4-60
RLH4-70
RLH4-80
RLH5-20
RLH5-25
RLH5-30
RLH5-35
RLH5-40
RLH5-45
RLH5-50
RLH5-60
RLH5-70
RLH5-80
RLH6-30
RLH6-35
RLH6-40
RLH6-45
RLH6-50
RLH6-60
RLH6-70
RLH6-80
RLH8-30
RLH8-35
RLH8-40
RLH8-45
RLH8-50
RLH8-60
RLH8-70
RLH8-80
RLHB2-[10-100/0.1]-P[0.9-1.9/0.1]-Y[0.8-1.8/0.1]-F[0.8-1.9/0.1]
RLHB3-[10-100/0.1]-P[0.9-2.9/0.1]-Y[0.8-2.8/0.1]-F[0.8-2.9/0.1]
RLHB4-[10-100/0.1]-P[1.1-3.9/0.1]-Y[1-3.8/0.1]-F[1-3.9/0.1]
RLHB5-[10-100/0.1]-P[1.3-4.9/0.1]-Y[1.2-4.8/0.1]-F[1.2-4.9/0.1]
RLHB6-[15-100/0.1]-P[1.6-5.9/0.1]-Y[1.5-5.8/0.1]-F[1.5-5.9/0.1]
RLHB8-[15-100/0.1]-P[2.1-7.9/0.1]-Y[2-7.8/0.1]-F[2-7.9/0.1]
RLHB10-[15-100/0.1]-P[2.6-9.9/0.1]-Y[2.5-9.8/0.1]-F[2.5-9.9/0.1]
RLHBF2-[10-100/0.1]-P[1.3-1.9/0.1]-Y[0.8-1.4/0.1]-F[0.8-1.9/0.1]-B[1.5-3/0.1]-E[0.5-1.5/0.1]
RLHBF3-[10-100/0.1]-P[1.3-2.9/0.1]-Y[0.8-2.4/0.1]-F[0.8-2.9/0.1]-B[1.5-3/0.1]-E[0.5-1.5/0.1]
RLHBF4-[10-100/0.1]-P[1.5-3.9/0.1]-Y[1-3.4/0.1]-F[1-3.9/0.1]-B[1.8-3.8/0.1]-E[0.5-1.5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRunner lock diameter
(mm)
Head diameter Dimension designation type L (L dimension)
(mm)
B (Tip length)
(mm)
E (Tip width)
(mm)
F (Tip diameter)
(mm)
P (Tip diameter)
(mm)
Y (Tip diameter)
(mm)
1 Piece(s)Available

8 Days or more

102NormalL dimension selection type15-----
1 Piece(s)Available

8 Days or more

102NormalL dimension selection type20-----
1 Piece(s)Available

8 Days or more

102NormalL dimension selection type25-----
1 Piece(s)Available

8 Days or more

102NormalL dimension selection type30-----
1 Piece(s)Available

8 Days or more

102NormalL dimension selection type35-----
1 Piece(s)Available

8 Days or more

102NormalL dimension selection type40-----
1 Piece(s)Available

8 Days or more

103NormalL dimension selection type15-----
1 Piece(s)Available

8 Days or more

103NormalL dimension selection type20-----
1 Piece(s)Available

8 Days or more

103NormalL dimension selection type25-----
1 Piece(s)Available

8 Days or more

103NormalL dimension selection type30-----
1 Piece(s)Available

8 Days or more

103NormalL dimension selection type35-----
1 Piece(s)Available

8 Days or more

103NormalL dimension selection type40-----
1 Piece(s)Available

8 Days or more

103NormalL dimension selection type45-----
1 Piece(s)Available

8 Days or more

103NormalL dimension selection type50-----
1 Piece(s)Available

8 Days or more

104NormalL dimension selection type20-----
1 Piece(s)Available

8 Days or more

104NormalL dimension selection type25-----
1 Piece(s)Available

8 Days or more

104NormalL dimension selection type30-----
1 Piece(s)Available

8 Days or more

104NormalL dimension selection type35-----
1 Piece(s)Available

8 Days or more

104NormalL dimension selection type40-----
1 Piece(s)Available

8 Days or more

104NormalL dimension selection type45-----
1 Piece(s)Available

8 Days or more

104NormalL dimension selection type50-----
1 Piece(s)Available

8 Days or more

104NormalL dimension selection type60-----
1 Piece(s)Available

8 Days or more

104NormalL dimension selection type70-----
1 Piece(s)Available

8 Days or more

104NormalL dimension selection type80-----
1 Piece(s)Available

8 Days or more

105NormalL dimension selection type20-----
1 Piece(s)Available

8 Days or more

105NormalL dimension selection type25-----
1 Piece(s)Available

8 Days or more

105NormalL dimension selection type30-----
1 Piece(s)Available

8 Days or more

105NormalL dimension selection type35-----
1 Piece(s)Available

8 Days or more

105NormalL dimension selection type40-----
1 Piece(s)Available

8 Days or more

105NormalL dimension selection type45-----
1 Piece(s)Available

8 Days or more

105NormalL dimension selection type50-----
1 Piece(s)Available

8 Days or more

105NormalL dimension selection type60-----
1 Piece(s)Available

8 Days or more

105NormalL dimension selection type70-----
1 Piece(s)Available

8 Days or more

105NormalL dimension selection type80-----
1 Piece(s)Available

8 Days or more

106NormalL dimension selection type30-----
1 Piece(s)Available

8 Days or more

106NormalL dimension selection type35-----
1 Piece(s)Available

8 Days or more

106NormalL dimension selection type40-----
1 Piece(s)Available

8 Days or more

106NormalL dimension selection type45-----
1 Piece(s)Available

8 Days or more

106NormalL dimension selection type50-----
1 Piece(s)Available

8 Days or more

106NormalL dimension selection type60-----
1 Piece(s)Available

8 Days or more

106NormalL dimension selection type70-----
1 Piece(s)Available

8 Days or more

106NormalL dimension selection type80-----
1 Piece(s)Available

8 Days or more

108NormalL dimension selection type30-----
1 Piece(s)Available

8 Days or more

108NormalL dimension selection type35-----
1 Piece(s)Available

8 Days or more

108NormalL dimension selection type40-----
1 Piece(s)Available

8 Days or more

108NormalL dimension selection type45-----
1 Piece(s)Available

8 Days or more

108NormalL dimension selection type50-----
1 Piece(s)Available

8 Days or more

108NormalL dimension selection type60-----
1 Piece(s)Available

8 Days or more

108NormalL dimension selection type70-----
1 Piece(s)Available

8 Days or more

108NormalL dimension selection type80-----
1 Piece(s)

9 Days or more

102NormalL/P/Y/F dimension designation type10 ~ 100--0.8 ~ 1.90.9 ~ 1.90.8 ~ 1.8
1 Piece(s)

9 Days or more

103NormalL/P/Y/F dimension designation type10 ~ 100--0.8 ~ 2.90.9 ~ 2.90.8 ~ 2.8
1 Piece(s)

9 Days or more

104NormalL/P/Y/F dimension designation type10 ~ 100--1 ~ 3.91.1 ~ 3.91 ~ 3.8
1 Piece(s)

9 Days or more

105NormalL/P/Y/F dimension designation type10 ~ 100--1.2 ~ 4.91.3 ~ 4.91.2 ~ 4.8
1 Piece(s)

9 Days or more

106NormalL/P/Y/F dimension designation type15 ~ 100--1.5 ~ 5.91.6 ~ 5.91.5 ~ 5.8
1 Piece(s)

9 Days or more

108NormalL/P/Y/F dimension designation type15 ~ 100--2 ~ 7.92.1 ~ 7.92 ~ 7.8
1 Piece(s)

9 Days or more

1010NormalL/P/Y/F dimension designation type15 ~ 100--2.5 ~ 9.92.6 ~ 9.92.5 ~ 9.8
1 Piece(s)

9 Days or more

102NormalL/P/Y/F/B/E dimension designation type10 ~ 1001.5 ~ 30.5 ~ 1.50.8 ~ 1.91.3 ~ 1.90.8 ~ 1.4
1 Piece(s)

9 Days or more

103NormalL/P/Y/F/B/E dimension designation type10 ~ 1001.5 ~ 30.5 ~ 1.50.8 ~ 2.91.3 ~ 2.90.8 ~ 2.4
1 Piece(s)

9 Days or more

104NormalL/P/Y/F/B/E dimension designation type10 ~ 1001.8 ~ 3.80.5 ~ 1.51 ~ 3.91.5 ~ 3.91 ~ 3.4

Loading...

 

Basic Information

Product name Runner lock pin Tip matching shape Straight type Tip shape Hard lock

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.