(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Sprue Bushing Guides

Sprue Bushing Guides

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBGN16-[15,​20,​25,​30]-V[6-9/0.1]-G[1-10/1]
SBGN20-[15,​20,​25,​30]-V[9-12/0.1]-G[1-10/1]
SBGN25-[15,​20,​25,​30]-V[12-15/0.1]-G[1-10/1]
SBGN28-[20,​25,​30]-V[16-19/0.1]-G[1-10/1]
SBGN35-[25,​30,​35,​40]-V[21-24/0.1]-G[1-10/1]
SBGN40-[25,​30,​35,​40]-V[26-29/0.1]-G[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness
(mm)
D (Shaft diameter)
(mm)
G (Taper angle)
(mm)
L (L dimension)
(mm)
V (Inner diameter)
(mm)
1 Piece(s)

10 Days or more

108161 ~ 1015 ~ 306 ~ 9
1 Piece(s)

10 Days or more

108201 ~ 1015 ~ 309 ~ 12
1 Piece(s)

10 Days or more

108251 ~ 1015 ~ 3012 ~ 15
1 Piece(s)

10 Days or more

1010281 ~ 1020 ~ 3016 ~ 19
1 Piece(s)

10 Days or more

1010351 ~ 1025 ~ 4021 ~ 24
1 Piece(s)

10 Days or more

1010401 ~ 1025 ~ 4026 ~ 29

Loading...

  1. 1
 

Basic Information

Material SUJ2 Product type Sprue bushing guides

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.