(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sprue Bushings For Extension Nozzle -Locator Presser Foot Type-

Sprue Bushings For Extension Nozzle -Locator Presser Foot Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sprue Bushings For Extension Nozzle -Locator Presser Foot Type-
  • Sprue Bushings For Extension Nozzle -Locator Presser Foot Type-
  • Sprue Bushings For Extension Nozzle -Locator Presser Foot Type-

•Product Type: Extension
•Tip Matching Shape: Tapered
•Nozzle Touch Part Specification: Normal
•D Dimension (Shaft diameter) (mm): 60

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SXHD60-[35,​40,​45,​50,​55,​65]-P[2.5,​3,​3.5,​4,​5]-A[1-6/1]-X[10,​15]-T[15,​20]
SXHM60-[35,​40,​45,​50,​55,​65]-P[2.5,​3,​3.5,​4,​5]-A[1-6/1]-X[10,​15]-T[15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial A (Taper angle at sprue)
(°)
L (L dimension)
(mm)
P (Sprue diameter)
(mm)
T (Locating ring height)
(mm)
X (Sprue taper length)
(mm)
1 Piece(s)

9 Days or more

10SKD611 ~ 635 ~ 652.5 ~ 515 ~ 2010 ~ 15
1 Piece(s)

9 Days or more

10HPM1 Equivalent1 ~ 635 ~ 652.5 ~ 515 ~ 2010 ~ 15

Loading...

  1. 1
 

Basic Information

Product type Extension Tip matching shape Tapered Nozzle touch part specification Normal
D (Shaft diameter)(mm) 60

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.