(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sprue Bushings (String Eliminator ) -Normal Bolt Type・Flange Thickness 10mm・Plate Thickness (Y) Selection-

Sprue Bushings (String Eliminator ) -Normal Bolt Type・Flange Thickness 10mm・Plate Thickness (Y) Selection-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Bolt fixing
•Bolt Specification: Normal bolt
•Tip Matching Shape: Straight
•Nozzle Touch Part Specification: String eliminator
•Head Thickness (mm): 10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBBJH10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5]-A[0.5-4/0.5]-Y[0.5,​0.6]
SBBJH13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5]-A[0.5-4/0.5]-Y[0.5,​0.6]
SBBJH16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5]-A[0.5-4/0.5]-Y[0.5,​0.6]
SBBYH10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5]-A[0.5-4/0.5]-Y[0.5,​0.6]
SBBYH13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5]-A[0.5-4/0.5]-Y[0.5,​0.6]
SBBYH16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5]-A[0.5-4/0.5]-Y[0.5,​0.6]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D (Shaft diameter)
(mm)
L (Bearing bore length)
(mm)
A (Taper angle at sprue)
(°)
P (Sprue diameter)
(mm)
SR (Nozzle part)
(mm)
Y (Thickness of plate with string eliminator)
(mm)
1 Piece(s)

10 Days or more

10HPM1 Equivalent100 ~ 1200.5 ~ 42.5 ~ 4.50 ~ 160.5 ~ 0.6
1 Piece(s)

10 Days or more

10HPM1 Equivalent130 ~ 1500.5 ~ 42.5 ~ 4.50 ~ 160.5 ~ 0.6
1 Piece(s)

10 Days or more

10HPM1 Equivalent160 ~ 1500.5 ~ 42.5 ~ 4.50 ~ 160.5 ~ 0.6
1 Piece(s)

10 Days or more

10SKD61100 ~ 1200.5 ~ 42.5 ~ 4.50 ~ 160.5 ~ 0.6
1 Piece(s)

10 Days or more

10SKD61130 ~ 1500.5 ~ 42.5 ~ 4.50 ~ 160.5 ~ 0.6
1 Piece(s)

10 Days or more

10SKD61160 ~ 1500.5 ~ 42.5 ~ 4.50 ~ 160.5 ~ 0.6

Loading...

  1. 1
 

Basic Information

Product type Bolt fixing Bolt specifications Normal bolt Tip matching shape Straight
Nozzle touch part specification String eliminator Head thickness(mm) 10

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.