(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Sprue Bushings -Normal Bolt Type・Flange Thickness 10mm-

Sprue Bushings -Normal Bolt Type・Flange Thickness 10mm-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sprue Bushings -Normal Bolt Type・Flange Thickness 10mm-
  • Sprue Bushings -Normal Bolt Type・Flange Thickness 10mm-

•Product Type: Bolt fixing
•Bolt Specification: Normal bolt
•Head Thickness (mm): 10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBBK8-[0-80/0.1]-SR[0,​10.5,​11]-P[2-3.5/0.5]-A[0.5,​1,​2,​3]
SBBK8-[0-80/0.1]-SR[0,​10.5,​11]-P[2-3.5/0.5]-A[0.5-3/0.5]
SBBK10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBK12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBK13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBK16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBK20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBKH10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBKH12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBKH13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBKH16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBKH20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBP8-[0-80/0.1]-SR[0,​10.5,​11]-P[2-3.5/0.5]-A[0.5,​1,​2,​3]
SBBP8-[0-80/0.1]-SR[0,​10.5,​11]-P[2-3.5/0.5]-A[0.5-3/0.5]
SBBP10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
SBBP10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBP12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5]-A[0.5-4/0.5]
SBBP13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
SBBP13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBP16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBP20-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
SBBP20-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBPH10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBPH12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBPH13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBPH16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBPH20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBS10-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBS12-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBS13-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBS16-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBSH10-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBSH12-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBSH13-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBSH16-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBGK10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]-V[4-10/0.1]-G[1-10/1]
SBGK10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-10/0.1]-G[1-10/1]
SBGK12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-13/0.1]-G[1-10/1]
SBGK13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]-V[4-13/0.1]-G[1-10/1]
SBGK13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-13/0.1]-G[1-10/1]
SBGK16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]-V[4-16/0.1]-G[1-10/1]
SBGK16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-16/0.1]-G[1-10/1]
SBGK20-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-20/0.1]-G[1-10/1]
SBGKH10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4.8-9.9/0.1]-G[1-10/1]
SBGKH12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4.8-12.9/0.1]-G[1-10/1]
SBGKH13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4.8-12.9/0.1]-G[1-10/1]
SBGKH16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4.8-15.9/0.1]-G[1-10/1]
SBGKH20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4.8-19.9/0.1]-G[1-10/1]
SBGP10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5]-A[0.5,​1,​2,​3,​4]-V[4-10/0.1]-G[1-10/1]
SBGP12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5]-A[0.5-4/0.5]-V[4-13/0.1]-G[1-10/1]
SBGP13-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5]-A[0.5,​1,​2,​3,​4]-V[4-13/0.1]-G[1-10/1]
SBGP16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5]-A[0.5,​1,​2,​3,​4]-V[4-16/0.1]-G[1-10/1]
SBGP20-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5]-A[0.5,​1,​2,​3,​4]-V[4-20/0.1]-G[1-10/1]
SBGPH10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4.8-9.9/0.1]-G[1-10/1]
SBGPH12-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4.8-12.9/0.1]-G[1-10/1]
SBGPH13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4.8-12.9/0.1]-G[1-10/1]
SBGPH16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4.8-15.9/0.1]-G[1-10/1]
SBGPH20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4.8-19.9/0.1]-G[1-10/1]
SBGS10-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-10/0.1]-G[1-10/1]
SBGS12-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-13/0.1]-G[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Tip matching shape Nozzle touch part specification D (Shaft diameter)
(mm)
L (Bearing bore length)
(mm)
A (Taper angle at sprue)
(°)
G (Taper angle)
(°)
P (Sprue diameter)
(mm)
SR (Nozzle part)
(mm)
V (Tip diameter)
(mm)
1 Piece(s)

9 Days or more

10SKD61StraightNormal80 ~ 800.5 ~ 3-2 ~ 3.50 ~ 11-
1 Piece(s)

9 Days or more

10SKD61StraightNormal80 ~ 800.5 ~ 3-2 ~ 3.50 ~ 11-
1 Piece(s)

9 Days or more

10SKD61StraightNormal100 ~ 1200.5 ~ 4-2 ~ 80 ~ 20-
1 Piece(s)

9 Days or more

10SKD61StraightNormal120 ~ 1500.5 ~ 4-2 ~ 80 ~ 20-
1 Piece(s)

9 Days or more

10SKD61StraightNormal130 ~ 1500.5 ~ 4-2 ~ 80 ~ 20-
1 Piece(s)

9 Days or more

10SKD61StraightNormal160 ~ 1500.5 ~ 4-2 ~ 80 ~ 20-
1 Piece(s)

9 Days or more

10SKD61StraightNormal200 ~ 2000.5 ~ 4-2 ~ 80 ~ 20-
1 Piece(s)

10 Days or more

10SKD61StraightString eliminator100 ~ 1200.5 ~ 4-2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10SKD61StraightString eliminator120 ~ 1500.5 ~ 4-2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10SKD61StraightString eliminator130 ~ 1500.5 ~ 4-2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10SKD61StraightString eliminator160 ~ 1500.5 ~ 4-2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10SKD61StraightString eliminator200 ~ 2000.5 ~ 4-2.5 ~ 80 ~ 16-
1 Piece(s)

9 Days or more

10HPM1 EquivalentStraightNormal80 ~ 800.5 ~ 3-2 ~ 3.50 ~ 11-
1 Piece(s)

9 Days or more

10HPM1 EquivalentStraightNormal80 ~ 800.5 ~ 3-2 ~ 3.50 ~ 11-
1 Piece(s)

9 Days or more

10HPM1 EquivalentStraightNormal100 ~ 1200.5 ~ 4-2 ~ 80 ~ 20-
1 Piece(s)

9 Days or more

10HPM1 EquivalentStraightNormal100 ~ 1200.5 ~ 4-2 ~ 80 ~ 20-
1 Piece(s)

9 Days or more

10HPM1 EquivalentStraightNormal120 ~ 1500.5 ~ 4-2 ~ 4.50 ~ 16-
1 Piece(s)

9 Days or more

10HPM1 EquivalentStraightNormal130 ~ 1500.5 ~ 4-2 ~ 80 ~ 20-
1 Piece(s)

9 Days or more

10HPM1 EquivalentStraightNormal130 ~ 1500.5 ~ 4-2 ~ 80 ~ 20-
1 Piece(s)

9 Days or more

10HPM1 EquivalentStraightNormal160 ~ 1500.5 ~ 4-2 ~ 80 ~ 20-
1 Piece(s)

9 Days or more

10HPM1 EquivalentStraightNormal200 ~ 1500.5 ~ 4-2 ~ 80 ~ 16-
1 Piece(s)

9 Days or more

10HPM1 EquivalentStraightNormal200 ~ 1500.5 ~ 4-2 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightString eliminator100 ~ 1200.5 ~ 4-2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightString eliminator120 ~ 1500.5 ~ 4-2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightString eliminator130 ~ 1500.5 ~ 4-2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightString eliminator160 ~ 1500.5 ~ 4-2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightString eliminator200 ~ 2000.5 ~ 4-2.5 ~ 80 ~ 16-
1 Piece(s)

7 Days or more

10DC53StraightNormal100 ~ 1000.5 ~ 4-2 ~ 80 ~ 20-
1 Piece(s)

7 Days or more

10DC53StraightNormal120 ~ 1000.5 ~ 4-2 ~ 80 ~ 20-
1 Piece(s)

7 Days or more

10DC53StraightNormal130 ~ 1000.5 ~ 4-2 ~ 80 ~ 20-
1 Piece(s)

7 Days or more

10DC53StraightNormal160 ~ 1000.5 ~ 4-2 ~ 80 ~ 20-
1 Piece(s)

10 Days or more

10DC53StraightString eliminator100 ~ 1000.5 ~ 4-2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10DC53StraightString eliminator120 ~ 1000.5 ~ 4-2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10DC53StraightString eliminator130 ~ 1000.5 ~ 4-2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10DC53StraightString eliminator160 ~ 1000.5 ~ 4-2.5 ~ 80 ~ 16-
1 Piece(s)

9 Days or more

10SKD61TaperedNormal100 ~ 1200.5 ~ 41 ~ 102 ~ 80 ~ 204 ~ 10
1 Piece(s)

9 Days or more

10SKD61TaperedNormal100 ~ 1200.5 ~ 41 ~ 102 ~ 80 ~ 204 ~ 10
1 Piece(s)

9 Days or more

10SKD61TaperedNormal120 ~ 1500.5 ~ 41 ~ 102 ~ 80 ~ 204 ~ 13
1 Piece(s)

9 Days or more

10SKD61TaperedNormal130 ~ 1500.5 ~ 41 ~ 102 ~ 80 ~ 204 ~ 13
1 Piece(s)

9 Days or more

10SKD61TaperedNormal130 ~ 1500.5 ~ 41 ~ 102 ~ 80 ~ 204 ~ 13
1 Piece(s)

9 Days or more

10SKD61TaperedNormal160 ~ 1500.5 ~ 41 ~ 102 ~ 80 ~ 204 ~ 16
1 Piece(s)

9 Days or more

10SKD61TaperedNormal160 ~ 1500.5 ~ 41 ~ 102 ~ 80 ~ 204 ~ 16
1 Piece(s)

9 Days or more

10SKD61TaperedNormal200 ~ 1500.5 ~ 41 ~ 102 ~ 80 ~ 204 ~ 20
1 Piece(s)

10 Days or more

10SKD61TaperedString eliminator100 ~ 1200.5 ~ 41 ~ 102.5 ~ 80 ~ 164.8 ~ 9.9
1 Piece(s)

10 Days or more

10SKD61TaperedString eliminator120 ~ 1500.5 ~ 41 ~ 102.5 ~ 80 ~ 164.8 ~ 12.9
1 Piece(s)

10 Days or more

10SKD61TaperedString eliminator130 ~ 1500.5 ~ 41 ~ 102.5 ~ 80 ~ 164.8 ~ 12.9
1 Piece(s)

10 Days or more

10SKD61TaperedString eliminator160 ~ 1500.5 ~ 41 ~ 102.5 ~ 80 ~ 164.8 ~ 15.9
1 Piece(s)

10 Days or more

10SKD61TaperedString eliminator200 ~ 2000.5 ~ 41 ~ 102.5 ~ 80 ~ 164.8 ~ 19.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedNormal100 ~ 1200.5 ~ 41 ~ 102 ~ 4.50 ~ 164 ~ 10
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedNormal120 ~ 1500.5 ~ 41 ~ 102 ~ 4.50 ~ 164 ~ 13
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedNormal130 ~ 1200.5 ~ 41 ~ 102 ~ 4.50 ~ 164 ~ 13
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedNormal160 ~ 1500.5 ~ 41 ~ 102 ~ 4.50 ~ 164 ~ 16
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedNormal200 ~ 1500.5 ~ 41 ~ 102 ~ 4.50 ~ 164 ~ 20
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedString eliminator100 ~ 1200.5 ~ 41 ~ 102.5 ~ 80 ~ 164.8 ~ 9.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedString eliminator120 ~ 1500.5 ~ 41 ~ 102.5 ~ 80 ~ 164.8 ~ 12.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedString eliminator130 ~ 1500.5 ~ 41 ~ 102.5 ~ 80 ~ 164.8 ~ 12.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedString eliminator160 ~ 1500.5 ~ 41 ~ 102.5 ~ 80 ~ 164.8 ~ 15.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedString eliminator200 ~ 2000.5 ~ 41 ~ 102.5 ~ 80 ~ 164.8 ~ 19.9
1 Piece(s)

7 Days or more

10DC53TaperedNormal100 ~ 1000.5 ~ 41 ~ 102 ~ 80 ~ 204 ~ 10
1 Piece(s)

7 Days or more

10DC53TaperedNormal120 ~ 1000.5 ~ 41 ~ 102 ~ 80 ~ 204 ~ 13

Loading...

 

Basic Information

Product type Bolt fixing Bolt specifications Normal bolt Head thickness(mm) 10

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.