(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sprue Bushings (P3.5SR11) -Normal Bolt Flange Thickness 10mm/L Dimension Selection Type-

Sprue Bushings (P3.5SR11) -Normal Bolt Flange Thickness 10mm/L Dimension Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Expansion

•Product Type: Bolt fixing
•Bolt Specification: Normal bolt
•Tip Matching Shape: Straight
•Head Thickness (mm): 10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBBK-B10-30-A2
SBBK-B10-30-A3
SBBK-B10-50-A2
SBBK-B10-50-A3
SBBK-B10-[40,​60,​80]-A[2,​3]
SBBK-B10-LC[40-80/0.1]-A[2,​3]
SBBK-B13-30-A2
SBBK-B13-30-A3
SBBK-B13-50-A2
SBBK-B13-50-A3
SBBK-B13-[30,​40,​50,​60,​80]-A[2,​3]
SBBK-B13-LC[30-80/0.1]-A[2,​3]
SBBK-B16-30-A2
SBBK-B16-30-A3
SBBK-B16-50-A2
SBBK-B16-50-A3
SBBK-B16-[30,​40,​50,​60,​80]-A[2,​3]
SBBK-B16-LC[30-80/0.1]-A[2,​3]
SBBKH-B10-30-A2
SBBKH-B10-30-A3
SBBKH-B10-50-A2
SBBKH-B10-50-A3
SBBKH-B10-[40,​60,​80]-A[2,​3]
SBBKH-B10-LC[40-80/0.1]-A[2,​3]
SBBKH-B13-30-A2
SBBKH-B13-30-A3
SBBKH-B13-50-A2
SBBKH-B13-50-A3
SBBKH-B13-[40,​60,​80]-A[2,​3]
SBBKH-B13-LC[40-80/0.1]-A[2,​3]
SBBKH-B16-30-A2
SBBKH-B16-30-A3
SBBKH-B16-50-A2
SBBKH-B16-50-A3
SBBKH-B16-[40,​60,​80]-A[2,​3]
SBBKH-B16-LC[40-80/0.1]-A[2,​3]
SBBP-B10-[30,​40,​50,​60,​80]-A[2,​3]
SBBP-B10-LC[30-80/0.1]-A[2,​3]
SBBP-B13-30-A2
SBBP-B13-30-A3
SBBP-B13-50-A2
SBBP-B13-50-A3
SBBP-B13-[30,​40,​50,​60,​80]-A[2,​3]
SBBP-B13-LC[30-80/0.1]-A[2,​3]
SBBP-B16-30-A2
SBBP-B16-30-A3
SBBP-B16-50-A2
SBBP-B16-50-A3
SBBP-B16-[30,​40,​50,​60,​80]-A[2,​3]
SBBP-B16-LC[30-80/0.1]-A[2,​3]
SBBPH-B10-[30,​40,​50,​60,​80]-A[2,​3]
SBBPH-B10-LC[30-80/0.1]-A[2,​3]
SBBPH-B13-30-A2
SBBPH-B13-30-A3
SBBPH-B13-50-A2
SBBPH-B13-50-A3
SBBPH-B13-[40,​60,​80]-A[2,​3]
SBBPH-B13-LC[40-80/0.1]-A[2,​3]
SBBPH-B16-[40,​60,​80]-A[2,​3]
SBBPH-B16-LC[40-80/0.1]-A[2,​3]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nozzle touch part specification D (Shaft diameter)
(mm)
L (Bearing bore length)
(mm)
A (Taper angle at sprue)
(°)
1 Piece(s)Available

9 Days or more

10SKD61Normal10302
1 Piece(s)Available

9 Days or more

10SKD61Normal10303
1 Piece(s)Available

9 Days or more

10SKD61Normal10502
1 Piece(s)Available

9 Days or more

10SKD61Normal10503
1 Piece(s)

9 Days or more

10SKD61Normal1040 ~ 802 ~ 3
1 Piece(s)

9 Days or more

10SKD61Normal10-2 ~ 3
1 Piece(s)Available

9 Days or more

10SKD61Normal13302
1 Piece(s)Available

9 Days or more

10SKD61Normal13303
1 Piece(s)Available

9 Days or more

10SKD61Normal13502
1 Piece(s)Available

9 Days or more

10SKD61Normal13503
1 Piece(s)

9 Days or more

10SKD61Normal1330 ~ 802 ~ 3
1 Piece(s)

9 Days or more

10SKD61Normal13-2 ~ 3
1 Piece(s)Available

9 Days or more

10SKD61Normal16302
1 Piece(s)Available

9 Days or more

10SKD61Normal16303
1 Piece(s)Available

9 Days or more

10SKD61Normal16502
1 Piece(s)Available

9 Days or more

10SKD61Normal16503
1 Piece(s)

9 Days or more

10SKD61Normal1630 ~ 802 ~ 3
1 Piece(s)

9 Days or more

10SKD61Normal16-2 ~ 3
1 Piece(s)Available

9 Days or more

10SKD61String eliminator10302
1 Piece(s)Available

9 Days or more

10SKD61String eliminator10303
1 Piece(s)Available

9 Days or more

10SKD61String eliminator10502
1 Piece(s)Available

9 Days or more

10SKD61String eliminator10503
1 Piece(s)

9 Days or more

10SKD61String eliminator1040 ~ 802 ~ 3
1 Piece(s)

9 Days or more

10SKD61String eliminator10-2 ~ 3
1 Piece(s)Available

9 Days or more

10SKD61String eliminator13302
1 Piece(s)Available

9 Days or more

10SKD61String eliminator13303
1 Piece(s)Available

9 Days or more

10SKD61String eliminator13502
1 Piece(s)Available

9 Days or more

10SKD61String eliminator13503
1 Piece(s)

9 Days or more

10SKD61String eliminator1340 ~ 802 ~ 3
1 Piece(s)

9 Days or more

10SKD61String eliminator13-2 ~ 3
1 Piece(s)Available

9 Days or more

10SKD61String eliminator16302
1 Piece(s)Available

9 Days or more

10SKD61String eliminator16303
1 Piece(s)Available

9 Days or more

10SKD61String eliminator16502
1 Piece(s)Available

9 Days or more

10SKD61String eliminator16503
1 Piece(s)

9 Days or more

10SKD61String eliminator1640 ~ 802 ~ 3
1 Piece(s)

9 Days or more

10SKD61String eliminator16-2 ~ 3
1 Piece(s)

9 Days or more

10HPM1 EquivalentNormal1030 ~ 802 ~ 3
1 Piece(s)

9 Days or more

10HPM1 EquivalentNormal10-2 ~ 3
1 Piece(s)Available

9 Days or more

10HPM1 EquivalentNormal13302
1 Piece(s)Available

9 Days or more

10HPM1 EquivalentNormal13303
1 Piece(s)Available

9 Days or more

10HPM1 EquivalentNormal13502
1 Piece(s)Available

9 Days or more

10HPM1 EquivalentNormal13503
1 Piece(s)

9 Days or more

10HPM1 EquivalentNormal1330 ~ 802 ~ 3
1 Piece(s)

9 Days or more

10HPM1 EquivalentNormal13-2 ~ 3
1 Piece(s)Available

9 Days or more

10HPM1 EquivalentNormal16302
1 Piece(s)Available

9 Days or more

10HPM1 EquivalentNormal16303
1 Piece(s)Available

9 Days or more

10HPM1 EquivalentNormal16502
1 Piece(s)Available

9 Days or more

10HPM1 EquivalentNormal16503
1 Piece(s)

9 Days or more

10HPM1 EquivalentNormal1630 ~ 802 ~ 3
1 Piece(s)

9 Days or more

10HPM1 EquivalentNormal16-2 ~ 3
1 Piece(s)

9 Days or more

10HPM1 EquivalentString eliminator1030 ~ 802 ~ 3
1 Piece(s)

9 Days or more

10HPM1 EquivalentString eliminator10-2 ~ 3
1 Piece(s)Available

9 Days or more

10HPM1 EquivalentString eliminator13302
1 Piece(s)Available

9 Days or more

10HPM1 EquivalentString eliminator13303
1 Piece(s)Available

9 Days or more

10HPM1 EquivalentString eliminator13502
1 Piece(s)Available

9 Days or more

10HPM1 EquivalentString eliminator13503
1 Piece(s)

9 Days or more

10HPM1 EquivalentString eliminator1340 ~ 802 ~ 3
1 Piece(s)

9 Days or more

10HPM1 EquivalentString eliminator13-2 ~ 3
1 Piece(s)

9 Days or more

10HPM1 EquivalentString eliminator1640 ~ 802 ~ 3
1 Piece(s)

9 Days or more

10HPM1 EquivalentString eliminator16-2 ~ 3

Loading...

 

Basic Information

Product type Bolt fixing Bolt specifications Normal bolt Tip matching shape Straight
Head thickness(mm) 10

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.