(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angular Pins

Angular Pins

Click this image to zoom it.

  • Angular Pins
  • Angular Pins
  • Angular Pins

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AP4-[15-90/0.1]-N0-A[0-30/1]
AP4-[15-90/0.1]-N0-ATN
AP4-[15-90/0.1]-N[2-90/0.1]-A[0-30/1]
AP4-[15-90/0.1]-N[2-90/0.1]-ATN
AP5-[15-100/0.1]-N0-A[0-30/1]
AP5-[15-100/0.1]-N0-ATN
AP5-[15-100/0.1]-N[2-100/0.1]-A[0-30/1]
AP5-[15-100/0.1]-N[2-100/0.1]-ATN
AP6-[15-110/0.1]-N0-A[0-30/1]
AP6-[15-110/0.1]-N0-ATN
AP6-[15-110/0.1]-N[2-110/0.1]-A[0-30/1]
AP6-[15-110/0.1]-N[2-110/0.1]-ATN
AP8-[15-130/0.1]-N0-A[0-30/1]
AP8-[15-130/0.1]-N0-ATN
AP8-[15-130/0.1]-N[2-130/0.1]-A[0-30/1]
AP8-[15-130/0.1]-N[2-130/0.1]-ATN
AP10-[20-200/0.1]-N0-A[0-30/1]
AP10-[20-200/0.1]-N0-ATN
AP10-[20-200/0.1]-N[2-200/0.1]-A[0-30/1]
AP10-[20-200/0.1]-N[2-200/0.1]-ATN
AP12-[20-250/0.1]-N0-A[0-30/1]
AP12-[20-250/0.1]-N0-ATN
AP12-[20-250/0.1]-N[2-250/0.1]-A[0-30/1]
AP12-[20-250/0.1]-N[2-250/0.1]-ATN
AP13-[20-250/0.1]-N0-A[0-30/1]
AP13-[20-250/0.1]-N0-ATN
AP13-[20-250/0.1]-N[2-250/0.1]-A[0-30/1]
AP13-[20-250/0.1]-N[2-250/0.1]-ATN
AP15-[20-250/0.1]-N0-A[0-30/1]
AP15-[20-250/0.1]-N0-ATN
AP15-[20-250/0.1]-N[2-250/0.1]-A[0-30/1]
AP15-[20-250/0.1]-N[2-250/0.1]-ATN
AP16-[20-250/0.1]-N0-A[0-30/1]
AP16-[20-250/0.1]-N0-ATN
AP16-[20-250/0.1]-N[2-250/0.1]-A[0-30/1]
AP16-[20-250/0.1]-N[2-250/0.1]-ATN
AP20-[40-350/0.1]-N0-A[0-30/1]
AP20-[40-350/0.1]-N0-ATN
AP20-[40-350/0.1]-N[2-350/0.1]-A[0-30/1]
AP20-[40-350/0.1]-N[2-350/0.1]-ATN
AP25-[40-400/0.1]-N0-A[0-30/1]
AP25-[40-400/0.1]-N0-ATN
AP25-[40-400/0.1]-N[2-386/0.1]-A[0-30/1]
AP25-[40-400/0.1]-N[2-386/0.1]-ATN
AP30-[60-500/0.1]-N0-A[0-30/1]
AP30-[60-500/0.1]-N0-ATN
AP30-[60-500/0.1]-N[2-399.9/0.1]-A[0-30/1]
AP30-[60-500/0.1]-N[2-399.9/0.1]-ATN
AP32-[70-500/0.1]-N0-A[0-30/1]
AP32-[70-500/0.1]-N0-ATN
AP32-[70-500/0.1]-N[2-399.9/0.1]-A[0-30/1]
AP32-[70-500/0.1]-N[2-399.9/0.1]-ATN
AP35-[100-500/0.1]-N0-A[0-30/1]
AP35-[100-500/0.1]-N0-ATN
AP35-[100-500/0.1]-N[2-399.9/0.1]-A[0-30/1]
AP35-[100-500/0.1]-N[2-399.9/0.1]-ATN
AP40-[100-500/0.1]-N0-A[0-30/1]
AP40-[100-500/0.1]-N0-ATN
AP40-[100-500/0.1]-N[2-399.9/0.1]-A[0-30/1]
AP40-[100-500/0.1]-N[2-399.9/0.1]-ATN
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape D (Diameter)
(mm)
L (Length)
(mm)
A (Taper angle)
(°)
ATN N (Press-fit length)
(mm)
1 Piece(s)

9 Days or more

10Straight415 ~ 900 ~ 30-0
1 Piece(s)

9 Days or more

10Straight415 ~ 90-ATN0
1 Piece(s)

9 Days or more

10Straight415 ~ 900 ~ 30-2 ~ 90
1 Piece(s)

9 Days or more

10Straight415 ~ 90-ATN2 ~ 90
1 Piece(s)

9 Days or more

10Straight515 ~ 1000 ~ 30-0
1 Piece(s)

9 Days or more

10Straight515 ~ 100-ATN0
1 Piece(s)

9 Days or more

10Straight515 ~ 1000 ~ 30-2 ~ 100
1 Piece(s)

9 Days or more

10Straight515 ~ 100-ATN2 ~ 100
1 Piece(s)

9 Days or more

10Straight615 ~ 1100 ~ 30-0
1 Piece(s)

9 Days or more

10Straight615 ~ 110-ATN0
1 Piece(s)

9 Days or more

10Straight615 ~ 1100 ~ 30-2 ~ 110
1 Piece(s)

9 Days or more

10Straight615 ~ 110-ATN2 ~ 110
1 Piece(s)

9 Days or more

10Straight815 ~ 1300 ~ 30-0
1 Piece(s)

9 Days or more

10Straight815 ~ 130-ATN0
1 Piece(s)

9 Days or more

10Straight815 ~ 1300 ~ 30-2 ~ 130
1 Piece(s)

9 Days or more

10Straight815 ~ 130-ATN2 ~ 130
1 Piece(s)

9 Days or more

10Straight1020 ~ 2000 ~ 30-0
1 Piece(s)

9 Days or more

10Straight1020 ~ 200-ATN0
1 Piece(s)

9 Days or more

10Straight1020 ~ 2000 ~ 30-2 ~ 200
1 Piece(s)

9 Days or more

10Straight1020 ~ 200-ATN2 ~ 200
1 Piece(s)

9 Days or more

10Straight1220 ~ 2500 ~ 30-0
1 Piece(s)

9 Days or more

10Straight1220 ~ 250-ATN0
1 Piece(s)

9 Days or more

10Straight1220 ~ 2500 ~ 30-2 ~ 250
1 Piece(s)

9 Days or more

10Straight1220 ~ 250-ATN2 ~ 250
1 Piece(s)

9 Days or more

10Straight1320 ~ 2500 ~ 30-0
1 Piece(s)

9 Days or more

10Straight1320 ~ 250-ATN0
1 Piece(s)

9 Days or more

10Straight1320 ~ 2500 ~ 30-2 ~ 250
1 Piece(s)

9 Days or more

10Straight1320 ~ 250-ATN2 ~ 250
1 Piece(s)

9 Days or more

10Straight1520 ~ 2500 ~ 30-0
1 Piece(s)

9 Days or more

10Straight1520 ~ 250-ATN0
1 Piece(s)

9 Days or more

10Straight1520 ~ 2500 ~ 30-2 ~ 250
1 Piece(s)

9 Days or more

10Straight1520 ~ 250-ATN2 ~ 250
1 Piece(s)

9 Days or more

10Straight1620 ~ 2500 ~ 30-0
1 Piece(s)

9 Days or more

10Straight1620 ~ 250-ATN0
1 Piece(s)

9 Days or more

10Straight1620 ~ 2500 ~ 30-2 ~ 250
1 Piece(s)

9 Days or more

10Straight1620 ~ 250-ATN2 ~ 250
1 Piece(s)

9 Days or more

10Straight2040 ~ 3500 ~ 30-0
1 Piece(s)

9 Days or more

10Straight2040 ~ 350-ATN0
1 Piece(s)

9 Days or more

10Straight2040 ~ 3500 ~ 30-2 ~ 350
1 Piece(s)

9 Days or more

10Straight2040 ~ 350-ATN2 ~ 350
1 Piece(s)

9 Days or more

10Straight2540 ~ 4000 ~ 30-0
1 Piece(s)

9 Days or more

10Straight2540 ~ 400-ATN0
1 Piece(s)

9 Days or more

10Straight2540 ~ 4000 ~ 30-2 ~ 386
1 Piece(s)

9 Days or more

10Straight2540 ~ 400-ATN2 ~ 386
1 Piece(s)

10 Days or more

10Straight3060 ~ 5000 ~ 30-0
1 Piece(s)

10 Days or more

10Straight3060 ~ 500-ATN0
1 Piece(s)

10 Days or more

10Straight3060 ~ 5000 ~ 30-2 ~ 399.9
1 Piece(s)

10 Days or more

10Straight3060 ~ 500-ATN2 ~ 399.9
1 Piece(s)

10 Days or more

10Straight3270 ~ 5000 ~ 30-0
1 Piece(s)

10 Days or more

10Straight3270 ~ 500-ATN0
1 Piece(s)

10 Days or more

10Straight3270 ~ 5000 ~ 30-2 ~ 399.9
1 Piece(s)

10 Days or more

10Straight3270 ~ 500-ATN2 ~ 399.9
1 Piece(s)

10 Days or more

10Straight35100 ~ 5000 ~ 30-0
1 Piece(s)

10 Days or more

10Straight35100 ~ 500-ATN0
1 Piece(s)

10 Days or more

10Straight35100 ~ 5000 ~ 30-2 ~ 399.9
1 Piece(s)

10 Days or more

10Straight35100 ~ 500-ATN2 ~ 399.9
1 Piece(s)

10 Days or more

10Straight40100 ~ 5000 ~ 30-0
1 Piece(s)

10 Days or more

10Straight40100 ~ 500-ATN0
1 Piece(s)

10 Days or more

10Straight40100 ~ 5000 ~ 30-2 ~ 399.9
1 Piece(s)

10 Days or more

10Straight40100 ~ 500-ATN2 ~ 399.9

Loading...

 

Basic Information

Mounting type Flange (Tapered)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.