(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Unit -Blow Type-

Vacuum Unit -Blow Type-

Click this image to zoom it.

  • Vacuum Unit -Blow Type-
  • Vacuum Unit -Blow Type-
  • Vacuum Unit -Blow Type-
  • Volume Discount

For complete product overview and details on Vacuum Unit - Blow Type see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AVBN6-3
AVBN8-4
AVBN10-6
AVBN13-9
AVBN16-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
d (Inner diameter)
(mm)
1 Piece(s)Available

10 Days or more

1063
1 Piece(s)Available

10 Days or more

1084
1 Piece(s)Available

10 Days or more

10106
1 Piece(s)Available

10 Days or more

10139
1 Piece(s)Available

10 Days or more

101612

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.