(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Step Core Pins -Shaft Diameter (D) Selection Type-

One-Step Core Pins -Shaft Diameter (D) Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape Type: One-step
•Step Shape Of: No second step
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPA-1A1-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-0.99/0.01]
CPA-1A1-[12-100/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]
CPA-1A1.5-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-1.49/0.01]
CPA-1A1.5-[12-100/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]
CPA-1A2-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-1.99/0.01]
CPA-1A2.5-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-2.49/0.01]
CPA-1AB1-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-0.99/0.01]
CPA-1AB1-[12-100/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]
CPA-1AB1.5-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-1.49/0.01]
CPA-1AB1.5-[12-100/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]
CPA-1AB2-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-1.99/0.01]
CPA-1AB2.5-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-2.49/0.01]
CPA-1AC1-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-0.99/0.01]-G[0.3-0.4/0.1]
CPA-1AC1-[12-100/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]-G[0.3-0.4/0.1]
CPA-1AC1.5-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-1.49/0.01]-G[0.5-0.7/0.1]
CPA-1AC1.5-[12-100/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]-G[0.5-0.7/0.1]
CPA-1AC2-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-1.99/0.01]-G[0.5-0.9/0.1]
CPA-1AC2.5-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-2.49/0.01]-G[0.5-1.2/0.1]
CPA-1AG1-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-0.99/0.01]-K[21-60/1]
CPA-1AG1-[12-100/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]-K[21-60/1]
CPA-1AG1.5-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-1.49/0.01]-K[21-60/1]
CPA-1AG1.5-[12-100/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]-K[21-60/1]
CPA-1AG2-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-1.99/0.01]-K[21-60/1]
CPA-1AG2.5-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-2.49/0.01]-K[21-60/1]
CPA-1AR1-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-0.99/0.01]-Q[0.2-0.4/0.1]
CPA-1AR1-[12-100/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]-Q[0.2-0.4/0.1]
CPA-1AR1.5-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-1.49/0.01]-Q[0.2-0.7/0.1]
CPA-1AR1.5-[12-100/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]-Q[0.2-0.7/0.1]
CPA-1AR2-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-1.99/0.01]-Q[0.2-0.9/0.1]
CPA-1AR2.5-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-2.49/0.01]-Q[0.2-1.2/0.1]
CPA-1AT1-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-0.99/0.01]-K[10-45/1]-S[0.1-15/0.1]
CPA-1AT1-[12-100/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]-K[10-45/1]-S[0.1-15/0.1]
CPA-1AT1.5-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-1.49/0.01]-K[10-45/1]-S[0.1-20/0.1]
CPA-1AT1.5-[12-100/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]-K[10-45/1]-S[0.1-20/0.1]
CPA-1AT2-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-1.99/0.01]-K[10-45/1]-S[0.1-25/0.1]
CPA-1AT2.5-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-2.49/0.01]-K[10-45/1]-S[0.1-30/0.1]
CPA-1B1-[12-100/0.01]-F[10-99.5/0.01]-A[0.4-0.99/0.01]-V[0.5-0.99/0.01]
CPA-1B1-[12-100/0.01]-F[10-99.5/0.01]-A[0.4-0.99/0.01]-VC[0.4-0.49/0.01]
CPA-1B1.5-[12-100/0.01]-F[10-99.3/0.01]-A[0.4-1.49/0.01]-V[0.5-1.49/0.01]
CPA-1B1.5-[12-100/0.01]-F[10-99.3/0.01]-A[0.4-1.49/0.01]-VC[0.4-0.49/0.01]
CPA-1B2-[12-100/0.01]-F[10-99.3/0.01]-A[0.5-1.99/0.01]-V[0.5-1.99/0.01]
CPA-1B2.5-[12-100/0.01]-F[10-99.3/0.01]-A[0.5-2.49/0.01]-V[0.5-2.49/0.01]
CPA-1BB1-[12-100/0.01]-F[10-99.5/0.01]-A[0.4-0.99/0.01]-V[0.5-0.99/0.01]
CPA-1BB1-[12-100/0.01]-F[10-99.5/0.01]-A[0.4-0.99/0.01]-VC[0.4-0.49/0.01]
CPA-1BB1.5-[12-100/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-V[0.5-1.49/0.01]
CPA-1BB1.5-[12-100/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-VC[0.4-0.49/0.01]
CPA-1BB2-[12-100/0.01]-F[10-99.5/0.01]-A[0.5-1.99/0.01]-V[0.5-1.99/0.01]
CPA-1BB2.5-[12-100/0.01]-F[10-99.5/0.01]-A[0.5-2.49/0.01]-V[0.5-2.49/0.01]
CPA-1BC1-[12-100/0.01]-F[10-99.5/0.01]-A[0.4-0.99/0.01]-V[0.5-0.99/0.01]-G[0.3-0.4/0.1]
CPA-1BC1-[12-100/0.01]-F[10-99.5/0.01]-A[0.4-0.99/0.01]-VC[0.4-0.49/0.01]-G[0.3-0.4/0.1]
CPA-1BC1.5-[12-100/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-V[0.5-1.49/0.01]-G[0.5-0.7/0.1]
CPA-1BC1.5-[12-100/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-VC[0.4-0.49/0.01]-G[0.5-0.7/0.1]
CPA-1BC2-[12-100/0.01]-F[10-99.5/0.01]-A[0.5-1.99/0.01]-V[0.5-1.99/0.01]-G[0.5-0.9/0.1]
CPA-1BC2.5-[12-100/0.01]-F[10-99.5/0.01]-A[0.5-2.49/0.01]-V[0.5-2.49/0.01]-G[0.5-1.2/0.1]
CPA-1BG1-[12-100/0.01]-F[10-99.5/0.01]-A[0.4-0.99/0.01]-V[0.5-0.99/0.01]-K[21-60/1]
CPA-1BG1-[12-100/0.01]-F[10-99.5/0.01]-A[0.4-0.99/0.01]-VC[0.4-0.49/0.01]-K[21-60/1]
CPA-1BG1.5-[12-100/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-V[0.5-1.49/0.01]-K[21-60/1]
CPA-1BG1.5-[12-100/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-VC[0.4-0.49/0.01]-K[21-60/1]
CPA-1BG2-[12-100/0.01]-F[10-99.5/0.01]-A[0.5-1.99/0.01]-V[0.5-1.99/0.01]-K[21-60/1]
CPA-1BG2.5-[12-100/0.01]-F[10-99.5/0.01]-A[0.5-2.49/0.01]-V[0.5-2.49/0.01]-K[21-60/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance L dimension tolerance Tip gradient tolerance D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) RE (R shape alteration・enlargement)
(mm)
A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
CVC (Designation of C dimension in increments of 0.01mm)
(mm)
F (Bearing bore length)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)
V (Tip diameter)
(mm)
VC (V dimension alteration, smaller than V min)
(mm)
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01511ANo processing----10 ~ 99.5--12 ~ 100---0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01511ANo processing----10 ~ 99.5--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.51ANo processing----10 ~ 99.5--12 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.51ANo processing----10 ~ 99.5--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01521ANo processing----10 ~ 99.5--12 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152.51ANo processing----10 ~ 99.5--12 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.01511AB----10 ~ 99.5--12 ~ 100---0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.01511AB----10 ~ 99.5--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151.51AB----10 ~ 99.5--12 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151.51AB----10 ~ 99.5--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.01521AB----10 ~ 99.5--12 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0152.51AB----10 ~ 99.5--12 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01511AC----10 ~ 99.50.3 ~ 0.4-12 ~ 100---0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01511AC----10 ~ 99.50.3 ~ 0.4-12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.51AC----10 ~ 99.50.5 ~ 0.7-12 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.51AC----10 ~ 99.50.5 ~ 0.7-12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01521AC----10 ~ 99.50.5 ~ 0.9-12 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152.51AC----10 ~ 99.50.5 ~ 1.2-12 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.01511AG----10 ~ 99.5-21 ~ 6012 ~ 100---0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.01511AG----10 ~ 99.5-21 ~ 6012 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151.51AG----10 ~ 99.5-21 ~ 6012 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151.51AG----10 ~ 99.5-21 ~ 6012 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.01521AG----10 ~ 99.5-21 ~ 6012 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0152.51AG----10 ~ 99.5-21 ~ 6012 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01511AR----10 ~ 99.5--12 ~ 1000.2 ~ 0.4--0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01511AR----10 ~ 99.5--12 ~ 1000.2 ~ 0.4---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.51AR----10 ~ 99.5--12 ~ 1000.2 ~ 0.7--0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.51AR----10 ~ 99.5--12 ~ 1000.2 ~ 0.7---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01521AR----10 ~ 99.5--12 ~ 1000.2 ~ 0.9--0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152.51AR----10 ~ 99.5--12 ~ 1000.2 ~ 1.2--0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01511AT----10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 150.5 ~ 0.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01511AT----10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 15-0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.51AT----10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 200.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.51AT----10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 20-0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01521AT----10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 250.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152.51AT----10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 300.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01511BNo processing-0.4 ~ 0.99--10 ~ 99.5--12 ~ 100---0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01511BNo processing-0.4 ~ 0.99--10 ~ 99.5--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.51BNo processing-0.4 ~ 1.49--10 ~ 99.3--12 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.51BNo processing-0.4 ~ 1.49--10 ~ 99.3--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01521BNo processing-0.5 ~ 1.99--10 ~ 99.3--12 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152.51BNo processing-0.5 ~ 2.49--10 ~ 99.3--12 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.01511BB-0.4 ~ 0.99--10 ~ 99.5--12 ~ 100---0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.01511BB-0.4 ~ 0.99--10 ~ 99.5--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151.51BB-0.4 ~ 1.49--10 ~ 99.5--12 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151.51BB-0.4 ~ 1.49--10 ~ 99.5--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.01521BB-0.5 ~ 1.99--10 ~ 99.5--12 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0152.51BB-0.5 ~ 2.49--10 ~ 99.5--12 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01511BC-0.4 ~ 0.99--10 ~ 99.50.3 ~ 0.4-12 ~ 100---0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01511BC-0.4 ~ 0.99--10 ~ 99.50.3 ~ 0.4-12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.51BC-0.4 ~ 1.49--10 ~ 99.50.5 ~ 0.7-12 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.51BC-0.4 ~ 1.49--10 ~ 99.50.5 ~ 0.7-12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.01521BC-0.5 ~ 1.99--10 ~ 99.50.5 ~ 0.9-12 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152.51BC-0.5 ~ 2.49--10 ~ 99.50.5 ~ 1.2-12 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.01511BG-0.4 ~ 0.99--10 ~ 99.5-21 ~ 6012 ~ 100---0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.01511BG-0.4 ~ 0.99--10 ~ 99.5-21 ~ 6012 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151.51BG-0.4 ~ 1.49--10 ~ 99.5-21 ~ 6012 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151.51BG-0.4 ~ 1.49--10 ~ 99.5-21 ~ 6012 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.01521BG-0.5 ~ 1.99--10 ~ 99.5-21 ~ 6012 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0152.51BG-0.5 ~ 2.49--10 ~ 99.5-21 ~ 6012 ~ 100---0.5 ~ 2.49-

Loading...

 

Basic Information

Shape type One-step Surface treatment No Head thickness 4mm(T4)
Step (Step shape of the second step) No second step

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.