(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Step Core Pins - Tip Lapped, Configurable Shaft Diameter

One-Step Core Pins - Tip Lapped, Configurable Shaft Diameter

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: One-step
•Step Shape Of: No second step
•Surface Treatment: Tip lapped
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-CPDB-1A1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-V[1-1.48/0.01]
L-CPDB-1A1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-VC[0.6-0.99/0.01]
L-CPDB-1A2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99/0.01]-V[1-1.98/0.01]
L-CPDB-1A2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99/0.01]-V[1-2.48/0.01]
L-CPDB-1A3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99/0.01]-V[1-2.98/0.01]
L-CPDB-1A3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-V[1-3.48/0.01]
L-CPDB-1A3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]
L-CPDB-1A4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-V[1-3.98/0.01]
L-CPDB-1A4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]
L-CPDB-1A4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119/0.01]-V[1-4.48/0.01]
L-CPDB-1A5-[12-120/0.01]-P[4.5-4.99/0.01]-F[10-119/0.01]-V[1-4.98/0.01]
L-CPDB-1A5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-V[1.5-5.48/0.01]
L-CPDB-1A5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-VC[1-1.49/0.01]
L-CPDB-1A6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-V[2-5.98/0.01]
L-CPDB-1A6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-VC[1.5-1.99/0.01]
L-CPDB-1AB1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-V[1-1.48/0.01]
L-CPDB-1AB1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-VC[0.6-0.99/0.01]
L-CPDB-1AB2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99/0.01]-V[1-1.98/0.01]
L-CPDB-1AB2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99/0.01]-V[1-2.48/0.01]
L-CPDB-1AB3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99/0.01]-V[1-2.98/0.01]
L-CPDB-1AB3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-V[1-3.49/0.01]
L-CPDB-1AB3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]
L-CPDB-1AB4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-V[1-3.98/0.01]
L-CPDB-1AB4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]
L-CPDB-1AB4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119/0.01]-V[1-4.48/0.01]
L-CPDB-1AB5-[12-120/0.01]-P[4.5-4.99/0.01]-F[10-119/0.01]-V[1-4.98/0.01]
L-CPDB-1AB5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-V[1.5-5.48/0.01]
L-CPDB-1AB5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-VC[1-1.49/0.01]
L-CPDB-1AB6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-V[2-5.99/0.01]
L-CPDB-1AB6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-VC[1.5-1.99/0.01]
L-CPDB-1AC1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-V[1-1.48/0.01]-G[0.5-0.7/0.1]
L-CPDB-1AC1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-VC[0.6-0.99/0.01]-G[0.5-0.7/0.1]
L-CPDB-1AC2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99/0.01]-V[1-1.98/0.01]-G[0.5-0.9/0.1]
L-CPDB-1AC2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99/0.01]-V[1-2.48/0.01]-G[0.5-1.2/0.1]
L-CPDB-1AC3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99/0.01]-V[1-2.98/0.01]-G[0.5-1.4/0.1]
L-CPDB-1AC3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-V[1-3.49/0.01]-G[0.5-1.7/0.1]
L-CPDB-1AC3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]-G[0.5-1.7/0.1]
L-CPDB-1AC4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-V[1-3.98/0.01]-G[0.5-1.9/0.1]
L-CPDB-1AC4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]-G[0.5-1.9/0.1]
L-CPDB-1AC4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119/0.01]-V[1-4.48/0.01]-G[0.5-2.2/0.1]
L-CPDB-1AC5-[12-120/0.01]-P[4.5-4.99/0.01]-F[10-119/0.01]-V[1-4.98/0.01]-G[0.5-2.4/0.1]
L-CPDB-1AC5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-V[1.5-5.48/0.01]-G[0.5-2.7/0.1]
L-CPDB-1AC5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-VC[1-1.49/0.01]-G[0.5-2.7/0.1]
L-CPDB-1AC6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-V[2-5.99/0.01]-G[0.5-2.9/0.1]
L-CPDB-1AC6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-VC[1.5-1.99/0.01]-G[0.5-2.9/0.1]
L-CPDB-1AG1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-V[1-1.48/0.01]-K[21-60/1]
L-CPDB-1AG1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-VC[0.6-0.99/0.01]-K[21-60/1]
L-CPDB-1AG2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99/0.01]-V[1-1.98/0.01]-K[21-60/1]
L-CPDB-1AG2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99/0.01]-V[1-2.48/0.01]-K[21-45/1]
L-CPDB-1AG3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99/0.01]-V[1-2.98/0.01]-K[21-60/1]
L-CPDB-1AG3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-V[1-3.49/0.01]-K[21-45/1]
L-CPDB-1AG3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]-K[21-45/1]
L-CPDB-1AG4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-V[1-3.98/0.01]-K[21-45/1]
L-CPDB-1AG4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]-K[21-45/1]
L-CPDB-1AG4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119/0.01]-V[1-4.48/0.01]-K[21-45/1]
L-CPDB-1AG5-[12-120/0.01]-P[4.5-4.99/0.01]-F[10-119/0.01]-V[1-4.98/0.01]-K[21-45/1]
L-CPDB-1AG5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-V[1.5-5.48/0.01]-K[21-45/1]
L-CPDB-1AG5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-VC[1-1.49/0.01]-K[21-45/1]
L-CPDB-1AG6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-V[2-5.99/0.01]-K[21-45/1]
L-CPDB-1AG6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-VC[1.5-1.99/0.01]-K[21-45/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance L dimension tolerance Tip gradient tolerance D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) No. (Nominal diameter)
(mm)
RE (R shape alteration・enlargement)
(mm)
A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
CVC (Designation of C dimension in increments of 0.01mm)
(mm)
F (Bearing bore length)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)
V (Tip diameter)
(mm)
VC (V dimension alteration, smaller than V min)
(mm)
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151 ~ 1.491ANo processing1.5----10 ~ 99--12 ~ 100---1 ~ 1.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151 ~ 1.491ANo processing1.5----10 ~ 99--12 ~ 100----0.6 ~ 0.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.5 ~ 1.991ANo processing2----10 ~ 99--12 ~ 100---1 ~ 1.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0152 ~ 2.491ANo processing2.5----10 ~ 99--12 ~ 100---1 ~ 2.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0152.5 ~ 2.991ANo processing3----10 ~ 99--12 ~ 100---1 ~ 2.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153 ~ 3.491ANo processing3.5----10 ~ 119--12 ~ 120---1 ~ 3.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153 ~ 3.491ANo processing3.5----10 ~ 119--12 ~ 120----0.7 ~ 0.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.5 ~ 3.991ANo processing4----10 ~ 119--12 ~ 120---1 ~ 3.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.5 ~ 3.991ANo processing4----10 ~ 119--12 ~ 120----0.7 ~ 0.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0154 ~ 4.491ANo processing4.5----10 ~ 119--12 ~ 120---1 ~ 4.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0154.5 ~ 4.991ANo processing5----10 ~ 119--12 ~ 120---1 ~ 4.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155 ~ 5.491ANo processing5.5----10 ~ 119--12 ~ 120---1.5 ~ 5.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155 ~ 5.491ANo processing5.5----10 ~ 119--12 ~ 120----1 ~ 1.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.5 ~ 5.991ANo processing6----10 ~ 119--12 ~ 120---2 ~ 5.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.5 ~ 5.991ANo processing6----10 ~ 119--12 ~ 120----1.5 ~ 1.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151 ~ 1.491AB1.5----10 ~ 99--12 ~ 100---1 ~ 1.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151 ~ 1.491AB1.5----10 ~ 99--12 ~ 100----0.6 ~ 0.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.5 ~ 1.991AB2----10 ~ 99--12 ~ 100---1 ~ 1.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0152 ~ 2.491AB2.5----10 ~ 99--12 ~ 100---1 ~ 2.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0152.5 ~ 2.991AB3----10 ~ 99--12 ~ 100---1 ~ 2.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0153 ~ 3.491AB3.5----10 ~ 119--12 ~ 120---1 ~ 3.49-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0153 ~ 3.491AB3.5----10 ~ 119--12 ~ 120----0.7 ~ 0.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0153.5 ~ 3.991AB4----10 ~ 119--12 ~ 120---1 ~ 3.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0153.5 ~ 3.991AB4----10 ~ 119--12 ~ 120----0.7 ~ 0.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0154 ~ 4.491AB4.5----10 ~ 119--12 ~ 120---1 ~ 4.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0154.5 ~ 4.991AB5----10 ~ 119--12 ~ 120---1 ~ 4.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0155 ~ 5.491AB5.5----10 ~ 119--12 ~ 120---1.5 ~ 5.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0155 ~ 5.491AB5.5----10 ~ 119--12 ~ 120----1 ~ 1.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0155.5 ~ 5.991AB6----10 ~ 119--12 ~ 120---2 ~ 5.99-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0155.5 ~ 5.991AB6----10 ~ 119--12 ~ 120----1.5 ~ 1.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151 ~ 1.491AC1.5----10 ~ 990.5 ~ 0.7-12 ~ 100---1 ~ 1.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151 ~ 1.491AC1.5----10 ~ 990.5 ~ 0.7-12 ~ 100----0.6 ~ 0.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.5 ~ 1.991AC2----10 ~ 990.5 ~ 0.9-12 ~ 100---1 ~ 1.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0152 ~ 2.491AC2.5----10 ~ 990.5 ~ 1.2-12 ~ 100---1 ~ 2.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0152.5 ~ 2.991AC3----10 ~ 990.5 ~ 1.4-12 ~ 100---1 ~ 2.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153 ~ 3.491AC3.5----10 ~ 1190.5 ~ 1.7-12 ~ 120---1 ~ 3.49-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153 ~ 3.491AC3.5----10 ~ 1190.5 ~ 1.7-12 ~ 120----0.7 ~ 0.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.5 ~ 3.991AC4----10 ~ 1190.5 ~ 1.9-12 ~ 120---1 ~ 3.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.5 ~ 3.991AC4----10 ~ 1190.5 ~ 1.9-12 ~ 120----0.7 ~ 0.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0154 ~ 4.491AC4.5----10 ~ 1190.5 ~ 2.2-12 ~ 120---1 ~ 4.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0154.5 ~ 4.991AC5----10 ~ 1190.5 ~ 2.4-12 ~ 120---1 ~ 4.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155 ~ 5.491AC5.5----10 ~ 1190.5 ~ 2.7-12 ~ 120---1.5 ~ 5.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155 ~ 5.491AC5.5----10 ~ 1190.5 ~ 2.7-12 ~ 120----1 ~ 1.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.5 ~ 5.991AC6----10 ~ 1190.5 ~ 2.9-12 ~ 120---2 ~ 5.99-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.5 ~ 5.991AC6----10 ~ 1190.5 ~ 2.9-12 ~ 120----1.5 ~ 1.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151 ~ 1.491AG1.5----10 ~ 99-21 ~ 6012 ~ 100---1 ~ 1.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151 ~ 1.491AG1.5----10 ~ 99-21 ~ 6012 ~ 100----0.6 ~ 0.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.5 ~ 1.991AG2----10 ~ 99-21 ~ 6012 ~ 100---1 ~ 1.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0152 ~ 2.491AG2.5----10 ~ 99-21 ~ 4512 ~ 100---1 ~ 2.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0152.5 ~ 2.991AG3----10 ~ 99-21 ~ 6012 ~ 100---1 ~ 2.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0153 ~ 3.491AG3.5----10 ~ 119-21 ~ 4512 ~ 120---1 ~ 3.49-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0153 ~ 3.491AG3.5----10 ~ 119-21 ~ 4512 ~ 120----0.7 ~ 0.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0153.5 ~ 3.991AG4----10 ~ 119-21 ~ 4512 ~ 120---1 ~ 3.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0153.5 ~ 3.991AG4----10 ~ 119-21 ~ 4512 ~ 120----0.7 ~ 0.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0154 ~ 4.491AG4.5----10 ~ 119-21 ~ 4512 ~ 120---1 ~ 4.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0154.5 ~ 4.991AG5----10 ~ 119-21 ~ 4512 ~ 120---1 ~ 4.98-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0155 ~ 5.491AG5.5----10 ~ 119-21 ~ 4512 ~ 120---1.5 ~ 5.48-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0155 ~ 5.491AG5.5----10 ~ 119-21 ~ 4512 ~ 120----1 ~ 1.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0155.5 ~ 5.991AG6----10 ~ 119-21 ~ 4512 ~ 120---2 ~ 5.99-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.0155.5 ~ 5.991AG6----10 ~ 119-21 ~ 4512 ~ 120----1.5 ~ 1.99

Loading...

 

Basic Information

Shape type One-step Surface treatment Tip lapped Head thickness 4mm(T4)
Step (Step shape of the second step) No second step

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.