(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Core Pins With Tip Processed -JIS Head / -Shaft Diameter (D) Selection_Shaft Diameter (P) Designation (0.01mm Increments) Type-

Straight Core Pins With Tip Processed -JIS Head / -Shaft Diameter (D) Selection_Shaft Diameter (P) Designation (0.01mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: With tip shape
•Material: SKD61
•Quenching: Hardening steel
•Shaft Diameter Tolerance: -0.01/-0.02

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPDJBLB4-[30-120/0.01]-P[3.5-3.99/0.01]
CPDJBLB5-[30-120/0.01]-P[4-4.99/0.01]
CPDJBLB6-[30-120/0.01]-P[5-5.99/0.01]
CPDJBLB8-[30-120/0.01]-P[6-7.99/0.01]
CPDJBLB10-[30-120/0.01]-P[8-9.99/0.01]
CPDJBLC4-[30-120/0.01]-P[3.5-3.99/0.01]
CPDJBLC5-[30-120/0.01]-P[4-4.99/0.01]
CPDJBLC6-[30-120/0.01]-P[5-5.99/0.01]
CPDJBLC8-[30-120/0.01]-P[6-7.99/0.01]
CPDJBLC10-[30-120/0.01]-P[8-9.99/0.01]
CPDJBLG4-[30-120/0.01]-P[3.5-3.99/0.01]-K[20-60/0.5]
CPDJBLG5-[30-120/0.01]-P[4-4.99/0.01]-K[20-60/0.5]
CPDJBLG6-[30-120/0.01]-P[5-5.99/0.01]-K[20-60/0.5]
CPDJBLG8-[30-120/0.01]-P[6-7.99/0.01]-K[20-60/0.5]
CPDJBLG10-[30-120/0.01]-P[8-9.99/0.01]-K[20-60/0.5]
CPDJBLR4-[30-120/0.01]-P[3.5-3.99/0.01]
CPDJBLR5-[30-120/0.01]-P[4-4.99/0.01]
CPDJBLR6-[30-120/0.01]-P[5-5.99/0.01]
CPDJBLR8-[30-120/0.01]-P[6-7.99/0.01]
CPDJBLR10-[30-120/0.01]-P[8-9.99/0.01]
CPDJBLT4-[30-120/0.01]-P[3.5-3.99/0.01]-F[12-119.7/0.01]-K[1-45/1]
CPDJBLT5-[30-120/0.01]-P[4-4.99/0.01]-F[12-119.7/0.01]-K[1-45/1]
CPDJBLT6-[30-120/0.01]-P[5-5.99/0.01]-F[12-119.7/0.01]-K[1-45/1]
CPDJBLT8-[30-120/0.01]-P[6-7.99/0.01]-F[12-119.7/0.01]-K[1-45/1]
CPDJBLT10-[30-120/0.01]-P[8-9.99/0.01]-F[12-119.7/0.01]-K[1-45/1]
CPDJLB4-[30-120/0.01]
CPDJLB4.5-[30-120/0.01]
CPDJLB5-[30-120/0.01]
CPDJLB5.5-[30-120/0.01]
CPDJLB6-[30-120/0.01]
CPDJLB6.5-[30-120/0.01]
CPDJLB7-[30-120/0.01]
CPDJLB8-[30-120/0.01]
CPDJLB10-[30-120/0.01]
CPDJLC4-[30-120/0.01]
CPDJLC4.5-[30-120/0.01]
CPDJLC5-[30-120/0.01]
CPDJLC5.5-[30-120/0.01]
CPDJLC6-[30-120/0.01]
CPDJLC6.5-[30-120/0.01]
CPDJLC7-[30-120/0.01]
CPDJLC8-[30-120/0.01]
CPDJLC10-[30-120/0.01]
CPDJLG4-[30-120/0.01]-K[20-60/0.5]
CPDJLG4.5-[30-120/0.01]-G[20-60/0.5]
CPDJLG5-[30-120/0.01]-K[20-60/0.5]
CPDJLG5.5-[30-120/0.01]-G[20-60/0.5]
CPDJLG6-[30-120/0.01]-K[20-60/0.5]
CPDJLG6.5-[30-120/0.01]-K[20-60/0.5]
CPDJLG7-[30-120/0.01]-K[20-60/0.5]
CPDJLG8-[30-120/0.01]-K[20-60/0.5]
CPDJLG10-[30-120/0.01]-K[20-60/0.5]
CPDJLR4-[30-120/0.01]
CPDJLR4.5-[30-120/0.01]
CPDJLR5-[30-120/0.01]
CPDJLR5.5-[30-120/0.01]
CPDJLR6-[30-120/0.01]
CPDJLR6.5-[30-120/0.01]
CPDJLR7-[30-120/0.01]
CPDJLR8-[30-120/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL dimension tolerance Head thickness D/P (Shaft diameter)
(mm)
Tip shape No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
F
(mm)
K (Tip angle)
(°)
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)3.5 ~ 3.99B430 ~ 120--
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)4 ~ 4.99B530 ~ 120--
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)5 ~ 5.99B630 ~ 120--
1 Piece(s)

9 Days or more

100/-0.18mm(JIS)6 ~ 7.99B830 ~ 120--
1 Piece(s)

9 Days or more

100/-0.18mm(JIS)8 ~ 9.99B1030 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)3.5 ~ 3.99C430 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)4 ~ 4.99C530 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)5 ~ 5.99C630 ~ 120--
1 Piece(s)

9 Days or more

100/-0.028mm(JIS)6 ~ 7.99C830 ~ 120--
1 Piece(s)

9 Days or more

100/-0.028mm(JIS)8 ~ 9.99C1030 ~ 120--
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)3.5 ~ 3.99G430 ~ 120-20 ~ 60
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)4 ~ 4.99G530 ~ 120-20 ~ 60
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)5 ~ 5.99G630 ~ 120-20 ~ 60
1 Piece(s)

9 Days or more

100/-0.18mm(JIS)6 ~ 7.99G830 ~ 120-20 ~ 60
1 Piece(s)

9 Days or more

100/-0.18mm(JIS)8 ~ 9.99G1030 ~ 120-20 ~ 60
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)3.5 ~ 3.99R430 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)4 ~ 4.99R530 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)5 ~ 5.99R630 ~ 120--
1 Piece(s)

9 Days or more

100/-0.028mm(JIS)6 ~ 7.99R830 ~ 120--
1 Piece(s)

9 Days or more

100/-0.028mm(JIS)8 ~ 9.99R1030 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)3.5 ~ 3.99T430 ~ 12012 ~ 119.71 ~ 45
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)4 ~ 4.99T530 ~ 12012 ~ 119.71 ~ 45
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)5 ~ 5.99T630 ~ 12012 ~ 119.71 ~ 45
1 Piece(s)

9 Days or more

100/-0.028mm(JIS)6 ~ 7.99T830 ~ 12012 ~ 119.71 ~ 45
1 Piece(s)

9 Days or more

100/-0.028mm(JIS)8 ~ 9.99T1030 ~ 12012 ~ 119.71 ~ 45
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)4B-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)4.5B-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)5B-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)5.5B-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)6B-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)6.5B-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)7B-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.18mm(JIS)8B-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.18mm(JIS)10B-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)4C-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)4.5C-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)5C-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)5.5C-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)6C-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)6.5C-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)7C-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.028mm(JIS)8C-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.028mm(JIS)10C-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)4G-30 ~ 120-20 ~ 60
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)4.5G-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)5G-30 ~ 120-20 ~ 60
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)5.5G-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)6G-30 ~ 120-20 ~ 60
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)6.5G-30 ~ 120-20 ~ 60
1 Piece(s)

9 Days or more

100/-0.16mm(JIS)7G-30 ~ 120-20 ~ 60
1 Piece(s)

9 Days or more

100/-0.18mm(JIS)8G-30 ~ 120-20 ~ 60
1 Piece(s)

9 Days or more

100/-0.18mm(JIS)10G-30 ~ 120-20 ~ 60
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)4R-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)4.5R-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)5R-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)5.5R-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)6R-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)6.5R-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.026mm(JIS)7R-30 ~ 120--
1 Piece(s)

9 Days or more

100/-0.028mm(JIS)8R-30 ~ 120--

Loading...

 

Basic Information

Shape type With tip shape Material SKD61 Quenching Hardening steel
Shaft diameter tolerance -0.01/-0.02 Gas release shape No Character engraving type No
Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.