(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Center Pins With Tip Processed -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection Type-

Straight Center Pins With Tip Processed -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKD61
•Surface Treatment: Nitrided
•Compatible Ejector Sleeve Inner Diameter Tolerance: +0.01/0 or H7

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPJ-5LB4-[50-500/0.01]
CPJ-5LB4.5-[50-500/0.01]
CPJ-5LB5-[50-500/0.01]
CPJ-5LB5.5-[50-500/0.01]
CPJ-5LB6-[50-600/0.01]
CPJ-5LB6.5-[50-600/0.01]
CPJ-5LB7-[50-600/0.01]
CPJ-5LB8-[50-600/0.01]
CPJ-5LB10-[50-600/0.01]
CPJ-5LB12-[50-700/0.01]
CPJ-5LB15-[50-700/0.01]
CPJ-5LB16-[50-700/0.01]
CPJ-5LC4-[50-500/0.01]-C[0.1-1.9/0.1]
CPJ-5LC4.5-[50-500/0.01]-C[0.1-2.1/0.1]
CPJ-5LC5-[50-500/0.01]-C[0.1-2.4/0.1]
CPJ-5LC5.5-[50-500/0.01]-C[0.1-2.6/0.1]
CPJ-5LC6-[50-600/0.01]-C[0.1-2.9/0.1]
CPJ-5LC6.5-[50-600/0.01]-C[0.1-3.1/0.1]
CPJ-5LC7-[50-600/0.01]-C[0.1-3.4/0.1]
CPJ-5LC8-[50-600/0.01]-C[0.1-3.9/0.1]
CPJ-5LC10-[50-600/0.01]-C[0.1-4.9/0.1]
CPJ-5LC12-[50-700/0.01]-C[0.1-5.9/0.1]
CPJ-5LC15-[50-700/0.01]-C[0.1-7.4/0.1]
CPJ-5LC16-[50-700/0.01]-C[0.1-7.9/0.1]
CPJ-5LG4-[50-500/0.01]-K[45-89/1]
CPJ-5LG4.5-[50-500/0.01]-K[45-89/1]
CPJ-5LG5-[50-500/0.01]-K[45-89/1]
CPJ-5LG5.5-[50-500/0.01]-K[45-89/1]
CPJ-5LG6-[50-600/0.01]-K[45-89/1]
CPJ-5LG6.5-[50-600/0.01]-K[45-89/1]
CPJ-5LG7-[50-600/0.01]-K[1-45/1]
CPJ-5LG8-[50-600/0.01]-K[45-89/1]
CPJ-5LG10-[50-600/0.01]-K[45-89/1]
CPJ-5LG12-[50-700/0.01]-K[45-89/1]
CPJ-5LG15-[50-700/0.01]-K[45-89/1]
CPJ-5LG16-[50-700/0.01]-K[45-89/1]
CPJ-5LR4-[50-500/0.01]-R[0.2-1.9/0.1]
CPJ-5LR4.5-[50-500/0.01]-R[0.2-2.1/0.1]
CPJ-5LR5-[50-500/0.01]-R[0.2-2.4/0.1]
CPJ-5LR5.5-[50-500/0.01]-R[0.2-2.6/0.1]
CPJ-5LR6-[50-600/0.01]-R[0.2-2.9/0.1]
CPJ-5LR6.5-[50-600/0.01]-R[0.2-3.1/0.1]
CPJ-5LR7-[50-600/0.01]-R[0.2-3.4/0.1]
CPJ-5LR8-[50-600/0.01]-R[0.2-3.9/0.1]
CPJ-5LR10-[50-600/0.01]-R[0.2-4.9/0.1]
CPJ-5LR12-[50-700/0.01]-R[0.2-5.9/0.1]
CPJ-5LR15-[50-700/0.01]-R[0.2-7.4/0.1]
CPJ-5LR16-[50-700/0.01]-R[0.2-7.9/0.1]
CPJ-5LT4-[50-500/0.01]-S[0.1-8/0.1]-K[1-45/1]
CPJ-5LT4.5-[50-500/0.01]-S[0.1-9/0.1]-K[1-45/1]
CPJ-5LT5-[50-500/0.01]-S[0.1-10/0.1]-K[1-45/1]
CPJ-5LT5.5-[50-500/0.01]-S[0.1-11/0.1]-K[1-45/1]
CPJ-5LT6-[50-600/0.01]-S[0.1-12/0.1]-K[1-45/1]
CPJ-5LT6.5-[50-600/0.01]-S[0.1-13/0.1]-K[1-45/1]
CPJ-5LT7-[50-600/0.01]-S[0.1-14/0.1]-K[1-45/1]
CPJ-5LT8-[50-600/0.01]-S[0.1-16/0.1]-K[1-45/1]
CPJ-5LT10-[50-600/0.01]-S[0.1-20/0.1]-K[1-45/1]
CPJ-5LT12-[50-700/0.01]-S[0.1-24/0.1]-K[1-45/1]
CPJ-5LT15-[50-700/0.01]-S[0.1-30/0.1]-K[1-45/1]
CPJ-5LT16-[50-700/0.01]-S[0.1-32/0.1]-K[1-45/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
Tip shape C (C chamfering width on the tip)
(mm)
K (Taper angle)
(°)
L (L dimension)
(mm)
R (Tip R chamfering)
(mm)
S (Tip tapered width)
(mm)
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024B--50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024.5B--50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025B--50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025.5B--50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)6B--50 ~ 600--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)6.5B--50 ~ 600--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)7B--50 ~ 600--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)8B--50 ~ 600--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)10B--50 ~ 600--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)12B--50 ~ 700--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)15B--50 ~ 700--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)16B--50 ~ 700--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024C0.1 ~ 1.9-50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024.5C0.1 ~ 2.1-50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025C0.1 ~ 2.4-50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025.5C0.1 ~ 2.6-50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)6C0.1 ~ 2.9-50 ~ 600--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)6.5C0.1 ~ 3.1-50 ~ 600--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)7C0.1 ~ 3.4-50 ~ 600--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)8C0.1 ~ 3.9-50 ~ 600--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)10C0.1 ~ 4.9-50 ~ 600--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)12C0.1 ~ 5.9-50 ~ 700--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)15C0.1 ~ 7.4-50 ~ 700--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)16C0.1 ~ 7.9-50 ~ 700--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024G-45 ~ 8950 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024.5G-45 ~ 8950 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025G-45 ~ 8950 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025.5G-45 ~ 8950 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)6G-45 ~ 8950 ~ 600--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)6.5G-45 ~ 8950 ~ 600--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)7G-1 ~ 4550 ~ 600--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)8G-45 ~ 8950 ~ 600--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)10G-45 ~ 8950 ~ 600--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)12G-45 ~ 8950 ~ 700--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)15G-45 ~ 8950 ~ 700--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)16G-45 ~ 8950 ~ 700--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024R--50 ~ 5000.2 ~ 1.9-
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024.5R--50 ~ 5000.2 ~ 2.1-
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025R--50 ~ 5000.2 ~ 2.4-
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025.5R--50 ~ 5000.2 ~ 2.6-
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)6R--50 ~ 6000.2 ~ 2.9-
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)6.5R--50 ~ 6000.2 ~ 3.1-
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)7R--50 ~ 6000.2 ~ 3.4-
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)8R--50 ~ 6000.2 ~ 3.9-
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)10R--50 ~ 6000.2 ~ 4.9-
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)12R--50 ~ 7000.2 ~ 5.9-
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)15R--50 ~ 7000.2 ~ 7.4-
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)16R--50 ~ 7000.2 ~ 7.9-
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024T-1 ~ 4550 ~ 500-0.1 ~ 8
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024.5T-1 ~ 4550 ~ 500-0.1 ~ 9
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025T-1 ~ 4550 ~ 500-0.1 ~ 10
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025.5T-1 ~ 4550 ~ 500-0.1 ~ 11
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)6T-1 ~ 4550 ~ 600-0.1 ~ 12
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)6.5T-1 ~ 4550 ~ 600-0.1 ~ 13
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.02 (Reference tolerance)7T-1 ~ 4550 ~ 600-0.1 ~ 14
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)8T-1 ~ 4550 ~ 600-0.1 ~ 16
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)10T-1 ~ 4550 ~ 600-0.1 ~ 20
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)12T-1 ~ 4550 ~ 700-0.1 ~ 24
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)15T-1 ~ 4550 ~ 700-0.1 ~ 30
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)16T-1 ~ 4550 ~ 700-0.1 ~ 32

Loading...

 

Basic Information

Material SKD61 Surface treatment Nitrided With/without cooling hole No
Applicable ejector sleeves inner diameter tolerance +0.01/0 or H7

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.