(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Ejector Pins For Large Mold -Die Steel SKD61+Nitrided / Blank Type_L Dimension Designation Type-

Rectangular Ejector Pins For Large Mold -Die Steel SKD61+Nitrided / Blank Type_L Dimension Designation Type-

Move the mouse over the image to zoom

•Material: SKD61
•Shape Type: Normal
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.02
•Surface Treatment: Nitrided

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERNXB10-[200,​300,​400]-P[7,​8]-W[1,​2,​3,​4,​5]-N[80,​100,​120,​130,​150,​160]
ERNXB12-[200,​300,​400]-P10-W[2,​3,​4,​5,​6]-N[80,​100,​120,​130,​150,​160,​180]
ERNXB13-[200,​300,​400]-P10-W[3,​4,​5,​6,​7]-N[80,​100,​120,​130,​150,​160,​180]
ERNXB15-[300,​400,​500]-P[10,​12]-W[4,​5,​6,​7,​8]-N[100,​120,​160,​180,​230]
ERNXB16-[300,​400,​500]-P14-W[4,​5,​6]-N[100,​120,​130,​180,​230,​260,​300]
ERNXB20-[300,​400,​500]-P[16,​17]-W[7,​8,​10]-N[100,​120,​130,​160,​230,​260,​300]
ERNXL10-[200-400/0.01]-P[7,​8]-W[1,​2,​3,​4,​5]-N[100,​120,​130,​150,​160]
ERNXL12-[200-400/0.01]-P10-W[2,​3,​4,​5,​6]-N[100,​120,​130,​150,​160,​180]
ERNXL13-[200-400/0.01]-P10-W[3,​4,​5,​6,​7]-N[100,​120,​130,​150,​160,​180]
ERNXL15-[200-500/0.01]-P[10,​12]-W[4,​5,​6,​7,​8]-N[100,​120,​160,​180,​230]
ERNXL16-[200-500/0.01]-P14-W[4,​5,​6]-N[100,​120,​130,​180,​230,​260,​300]
ERNXL20-[200-500/0.01]-P[16,​17]-W[7,​8,​10]-N[100,​120,​130,​160,​230,​260,​300]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Type L (L dimension)
(mm)
N
(mm)
1 Piece(s)

15 Days or more

107 ~ 81 ~ 510Blank200 ~ 40080 ~ 160
1 Piece(s)

15 Days or more

10102 ~ 612Blank200 ~ 40080 ~ 180
1 Piece(s)

15 Days or more

10103 ~ 713Blank200 ~ 40080 ~ 180
1 Piece(s)

15 Days or more

1010 ~ 124 ~ 815Blank300 ~ 500100 ~ 230
1 Piece(s)

15 Days or more

10144 ~ 616Blank300 ~ 500100 ~ 300
1 Piece(s)

15 Days or more

1016 ~ 177 ~ 1020Blank300 ~ 500100 ~ 300
1 Piece(s)

15 Days or more

107 ~ 81 ~ 510L dimension designation200 ~ 400100 ~ 160
1 Piece(s)

15 Days or more

10102 ~ 612L dimension designation200 ~ 400100 ~ 180
1 Piece(s)

15 Days or more

10103 ~ 713L dimension designation200 ~ 400100 ~ 180
1 Piece(s)

15 Days or more

1010 ~ 124 ~ 815L dimension designation200 ~ 500100 ~ 230
1 Piece(s)

15 Days or more

10144 ~ 616L dimension designation200 ~ 500100 ~ 300
1 Piece(s)

15 Days or more

1016 ~ 177 ~ 1020L dimension designation200 ~ 500100 ~ 300
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Type L (L dimension)
(mm)
N
(mm)

Loading...

  1. 1

Basic Information

Material SKD61 P/W dimension tolerance (Reference tolerance) 0/-0.02 Surface treatment Nitrided
Head thickness 8mm(JIS) Rectangular treatment No Tip shape No
Character engraving type No Number of engraving characters No R-Chamfered rectangular position No
C-Chamfered position No With/without gas release shape No Shape type Normal
Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.