(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Precision Rectangular Ejector Pins With Tip Processed-High Speed Steel SKH51/P・W Tolerance 0_-0.005/Free Designation Type- (Part Numbers)

Precision Rectangular Ejector Pins With Tip Processed-High Speed Steel SKH51/P・W Tolerance 0_-0.005/Free Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Precision Rectangular Ejector Pins With Tip Processed-High Speed Steel SKH51/P・W Tolerance 0_-0.005/Free Designation Type-
  • Precision Rectangular Ejector Pins With Tip Processed-High Speed Steel SKH51/P・W Tolerance 0_-0.005/Free Designation Type-

•Material: SKH51
•Shape Type: With tip processing
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.005

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERVJ3Y6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.07/0.01]-N[40-250/1]-A[0.3-6.06/0.01]-C[0.5-5/0.01]
ERVJ3Y7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.5/0.01]-N[40-250/1]-A[0.3-6.49/0.01]-C[0.5-5/0.01]
ERVJ3Y8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.55/0.01]-N[40-250/1]-A[0.3-7.54/0.01]-C[0.5-5/0.01]
ERVJ3Y10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.43/0.01]-N[40-250/1]-A[0.3-9.42/0.01]-C[0.5-5/0.01]
ERVJ4X2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-N[33-230/1]-V[0.1-1.79/0.01]-A[0.1-1.79/0.01]-C[0.5-5/0.01]
ERVJ4X2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-N[33-230/1]-V[0.1-2.29/0.01]-A[0.1-2.29/0.01]-C[0.5-5/0.01]
ERVJ4X3-[50-300/0.01]-P[0.8-2.8/0.01]-W[0.6-2.8/0.01]-N[33-240/1]-V[0.1-2.79/0.01]-A[0-2.79/0.01]-C[0.5-5/0.01]
ERVJ4X3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.3/0.01]-N[33-240/1]-V[0.1-3.29/0.01]-A[0-3.29/0.01]-C[0.5-5/0.01]
ERVJ4X4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.8/0.01]-N[33-240/1]-V[0.1-3.7/0.01]-A[0-3.79/0.01]-C[0.5-5/0.01]
ERVJ4X4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.3/0.01]-N[33-240/1]-V[0.1-4.29/0.01]-A[0-4.29/0.01]-C[0.5-5/0.01]
ERVJ4X5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.8/0.01]-N[33-240/1]-V[0.1-4.79/0.01]-A[0-4.79/0.01]-C[0.5-5/0.01]
ERVJ4X5.5-[50-300/0.01]-P[1.5-5.3/0.01]-W[0.8-5.3/0.01]-N[33-240/1]-V[0.1-5.29/0.01]-A[0-5.29/0.01]-C[0.5-5/0.01]
ERVJ4X6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.8/0.01]-N[33-240/1]-V[0.1-5.79/0.01]-A[0-5.79/0.01]-C[0.5-5/0.01]
ERVJ4X6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.3/0.01]-N[40-240/1]-V[0.1-6.29/0.01]-A[0-6.29/0.01]-C[0.5-5/0.01]
ERVJ4X7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.8/0.01]-N[40-240/1]-V[0.1-6.79/0.01]-A[0-6.79/0.01]-C[0.5-5/0.01]
ERVJ4X8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.8/0.01]-N[40-240/1]-V[0.1-7.79/0.01]-A[0-7.79/0.01]-C[0.5-5/0.01]
ERVJ4X10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.8/0.01]-N[40-240/1]-V[0.1-7/0.01]-A[0.1-7/0.01]-C[0.5-5/0.01]
ERVJ4Y2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-N[33-230/1]-V[0.1-1.79/0.01]-A[0.1-1.79/0.01]-C[0.5-5/0.01]
ERVJ4Y2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-N[33-230/1]-V[0.1-2.29/0.01]-A[0.1-2.29/0.01]-C[0.5-5/0.01]
ERVJ4Y3-[50-300/0.01]-P[0.8-2.8/0.01]-W[0.6-2.8/0.01]-N[33-240/1]-V[0.1-2.79/0.01]-A[0-2.79/0.01]-C[0.5-5/0.01]
ERVJ4Y3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.3/0.01]-N[33-240/1]-V[0.1-3.29/0.01]-A[0-3.29/0.01]-C[0.5-5/0.01]
ERVJ4Y4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.8/0.01]-N[33-240/1]-V[0.1-3.78/0.01]-A[0-3.79/0.01]-C[0.5-5/0.01]
ERVJ4Y4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.3/0.01]-N[33-240/1]-V[0.1-4.29/0.01]-A[0-4.29/0.01]-C[0.5-5/0.01]
ERVJ4Y5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.8/0.01]-N[33-240/1]-V[0.1-4.79/0.01]-A[0-4.79/0.01]-C[0.5-5/0.01]
ERVJ4Y5.5-[50-300/0.01]-P[1.5-5.3/0.01]-W[0.8-5.3/0.01]-N[33-240/1]-V[0.1-5.29/0.01]-A[0-5.29/0.01]-C[0.5-5/0.01]
ERVJ4Y6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.8/0.01]-N[33-240/1]-V[0.1-5.79/0.01]-A[0-5.79/0.01]-C[0.5-5/0.01]
ERVJ4Y6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.3/0.01]-N[40-240/1]-V[0.1-6.2/0.01]-A[0-6.2/0.01]-C[0.5-5/0.01]
ERVJ4Y7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.8/0.01]-N[40-240/1]-V[0.1-6.79/0.01]-A[0-6.79/0.01]-C[0.5-5/0.01]
ERVJ4Y8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.8/0.01]-N[40-240/1]-V[0.1-7.79/0.01]-A[0-7.79/0.01]-C[0.5-5/0.01]
ERVJ4Y10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.8/0.01]-N[40-240/1]-V[0.1-9.79/0.01]-A[0-9.79/0.01]-C[0.5-5/0.01]
ERVJ5X2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-N[33-230/1]-A[0.3-1.79/0.01]-C[0.5-5/0.01]
ERVJ5X2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-N[33-230/1]-A[0.3-2.29/0.01]-C[0.5-5/0.01]
ERVJ5X3-[50-300/0.01]-P[1-2.8/0.01]-W[0.6-2.72/0.01]-N[33-240/1]-A[0.3-2.79/0.01]-C[0.5-5/0.01]
ERVJ5X3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.24/0.01]-N[33-250/1]-A[0.3-3.29/0.01]-C[0.5-5/0.01]
ERVJ5X4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.76/0.01]-N[33-250/1]-A[0.3-3.79/0.01]-C[0.5-5/0.01]
ERVJ5X4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.23/0.01]-N[33-250/1]-A[0.3-4.29/0.01]-C[0.5-5/0.01]
ERVJ5X5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.66/0.01]-N[33-250/1]-A[0.3-4.79/0.01]-C[0.5-5/0.01]
ERVJ5X5.5-[50-300/0.01]-P[1.8-5.3/0.01]-W[0.8-5.09/0.01]-N[33-240/1]-A[0.3-5.29/0.01]-C[0.5-5/0.01]
ERVJ5X6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.55/0.01]-N[33-240/1]-A[0.3-5.79/0.01]-C[0.5-5/0.01]
ERVJ5X6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.07/0.01]-N[40-250/1]-A[0.3-6.29/0.01]-C[0.5-5/0.01]
ERVJ5X7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.5/0.01]-N[40-250/1]-A[0.3-6.79/0.01]-C[0.5-5/0.01]
ERVJ5X8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.55/0.01]-N[40-250/1]-A[0.3-7.79/0.01]-C[0.5-5/0.01]
ERVJ5X10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.43/0.01]-N[40-250/1]-A[0.3-9.79/0.01]-C[0.5-5/0.01]
ERVJ5Y2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-N[33-230/1]-A[0.3-1.71/0.01]-C[0.5-5/0.01]
ERVJ5Y2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-N[33-230/1]-A[0.3-2.25/0.01]-C[0.5-5/0.01]
ERVJ5Y3-[50-300/0.01]-P[1-2.8/0.01]-W[0.6-2.72/0.01]-N[33-240/1]-A[0.3-2.71/0.01]-C[0.5-5/0.01]
ERVJ5Y3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.24/0.01]-N[33-250/1]-A[0.3-3.23/0.01]-C[0.5-5/0.01]
ERVJ5Y4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.76/0.01]-N[33-250/1]-A[0.3-3.75/0.01]-C[0.5-5/0.01]
ERVJ5Y4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.23/0.01]-N[33-250/1]-A[0.3-4.22/0.01]-C[0.5-5/0.01]
ERVJ5Y5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.66/0.01]-N[33-250/1]-A[0.3-4.65/0.01]-C[0.5-5/0.01]
ERVJ5Y5.5-[50-300/0.01]-P[1.8-5.3/0.01]-W[0.8-5.09/0.01]-N[33-240/1]-A[0.3-5.08/0.01]-C[0.5-5/0.01]
ERVJ5Y6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.55/0.01]-N[33-240/1]-A[0.3-5.54/0.01]-C[0.5-5/0.01]
ERVJ5Y6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.07/0.01]-N[40-250/1]-A[0.3-6.06/0.01]-C[0.5-5/0.01]
ERVJ5Y7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.5/0.01]-N[40-250/1]-A[0.3-6.49/0.01]-C[0.5-5/0.01]
ERVJ5Y8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.55/0.01]-N[40-250/1]-A[0.3-7.54/0.01]-C[0.5-5/0.01]
ERVJ5Y10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.43/0.01]-N[40-250/1]-A[0.3-9.42/0.01]-C[0.5-5/0.01]
ERVJ6X2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-N[33-230/1]-V[0.1-0.9/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6X2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-N[33-230/1]-V[0.1-1.15/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6X3-[50-300/0.01]-P[0.8-2.8/0.01]-W[0.6-2.8/0.01]-N[33-240/1]-V[0.1-1.4/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6X3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.3/0.01]-N[33-240/1]-V[0.1-1.25/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6X4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.8/0.01]-N[33-240/1]-V[0.1-1.9/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6X4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.3/0.01]-N[33-240/1]-V[0.1-2.15/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6X5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.8/0.01]-N[33-240/1]-V[0.1-2.4/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6X5.5-[50-300/0.01]-P[1.5-5.3/0.01]-W[0.8-5.3/0.01]-N[33-240/1]-V[0.1-2.2/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6X6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.8/0.01]-N[33-240/1]-V[0.1-2.9/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6X6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.3/0.01]-N[40-240/1]-V[0.1-3.15/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6X7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.8/0.01]-N[40-240/1]-V[0.1-3.4/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6X8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.8/0.01]-N[40-240/1]-V[0.1-3.9/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6X10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.8/0.01]-N[40-240/1]-V[0.1-4.9/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6Y2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-N[33-230/1]-V[0.1-0.9/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6Y2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-N[33-230/1]-V[0.1-1.15/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6Y3-[50-300/0.01]-P[0.8-2.8/0.01]-W[0.6-2.8/0.01]-N[33-240/1]-V[0.1-1.4/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6Y3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.3/0.01]-N[33-240/1]-V[0.1-1.25/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6Y4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.8/0.01]-N[33-240/1]-V[0.1-1.9/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6Y4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.3/0.01]-N[33-240/1]-V[0.1-2.15/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6Y5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.8/0.01]-N[33-240/1]-V[0.1-2.4/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6Y5.5-[50-300/0.01]-P[1.5-5.3/0.01]-W[0.8-5.3/0.01]-N[33-240/1]-V[0.1-2.15/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6Y6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.8/0.01]-N[33-240/1]-V[0.1-2.9/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6Y6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.3/0.01]-N[40-240/1]-V[0.1-3.15/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6Y7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.8/0.01]-N[40-240/1]-V[0.1-3.4/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6Y8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.8/0.01]-N[40-240/1]-V[0.1-3.9/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ6Y10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.8/0.01]-N[40-240/1]-V[0.1-4.9/0.01]-C[0.3-5/0.01]-R[0.5-15/0.1]
ERVJ7X2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-N[33-230/1]-R[1-3.6/0.1]
ERVJ7X2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-N[33-230/1]-R[1-4.6/0.1]
ERVJ7X3-[50-300/0.01]-P[1-2.8/0.01]-W[0.6-2.72/0.01]-N[33-240/1]-R[1.2-5.6/0.1]
ERVJ7X3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.24/0.01]-N[33-250/1]-R[1.2-6.6/0.1]
ERVJ7X4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.76/0.01]-N[33-250/1]-R[1.2-7.6/0.1]
ERVJ7X4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.23/0.01]-N[33-250/1]-R[1.5-8.6/0.1]
ERVJ7X5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.66/0.01]-N[33-250/1]-R[1.8-9.6/0.1]
ERVJ7X5.5-[50-300/0.01]-P[1.8-5.3/0.01]-W[0.8-5.09/0.01]-N[33-240/1]-R[2.2-10.6/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Tip shape L (L dimension)
(mm)
N
(mm)
A
(mm)
C
(mm)
G
(°)
R
(mm)
V
(mm)
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 6.30.8 ~ 6.076.53Y50 ~ 30040 ~ 2500.3 ~ 6.060.5 ~ 5---
1 Piece(s)

10 Days or more

106mm(JIS)2.3 ~ 6.80.8 ~ 6.573Y50 ~ 30040 ~ 2500.3 ~ 6.490.5 ~ 5---
1 Piece(s)

10 Days or more

108mm(JIS)2.3 ~ 7.80.8 ~ 7.5583Y50 ~ 30040 ~ 2500.3 ~ 7.540.5 ~ 5---
1 Piece(s)

10 Days or more

108mm(JIS)3 ~ 9.80.8 ~ 9.43103Y50 ~ 30040 ~ 2500.3 ~ 9.420.5 ~ 5---
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 1.80.6 ~ 1.7224X50 ~ 25033 ~ 2300.1 ~ 1.790.5 ~ 5--0.1 ~ 1.79
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.30.6 ~ 2.262.54X50 ~ 25033 ~ 2300.1 ~ 2.290.5 ~ 5--0.1 ~ 2.29
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.80.6 ~ 2.834X50 ~ 30033 ~ 2400 ~ 2.790.5 ~ 5--0.1 ~ 2.79
1 Piece(s)

10 Days or more

104mm(JIS)1 ~ 3.30.6 ~ 3.33.54X50 ~ 30033 ~ 2400 ~ 3.290.5 ~ 5--0.1 ~ 3.29
1 Piece(s)

10 Days or more

106mm(JIS)1 ~ 3.80.6 ~ 3.844X50 ~ 30033 ~ 2400 ~ 3.790.5 ~ 5--0.1 ~ 3.7
1 Piece(s)

10 Days or more

106mm(JIS)1.2 ~ 4.30.6 ~ 4.34.54X50 ~ 30033 ~ 2400 ~ 4.290.5 ~ 5--0.1 ~ 4.29
1 Piece(s)

10 Days or more

106mm(JIS)1.5 ~ 4.80.6 ~ 4.854X50 ~ 30033 ~ 2400 ~ 4.790.5 ~ 5--0.1 ~ 4.79
1 Piece(s)

10 Days or more

106mm(JIS)1.5 ~ 5.30.8 ~ 5.35.54X50 ~ 30033 ~ 2400 ~ 5.290.5 ~ 5--0.1 ~ 5.29
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 5.80.8 ~ 5.864X50 ~ 30033 ~ 2400 ~ 5.790.5 ~ 5--0.1 ~ 5.79
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 6.30.8 ~ 6.36.54X50 ~ 30040 ~ 2400 ~ 6.290.5 ~ 5--0.1 ~ 6.29
1 Piece(s)

10 Days or more

106mm(JIS)2.3 ~ 6.80.8 ~ 6.874X50 ~ 30040 ~ 2400 ~ 6.790.5 ~ 5--0.1 ~ 6.79
1 Piece(s)

10 Days or more

108mm(JIS)2.3 ~ 7.80.8 ~ 7.884X50 ~ 30040 ~ 2400 ~ 7.790.5 ~ 5--0.1 ~ 7.79
1 Piece(s)

10 Days or more

108mm(JIS)3 ~ 9.80.8 ~ 9.8104X50 ~ 30040 ~ 2400.1 ~ 70.5 ~ 5--0.1 ~ 7
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 1.80.6 ~ 1.7224Y50 ~ 25033 ~ 2300.1 ~ 1.790.5 ~ 5--0.1 ~ 1.79
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.30.6 ~ 2.262.54Y50 ~ 25033 ~ 2300.1 ~ 2.290.5 ~ 5--0.1 ~ 2.29
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.80.6 ~ 2.834Y50 ~ 30033 ~ 2400 ~ 2.790.5 ~ 5--0.1 ~ 2.79
1 Piece(s)

10 Days or more

104mm(JIS)1 ~ 3.30.6 ~ 3.33.54Y50 ~ 30033 ~ 2400 ~ 3.290.5 ~ 5--0.1 ~ 3.29
1 Piece(s)

10 Days or more

106mm(JIS)1 ~ 3.80.6 ~ 3.844Y50 ~ 30033 ~ 2400 ~ 3.790.5 ~ 5--0.1 ~ 3.78
1 Piece(s)

10 Days or more

106mm(JIS)1.2 ~ 4.30.6 ~ 4.34.54Y50 ~ 30033 ~ 2400 ~ 4.290.5 ~ 5--0.1 ~ 4.29
1 Piece(s)

10 Days or more

106mm(JIS)1.5 ~ 4.80.6 ~ 4.854Y50 ~ 30033 ~ 2400 ~ 4.790.5 ~ 5--0.1 ~ 4.79
1 Piece(s)

10 Days or more

106mm(JIS)1.5 ~ 5.30.8 ~ 5.35.54Y50 ~ 30033 ~ 2400 ~ 5.290.5 ~ 5--0.1 ~ 5.29
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 5.80.8 ~ 5.864Y50 ~ 30033 ~ 2400 ~ 5.790.5 ~ 5--0.1 ~ 5.79
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 6.30.8 ~ 6.36.54Y50 ~ 30040 ~ 2400 ~ 6.20.5 ~ 5--0.1 ~ 6.2
1 Piece(s)

10 Days or more

106mm(JIS)2.3 ~ 6.80.8 ~ 6.874Y50 ~ 30040 ~ 2400 ~ 6.790.5 ~ 5--0.1 ~ 6.79
1 Piece(s)

10 Days or more

108mm(JIS)2.3 ~ 7.80.8 ~ 7.884Y50 ~ 30040 ~ 2400 ~ 7.790.5 ~ 5--0.1 ~ 7.79
1 Piece(s)

10 Days or more

108mm(JIS)3 ~ 9.80.8 ~ 9.8104Y50 ~ 30040 ~ 2400 ~ 9.790.5 ~ 5--0.1 ~ 9.79
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 1.80.6 ~ 1.7225X50 ~ 25033 ~ 2300.3 ~ 1.790.5 ~ 5---
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.30.6 ~ 2.262.55X50 ~ 25033 ~ 2300.3 ~ 2.290.5 ~ 5---
1 Piece(s)

10 Days or more

104mm(JIS)1 ~ 2.80.6 ~ 2.7235X50 ~ 30033 ~ 2400.3 ~ 2.790.5 ~ 5---
1 Piece(s)

10 Days or more

104mm(JIS)1 ~ 3.30.6 ~ 3.243.55X50 ~ 30033 ~ 2500.3 ~ 3.290.5 ~ 5---
1 Piece(s)

10 Days or more

106mm(JIS)1 ~ 3.80.6 ~ 3.7645X50 ~ 30033 ~ 2500.3 ~ 3.790.5 ~ 5---
1 Piece(s)

10 Days or more

106mm(JIS)1.2 ~ 4.30.6 ~ 4.234.55X50 ~ 30033 ~ 2500.3 ~ 4.290.5 ~ 5---
1 Piece(s)

10 Days or more

106mm(JIS)1.5 ~ 4.80.6 ~ 4.6655X50 ~ 30033 ~ 2500.3 ~ 4.790.5 ~ 5---
1 Piece(s)

10 Days or more

106mm(JIS)1.8 ~ 5.30.8 ~ 5.095.55X50 ~ 30033 ~ 2400.3 ~ 5.290.5 ~ 5---
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 5.80.8 ~ 5.5565X50 ~ 30033 ~ 2400.3 ~ 5.790.5 ~ 5---
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 6.30.8 ~ 6.076.55X50 ~ 30040 ~ 2500.3 ~ 6.290.5 ~ 5---
1 Piece(s)

10 Days or more

106mm(JIS)2.3 ~ 6.80.8 ~ 6.575X50 ~ 30040 ~ 2500.3 ~ 6.790.5 ~ 5---
1 Piece(s)

10 Days or more

108mm(JIS)2.3 ~ 7.80.8 ~ 7.5585X50 ~ 30040 ~ 2500.3 ~ 7.790.5 ~ 5---
1 Piece(s)

10 Days or more

108mm(JIS)3 ~ 9.80.8 ~ 9.43105X50 ~ 30040 ~ 2500.3 ~ 9.790.5 ~ 5---
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 1.80.6 ~ 1.7225Y50 ~ 25033 ~ 2300.3 ~ 1.710.5 ~ 5---
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.30.6 ~ 2.262.55Y50 ~ 25033 ~ 2300.3 ~ 2.250.5 ~ 5---
1 Piece(s)

10 Days or more

104mm(JIS)1 ~ 2.80.6 ~ 2.7235Y50 ~ 30033 ~ 2400.3 ~ 2.710.5 ~ 5---
1 Piece(s)

10 Days or more

104mm(JIS)1 ~ 3.30.6 ~ 3.243.55Y50 ~ 30033 ~ 2500.3 ~ 3.230.5 ~ 5---
1 Piece(s)

10 Days or more

106mm(JIS)1 ~ 3.80.6 ~ 3.7645Y50 ~ 30033 ~ 2500.3 ~ 3.750.5 ~ 5---
1 Piece(s)

10 Days or more

106mm(JIS)1.2 ~ 4.30.6 ~ 4.234.55Y50 ~ 30033 ~ 2500.3 ~ 4.220.5 ~ 5---
1 Piece(s)

10 Days or more

106mm(JIS)1.5 ~ 4.80.6 ~ 4.6655Y50 ~ 30033 ~ 2500.3 ~ 4.650.5 ~ 5---
1 Piece(s)

10 Days or more

106mm(JIS)1.8 ~ 5.30.8 ~ 5.095.55Y50 ~ 30033 ~ 2400.3 ~ 5.080.5 ~ 5---
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 5.80.8 ~ 5.5565Y50 ~ 30033 ~ 2400.3 ~ 5.540.5 ~ 5---
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 6.30.8 ~ 6.076.55Y50 ~ 30040 ~ 2500.3 ~ 6.060.5 ~ 5---
1 Piece(s)

10 Days or more

106mm(JIS)2.3 ~ 6.80.8 ~ 6.575Y50 ~ 30040 ~ 2500.3 ~ 6.490.5 ~ 5---
1 Piece(s)

10 Days or more

108mm(JIS)2.3 ~ 7.80.8 ~ 7.5585Y50 ~ 30040 ~ 2500.3 ~ 7.540.5 ~ 5---
1 Piece(s)

10 Days or more

108mm(JIS)3 ~ 9.80.8 ~ 9.43105Y50 ~ 30040 ~ 2500.3 ~ 9.420.5 ~ 5---
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 1.80.6 ~ 1.7226X50 ~ 25033 ~ 230-0.3 ~ 5-0.5 ~ 150.1 ~ 0.9
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.30.6 ~ 2.262.56X50 ~ 25033 ~ 230-0.3 ~ 5-0.5 ~ 150.1 ~ 1.15
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.80.6 ~ 2.836X50 ~ 30033 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 1.4
1 Piece(s)

10 Days or more

104mm(JIS)1 ~ 3.30.6 ~ 3.33.56X50 ~ 30033 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 1.25
1 Piece(s)

10 Days or more

106mm(JIS)1 ~ 3.80.6 ~ 3.846X50 ~ 30033 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 1.9
1 Piece(s)

10 Days or more

106mm(JIS)1.2 ~ 4.30.6 ~ 4.34.56X50 ~ 30033 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 2.15
1 Piece(s)

10 Days or more

106mm(JIS)1.5 ~ 4.80.6 ~ 4.856X50 ~ 30033 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 2.4
1 Piece(s)

10 Days or more

106mm(JIS)1.5 ~ 5.30.8 ~ 5.35.56X50 ~ 30033 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 2.2
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 5.80.8 ~ 5.866X50 ~ 30033 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 2.9
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 6.30.8 ~ 6.36.56X50 ~ 30040 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 3.15
1 Piece(s)

10 Days or more

106mm(JIS)2.3 ~ 6.80.8 ~ 6.876X50 ~ 30040 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 3.4
1 Piece(s)

10 Days or more

108mm(JIS)2.3 ~ 7.80.8 ~ 7.886X50 ~ 30040 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 3.9
1 Piece(s)

10 Days or more

108mm(JIS)3 ~ 9.80.8 ~ 9.8106X50 ~ 30040 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 4.9
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 1.80.6 ~ 1.7226Y50 ~ 25033 ~ 230-0.3 ~ 5-0.5 ~ 150.1 ~ 0.9
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.30.6 ~ 2.262.56Y50 ~ 25033 ~ 230-0.3 ~ 5-0.5 ~ 150.1 ~ 1.15
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.80.6 ~ 2.836Y50 ~ 30033 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 1.4
1 Piece(s)

10 Days or more

104mm(JIS)1 ~ 3.30.6 ~ 3.33.56Y50 ~ 30033 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 1.25
1 Piece(s)

10 Days or more

106mm(JIS)1 ~ 3.80.6 ~ 3.846Y50 ~ 30033 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 1.9
1 Piece(s)

10 Days or more

106mm(JIS)1.2 ~ 4.30.6 ~ 4.34.56Y50 ~ 30033 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 2.15
1 Piece(s)

10 Days or more

106mm(JIS)1.5 ~ 4.80.6 ~ 4.856Y50 ~ 30033 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 2.4
1 Piece(s)

10 Days or more

106mm(JIS)1.5 ~ 5.30.8 ~ 5.35.56Y50 ~ 30033 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 2.15
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 5.80.8 ~ 5.866Y50 ~ 30033 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 2.9
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 6.30.8 ~ 6.36.56Y50 ~ 30040 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 3.15
1 Piece(s)

10 Days or more

106mm(JIS)2.3 ~ 6.80.8 ~ 6.876Y50 ~ 30040 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 3.4
1 Piece(s)

10 Days or more

108mm(JIS)2.3 ~ 7.80.8 ~ 7.886Y50 ~ 30040 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 3.9
1 Piece(s)

10 Days or more

108mm(JIS)3 ~ 9.80.8 ~ 9.8106Y50 ~ 30040 ~ 240-0.3 ~ 5-0.5 ~ 150.1 ~ 4.9
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 1.80.6 ~ 1.7227X50 ~ 25033 ~ 230---1 ~ 3.6-
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.30.6 ~ 2.262.57X50 ~ 25033 ~ 230---1 ~ 4.6-
1 Piece(s)

10 Days or more

104mm(JIS)1 ~ 2.80.6 ~ 2.7237X50 ~ 30033 ~ 240---1.2 ~ 5.6-
1 Piece(s)

10 Days or more

104mm(JIS)1 ~ 3.30.6 ~ 3.243.57X50 ~ 30033 ~ 250---1.2 ~ 6.6-
1 Piece(s)

10 Days or more

106mm(JIS)1 ~ 3.80.6 ~ 3.7647X50 ~ 30033 ~ 250---1.2 ~ 7.6-
1 Piece(s)

10 Days or more

106mm(JIS)1.2 ~ 4.30.6 ~ 4.234.57X50 ~ 30033 ~ 250---1.5 ~ 8.6-
1 Piece(s)

10 Days or more

106mm(JIS)1.5 ~ 4.80.6 ~ 4.6657X50 ~ 30033 ~ 250---1.8 ~ 9.6-
1 Piece(s)

10 Days or more

106mm(JIS)1.8 ~ 5.30.8 ~ 5.095.57X50 ~ 30033 ~ 240---2.2 ~ 10.6-

Loading...

 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.005 Surface treatment No
Rectangular treatment No Character engraving type No Number of engraving characters No
R-Chamfered rectangular position No C-Chamfered position No With/without gas release shape No
Shape type With tip processing Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.