(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pusher Pins With Spring Guide

Pusher Pins With Spring Guide

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Pusher Pins with Spring Guide see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPCH2-[18-45/0.01]-B[5-20/0.01]
EPCH2.5-[18-45/0.01]-B[5-20/0.01]
EPCH3-[18-45/0.01]-B[5-20/0.01]
EPCH3.5-[18-60/0.01]-B[5-40/0.01]
EPCH4-[18-60/0.01]-B[5-40/0.01]
EPCH5-[18-60/0.01]-B[5-40/0.01]
EPCH6-[18-60/0.01]-B[5-40/0.01]
EPCHE2-[18-45/0.01]-B[5-20/0.01]
EPCHE2.5-[18-45/0.01]-B[5-20/0.01]
EPCHE3-[18-45/0.01]-B[5-20/0.01]
EPCHE3.5-[18-60/0.01]-B[5-40/0.01]
EPCHE4-[18-60/0.01]-B[5-40/0.01]
EPCHE5-[18-60/0.01]-B[5-40/0.01]
EPCHE6-[18-60/0.01]-B[5-40/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Tip diameter)
(mm)
P (Tip diameter) tolerance B (P dimension length)
(mm)
L (L dimension)
(mm)
1 Piece(s)

10 Days or more

1020/-0.0055 ~ 2018 ~ 45
1 Piece(s)

10 Days or more

102.50/-0.0055 ~ 2018 ~ 45
1 Piece(s)

10 Days or more

1030/-0.0055 ~ 2018 ~ 45
1 Piece(s)

10 Days or more

103.50/-0.0055 ~ 4018 ~ 60
1 Piece(s)

10 Days or more

1040/-0.0055 ~ 4018 ~ 60
1 Piece(s)

10 Days or more

1050/-0.0055 ~ 4018 ~ 60
1 Piece(s)

10 Days or more

1060/-0.0055 ~ 4018 ~ 60
1 Piece(s)

10 Days or more

102-0.01/-0.025 ~ 2018 ~ 45
1 Piece(s)

10 Days or more

102.5-0.01/-0.025 ~ 2018 ~ 45
1 Piece(s)

10 Days or more

103-0.01/-0.025 ~ 2018 ~ 45
1 Piece(s)

10 Days or more

103.5-0.01/-0.025 ~ 4018 ~ 60
1 Piece(s)

10 Days or more

104-0.01/-0.025 ~ 4018 ~ 60
1 Piece(s)

10 Days or more

105-0.01/-0.025 ~ 4018 ~ 60
1 Piece(s)

10 Days or more

106-0.01/-0.025 ~ 4018 ~ 60

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.