(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taperless One-Step Core Pins With Gas Vent -High Speed Steel SKH51/Cutting Facets/Tip Diamater・L Dimension Designation Type-

Taperless One-Step Core Pins With Gas Vent -High Speed Steel SKH51/Cutting Facets/Tip Diamater・L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Shaft Diameter Tolerance Reference: 0/-0.02

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GW-EHSF1-[50-150/0.01]-P[0.6-0.9/0.01]-N[15-135/1]-E[0.02-0.05/0.01]
GW-EHSF1.1-[50-200/0.01]-P[0.6-1/0.01]-N[15-185/1]-E[0.02-0.05/0.01]
GW-EHSF1.2-[50-200/0.01]-P[0.6-1.1/0.01]-N[15-185/1]-E[0.02-0.05/0.01]
GW-EHSF1.3-[50-200/0.01]-P[0.6-1.2/0.01]-N[15-185/1]-E[0.02-0.05/0.01]
GW-EHSF1.4-[50-200/0.01]-P[0.6-1.3/0.01]-N[15-185/1]-E[0.02-0.05/0.01]
GW-EHSF1.5-[50-200/0.01]-P[0.6-1.4/0.01]-N[15-185/1]-E[0.02-0.05/0.01]
GW-EHSF1.6-[50-250/0.01]-P[0.8-1.5/0.01]-N[15-235/1]-E[0.02-0.05/0.01]
GW-EHSF1.7-[50-250/0.01]-P[0.8-1.6/0.01]-N[15-235/1]-E[0.02-0.05/0.01]
GW-EHSF1.8-[50-250/0.01]-P[0.8-1.7/0.01]-N[15-235/1]-E[0.02-0.05/0.01]
GW-EHSF1.9-[50-250/0.01]-P[0.8-1.8/0.01]-N[15-235/1]-E[0.02-0.05/0.01]
GW-EHSF2-[50-250/0.01]-P[0.8-1.9/0.01]-N[15-235/1]-E[0.02-0.05/0.01]
GW-EHSF2.5-[50-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-E[0.02-0.05/0.01]
GW-EHSF3-[40-300/0.01]-P[1-2.9/0.01]-N[15-280/1]-E[0.02-0.05/0.01]
GW-EHSF3.5-[50-300/0.01]-P[1.5-3.4/0.01]-N[15-280/1]-E[0.02-0.05/0.01]
GW-EHSF4-[50-300/0.01]-P[1.5-3.9/0.01]-N[15-280/1]-E[0.02-0.05/0.01]
GW-EHSF4.5-[50-300/0.01]-P[2.5-4.4/0.01]-N[15-280/1]-E[0.02-0.05/0.01]
GW-EHSF5-[50-350/0.01]-P[3-4.9/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSF5.5-[50-350/0.01]-P[3.5-5.4/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSF6-[50-350/0.01]-P[4-5.9/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSF6.5-[50-350/0.01]-P[4.5-6.4/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSF7-[50-350/0.01]-P[4.9-6.9/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSF8-[50-350/0.01]-P[5.9-7.9/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSF9-[50-350/0.01]-P[6.9-8.9/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSF10-[50-350/0.01]-P[7.9-9.9/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSF12-[50-350/0.01]-P[8.9-11.9/0.01]-N[15-300/1]-E[0.02-0.05/0.01]
GW-EHSFE1-[50-150/0.01]-P[0.6-0.9/0.01]-N[15-135/1]-E[0.02-0.05/0.01]
GW-EHSFE1.1-[50-200/0.01]-P[0.6-1/0.01]-N[15-185/1]-E[0.02-0.05/0.01]
GW-EHSFE1.2-[50-200/0.01]-P[0.6-1.1/0.01]-N[15-185/1]-E[0.02-0.05/0.01]
GW-EHSFE1.3-[50-200/0.01]-P[0.6-1.2/0.01]-N[15-185/1]-E[0.02-0.05/0.01]
GW-EHSFE1.4-[50-200/0.01]-P[0.6-1.3/0.01]-N[15-185/1]-E[0.02-0.05/0.01]
GW-EHSFE1.5-[50-200/0.01]-P[0.6-1.4/0.01]-N[15-185/1]-E[0.02-0.05/0.01]
GW-EHSFE1.6-[50-250/0.01]-P[0.8-1.5/0.01]-N[15-235/1]-E[0.02-0.05/0.01]
GW-EHSFE1.7-[50-250/0.01]-P[0.8-1.6/0.01]-N[15-235/1]-E[0.02-0.05/0.01]
GW-EHSFE1.8-[50-250/0.01]-P[0.8-1.7/0.01]-N[15-235/1]-E[0.02-0.05/0.01]
GW-EHSFE1.9-[50-250/0.01]-P[0.8-1.8/0.01]-N[15-235/1]-E[0.02-0.05/0.01]
GW-EHSFE2-[50-250/0.01]-P[0.8-1.9/0.01]-N[15-235/1]-E[0.02-0.05/0.01]
GW-EHSFE2.5-[50-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-E[0.02-0.05/0.01]
GW-EHSFE3-[50-300/0.01]-P[1-2.9/0.01]-N[15-280/1]-E[0.02-0.05/0.01]
GW-EHSFE3.5-[50-300/0.01]-P[1.5-3.4/0.01]-N[15-280/1]-E[0.02-0.05/0.01]
GW-EHSFE4-[50-300/0.01]-P[1.5-3.9/0.01]-N[15-280/1]-E[0.02-0.05/0.01]
GW-EHSFE4.5-[50-300/0.01]-P[2.5-4.4/0.01]-N[15-280/1]-E[0.02-0.05/0.01]
GW-EHSFE5-[50-350/0.01]-P[3-4.9/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSFE5.5-[50-350/0.01]-P[3.5-5.4/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSFE6-[50-350/0.01]-P[4-5.9/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSFE6.5-[50-350/0.01]-P[4.5-6.4/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSFE7-[50-350/0.01]-P[4.9-6.9/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSFE8-[50-350/0.01]-P[5.9-7.9/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSFE9-[50-350/0.01]-P[6.9-8.9/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSFE10-[50-350/0.01]-P[7.9-9.9/0.01]-N[15-330/1]-E[0.02-0.05/0.01]
GW-EHSFE12-[50-350/0.01]-P[8.9-11.9/0.01]-N[15-300/1]-E[0.02-0.05/0.01]
GW-EHSJF4-[60-300/0.01]-P[1.5-3.9/0.01]-N[30-280/1]-E[0.02-0.05/0.01]
GW-EHSJF4.5-[60-300/0.01]-P[2.5-4.4/0.01]-N[30-280/1]-E[0.02-0.05/0.01]
GW-EHSJF5-[50-350/0.01]-P[3-4.9/0.01]-N[30-330/1]-E[0.02-0.05/0.01]
GW-EHSJF5.5-[60-350/0.01]-P[3.5-5.4/0.01]-N[30-330/1]-E[0.02-0.05/0.01]
GW-EHSJF6-[60-350/0.01]-P[4-5.9/0.01]-N[30-330/1]-E[0.02-0.05/0.01]
GW-EHSJF6.5-[60-350/0.01]-P[4.5-6.4/0.01]-N[30-330/1]-E[0.02-0.05/0.01]
GW-EHSJF7-[60-350/0.01]-P[4.9-6.9/0.01]-N[30-330/1]-E[0.02-0.05/0.01]
GW-EHSJF8-[60-350/0.01]-P[5.9-7.9/0.01]-N[30-330/1]-E[0.02-0.05/0.01]
GW-EHSJF9-[60-350/0.01]-P[6.9-8.9/0.01]-N[30-330/1]-E[0.02-0.05/0.01]
GW-EHSJF10-[50-350/0.01]-P[7.9-9.9/0.01]-N[30-330/1]-E[0.02-0.05/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip diameter tolerance (Reference tolerance) Head thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
Gas release shape L (L dimension)
(mm)
N
(mm)
E (Facet cutting width)
(mm)
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)10.6 ~ 0.9Single flat cutting50 ~ 15015 ~ 1350.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)1.10.6 ~ 1Single flat cutting50 ~ 20015 ~ 1850.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)1.20.6 ~ 1.1Single flat cutting50 ~ 20015 ~ 1850.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)1.30.6 ~ 1.2Single flat cutting50 ~ 20015 ~ 1850.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)1.40.6 ~ 1.3Single flat cutting50 ~ 20015 ~ 1850.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)1.50.6 ~ 1.4Single flat cutting50 ~ 20015 ~ 1850.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)1.60.8 ~ 1.5Single flat cutting50 ~ 25015 ~ 2350.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)1.70.8 ~ 1.6Single flat cutting50 ~ 25015 ~ 2350.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)1.80.8 ~ 1.7Single flat cutting50 ~ 25015 ~ 2350.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)1.90.8 ~ 1.8Single flat cutting50 ~ 25015 ~ 2350.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)20.8 ~ 1.9Single flat cutting50 ~ 25015 ~ 2350.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)2.50.8 ~ 2.4Single flat cutting50 ~ 25015 ~ 2350.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)31 ~ 2.9Single flat cutting40 ~ 30015 ~ 2800.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)3.51.5 ~ 3.4Single flat cutting50 ~ 30015 ~ 2800.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)41.5 ~ 3.9Single flat cutting50 ~ 30015 ~ 2800.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)4.52.5 ~ 4.4Single flat cutting50 ~ 30015 ~ 2800.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)53 ~ 4.9Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)5.53.5 ~ 5.4Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)64 ~ 5.9Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)6.54.5 ~ 6.4Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)74.9 ~ 6.9Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)85.9 ~ 7.9Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)96.9 ~ 8.9Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)107.9 ~ 9.9Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)128.9 ~ 11.9Single flat cutting50 ~ 35015 ~ 3000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)10.6 ~ 0.9Single flat cutting50 ~ 15015 ~ 1350.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)1.10.6 ~ 1Single flat cutting50 ~ 20015 ~ 1850.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)1.20.6 ~ 1.1Single flat cutting50 ~ 20015 ~ 1850.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)1.30.6 ~ 1.2Single flat cutting50 ~ 20015 ~ 1850.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)1.40.6 ~ 1.3Single flat cutting50 ~ 20015 ~ 1850.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)1.50.6 ~ 1.4Single flat cutting50 ~ 20015 ~ 1850.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)1.60.8 ~ 1.5Single flat cutting50 ~ 25015 ~ 2350.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)1.70.8 ~ 1.6Single flat cutting50 ~ 25015 ~ 2350.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)1.80.8 ~ 1.7Single flat cutting50 ~ 25015 ~ 2350.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)1.90.8 ~ 1.8Single flat cutting50 ~ 25015 ~ 2350.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)20.8 ~ 1.9Single flat cutting50 ~ 25015 ~ 2350.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)2.50.8 ~ 2.4Single flat cutting50 ~ 25015 ~ 2350.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)31 ~ 2.9Single flat cutting50 ~ 30015 ~ 2800.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)3.51.5 ~ 3.4Single flat cutting50 ~ 30015 ~ 2800.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)41.5 ~ 3.9Single flat cutting50 ~ 30015 ~ 2800.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)4.52.5 ~ 4.4Single flat cutting50 ~ 30015 ~ 2800.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)53 ~ 4.9Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)5.53.5 ~ 5.4Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)64 ~ 5.9Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)6.54.5 ~ 6.4Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)74.9 ~ 6.9Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)85.9 ~ 7.9Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)96.9 ~ 8.9Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)107.9 ~ 9.9Single flat cutting50 ~ 35015 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)128.9 ~ 11.9Single flat cutting50 ~ 35015 ~ 3000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)41.5 ~ 3.9Single flat cutting60 ~ 30030 ~ 2800.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)4.52.5 ~ 4.4Single flat cutting60 ~ 30030 ~ 2800.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)53 ~ 4.9Single flat cutting50 ~ 35030 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)5.53.5 ~ 5.4Single flat cutting60 ~ 35030 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)64 ~ 5.9Single flat cutting60 ~ 35030 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)6.54.5 ~ 6.4Single flat cutting60 ~ 35030 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)74.9 ~ 6.9Single flat cutting60 ~ 35030 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0058mm(JIS)85.9 ~ 7.9Single flat cutting60 ~ 35030 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0058mm(JIS)96.9 ~ 8.9Single flat cutting60 ~ 35030 ~ 3300.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0058mm(JIS)107.9 ~ 9.9Single flat cutting50 ~ 35030 ~ 3300.02 ~ 0.05

Loading...

 

Basic Information

Material SKH51 Shaft diameter tolerance (Reference tolerance) 0/-0.02 Surface treatment No
Tip shape No Character engraving type No Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.