(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air-Jet Valve/Spacer For Valve

Air-Jet Valve/Spacer For Valve

Click this image to zoom it.

Move the mouse over the image to zoom

  • Air-Jet Valve/Spacer For Valve
  • Air-Jet Valve/Spacer For Valve

For complete product overview and details on Air-Jet Valve - Spacer for Valve see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AJV10-[19-35/1]
AJV13-[25-40/1]
AJV16-[28-50/1]
AJV20-[36-60/1]
AJV25-[44-70/1]
AJV32-[55-80/1]
AJVE10-[20,​25,​30,​35]
AJVE10-LC[19-35/1]
AJVE13-[25,​30,​35,​40]
AJVE13-LC[25-40/1]
AJVE16-[30,​40,​50]
AJVE16-LC[28-50/1]
AJVE20-[40,​50,​60]
AJVE20-LC[36-60/1]
AJVE25-[50,​60,​70]
AJVE25-LC[44-70/1]
AJVE32-[70,​80]
AJVE32-LC[55-80/1]
AJVS10-[10-100/1]
AJVS13-[10-100/1]
AJVS16-[10-100/1]
AJVS20-[10-100/1]
AJVS25-[10-100/1]
AJVS32-[10-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
No. (Applicable air-jet valve diameter)
(mm)
Product classification L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)

10 Days or more

1010-Air-jet valve stainless steel type19 ~ 35-
1 Piece(s)

10 Days or more

1013-Air-jet valve stainless steel type25 ~ 40-
1 Piece(s)

10 Days or more

1016-Air-jet valve stainless steel type28 ~ 50-
1 Piece(s)

10 Days or more

1020-Air-jet valve stainless steel type36 ~ 60-
1 Piece(s)

10 Days or more

1025-Air-jet valve stainless steel type44 ~ 70-
1 Piece(s)

10 Days or more

1032-Air-jet valve stainless steel type55 ~ 80-
1 Piece(s)

10 Days or more

1010-Air-jet valve steel type20 ~ 35-
1 Piece(s)

10 Days or more

1010-Air-jet valve steel type-19 ~ 35
1 Piece(s)

10 Days or more

1013-Air-jet valve steel type25 ~ 40-
1 Piece(s)

10 Days or more

1013-Air-jet valve steel type-25 ~ 40
1 Piece(s)

10 Days or more

1016-Air-jet valve steel type30 ~ 50-
1 Piece(s)

10 Days or more

1016-Air-jet valve steel type-28 ~ 50
1 Piece(s)

10 Days or more

1020-Air-jet valve steel type40 ~ 60-
1 Piece(s)

10 Days or more

1020-Air-jet valve steel type-36 ~ 60
1 Piece(s)

10 Days or more

1025-Air-jet valve steel type50 ~ 70-
1 Piece(s)

10 Days or more

1025-Air-jet valve steel type-44 ~ 70
1 Piece(s)

10 Days or more

1032-Air-jet valve steel type70 ~ 80-
1 Piece(s)

10 Days or more

1032-Air-jet valve steel type-55 ~ 80
1 Piece(s)

8 Days or more

10-10Spacers for air-jet valve10 ~ 100-
1 Piece(s)

8 Days or more

10-13Spacers for air-jet valve10 ~ 100-
1 Piece(s)

8 Days or more

10-16Spacers for air-jet valve10 ~ 100-
1 Piece(s)

8 Days or more

10-20Spacers for air-jet valve10 ~ 100-
1 Piece(s)

8 Days or more

10-25Spacers for air-jet valve10 ~ 100-
1 Piece(s)

8 Days or more

10-32Spacers for air-jet valve10 ~ 100-

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.